magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
CRDSNU Inch (USA) - 标准气缸
Festo
产品
气驱动器
带活塞杆的气缸
不锈钢气缸
CRDSNU
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/cyl_pirod/stainless/crdsnu/crdsnu_usa_asmtab.prj},{NB=185404 CRDSNU-5/8-0.4-P-A-S2---(0)},{TNR=185404},{TYP=CRDSNU},{INFO=2014-12-31},{KDM=5/8\"},{KDM1=5/8},{ED=P-A},{VAR=S2},{HUB=0.400},{HUB1=[0.4:8]},{HUBST=0.000},{AM=16},{BE=M16x1.5},{BENDM=16.000},{BEKDM=14.160},{CD=0},{D=20},{D1=16},{D2=6},{D3=17.3},{EE=M 5},{EENDM=5.000},{EEKDM=4.13400},{EW=0},{H1=22.5},{H2=22.5},{H3=33.2},{KK=10-32 UNF2A},{KKNDM=0.1900},{KKKDM=0.1528},{KV=24},{KW=8},{L1=94.0},{L2=56.4},{L3=6.0},{L41=15.9},{L42=0},{L5=14},{L6=37.7},{L7=21.8},{L8=9.8},{L9=0},{L15=100.0},{S=9.0},{SW=5},{XC=0.0},{L10=65.700},{L11=9.000},{D4=16.000},{D5=4.800},{VERS=2.000},{EOLDATE=31.12.2014}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2014年12月31日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
活塞直径
[英寸]
KDM1
ⁿ/ₐ
ED
End position cushioning/Sensing
ⁿ/ₐ
VAR
活塞杆类型
ⁿ/ₐ
HUB1
[英寸]
AM
[mm]
BE
螺纹
ⁿ/ₐ
BENDM
[mm]
BEKDM
[mm]
CD
[mm]
D
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
EE
螺纹
ⁿ/ₐ
EENDM
[mm]
EEKDM
[mm]
EW
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
KK
螺纹
ⁿ/ₐ
KKNDM
[英寸]
KKKDM
[英寸]
KV
[mm]
KW
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L41
[mm]
L42
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
L15
[mm]
S
[mm]
SW
扳手开口宽度
[mm]
XC
[mm]
L10
[mm]
L11
[mm]
D4
[mm]
D5
[mm]
VERS
[mm]
CNSMASSEXACT
重量
[kg]
185380 CRDSNU-1/2"-0.4-P-...
185380
CRDSNU
1/2"
1/2
P-A
[0.4:8]
16
M16x1.5
16.000
14.160
6
20
16
6
13.3
M 5
5.000
4.13400
12
22.0
20.0
28.6
10-32 UNF2A
0.1900
0.1528
24
8
89.1
50.4
6.0
15.9
17
14
37.7
21.8
9.8
9
0.0
9.0
5
75.1
66.000
10.500
12.000
4.800
1.000
0.123
185403 CRDSNU-1/2"-0.4-P-...
185403
CRDSNU
1/2"
1/2
P-A
S2
[0.4:8]
16
M16x1.5
16.000
14.160
0
20
16
6
13.3
M 5
5.000
4.13400
0
22.0
20.0
28.6
10-32 UNF2A
0.1900
0.1528
24
8
88.0
50.4
6.0
15.9
0
14
37.7
21.8
9.8
0
94.0
9.0
5
0.0
62.800
7.300
12.000
4.800
2.000
0.123
185381 CRDSNU-5/8"-0.4-P-...
185381
CRDSNU
5/8"
5/8
P-A
[0.4:8]
16
M16x1.5
16.000
14.160
6
20
16
6
17.3
M 5
5.000
4.13400
12
22.5
22.5
33.2
10-32 UNF2A
0.1900
0.1528
24
8
95.1
56.4
6.0
15.9
17
14
37.7
21.8
9.8
9
0.0
9.0
5
82.1
70.700
14.000
16.000
4.800
1.000
0.155
185404 CRDSNU-5/8"-0.4-P-...
185404
CRDSNU
5/8"
5/8
P-A
S2
[0.4:8]
16
M16x1.5
16.000
14.160
0
20
16
6
17.3
M 5
5.000
4.13400
0
22.5
22.5
33.2
10-32 UNF2A
0.1900
0.1528
24
8
94.0
56.4
6.0
15.9
0
14
37.7
21.8
9.8
0
100.0
9.0
5
0.0
65.700
9.000
16.000
4.800
2.000
0.155
185382 CRDSNU-3/4"-0.4-P-...
185382
CRDSNU
3/4"
3/4
P-A
[0.4:12]
20
M22x1.5
22.000
20.160
8
30
22
8
21.3
1/8 NPT
0.405
0.36351
16
26.5
22.5
35.3
UNF-5/16"-24-2A
0.3125
0.2629
32
11
112.1
68.4
8.2
18.9
20
17
43.7
24.8
15.8
12
0.0
13.3
7
95.1
84.100
15.000
20.000
6.400
1.000
0.328
185405 CRDSNU-3/4"-0.4-P-...
185405
CRDSNU
3/4"
3/4
P-A
S2
[0.4:12]
20
M22x1.5
22.000
20.160
0
30
22
8
21.3
1/8 NPT
0.405
0.36351
0
26.5
22.5
35.3
UNF-5/16"-24-2A
0.3125
0.2629
32
11
111.0
68.4
8.2
18.9
0
17
43.7
24.8
15.8
0
116.0
13.3
7
0.0
78.100
9.000
20.000
6.400
2.000
0.328
185383 CRDSNU-1"-0.4-P-A
185383
CRDSNU
1"
1
P-A
[0.4:20]
22
M22x1.5
22.000
20.160
8
30
22
10
26.5
1/8 NPT
0.405
0.36351
16
31.5
25.0
40.2
UNF-3/8"-24-2A
0.3750
0.3254
32
11
119.5
69.8
8.2
20.9
22
19
49.7
28.8
15.8
12
0.0
13.5
9
104.0
90.200
15.000
25.000
8.400
1.000
0.461
185406 CRDSNU-1"-0.4-P-A-...
185406
CRDSNU
1"
1
P-A
S2
[0.4:20]
22
M22x1.5
22.000
20.160
0
30
22
10
26.5
1/8 NPT
0.405
0.36351
0
31.5
25.0
40.2
UNF-3/8"-24-2A
0.3750
0.3254
32
11
118.4
69.8
8.2
20.9
0
19
49.7
28.8
15.8
0
125.4
13.5
9
0.0
84.700
9.500
25.000
8.400
2.000
0.461
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D