magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
CRDNGS (USA) - 标准气缸
Festo
产品
气驱动器
带活塞杆的气缸
不锈钢气缸
CRDNG
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/cyl_pirod/stainless/crdng/crdngs_asmtab_usa.prj},{NB=185376 CRDNGS-2 1/2\"-0.39-PPV-A---(0)},{KDM=63},{DIAA=21.000},{VERS=1},{AM=32.000},{B=45.000},{BG=16.000},{CB=40.000},{CD=16.000},{D1N=10.000},{D4=65.400},{D5=8.000},{E=75.000},{EEN=17.145},{J2=14.500},{J3=12.000},{L=28.000},{L1=25.000},{L2=121.000},{L3=22.000},{L7=5.000},{MM=20.000},{MR=13.000},{PL=18.000},{RTN=8.000},{T1=12.000},{TG=56.500},{UB=70.000},{VA=4.000},{VD=6.000},{WH=37.000},{XC=190.000},{ZJ=158.000},{ZM=199.000},{SW1=17.000},{SW3=8.000},{SWM=24.000},{DM=14.800},{G=35.000},{BR=7.000},{NPT=1.000},{D10=19.000},{H11=4.500},{SW4=17.000},{RW=5.000},{DS=12.400},{DSL=24.000},{TW=8.000},{EED=23.000},{SCHEIBE=15.000},{TNR=185376},{TYP=CRDNGS},{HUB=0.390},{HUBST=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2020年3月31日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
DIA
活塞直径
[英寸]
AUSF
设计
ⁿ/ₐ
AM
[mm]
B
[mm]
BG
[mm]
CB
[mm]
CD
[mm]
D1
螺纹
ⁿ/ₐ
D4
[mm]
D5
[mm]
E
[mm]
EE
螺纹
ⁿ/ₐ
J2
[mm]
J3
[mm]
KK
螺纹
ⁿ/ₐ
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L7
[mm]
MM
[mm]
MR
[mm]
PL
[mm]
RT
螺纹
ⁿ/ₐ
T1
[mm]
TG
[mm]
UB
[mm]
VA
[mm]
VD
[mm]
WH
[mm]
XC
[mm]
ZJ
[mm]
SWHEX
扳手开口宽度
ⁿ/ₐ
SW3
扳手开口宽度
[mm]
DM
[mm]
G
[mm]
RW
[mm]
DS
[mm]
TW
[mm]
185373 CRDNGS-1 1/4"-0.39...
185373
CRDNGS
1 1/4"
PPV-A
22.000
30.000
16.000
26.000
10.000
M 6
33.600
6.000
48.800
NPT 1/8
7.000
5.700
3/8-24 UNF-2A
18.000
16.000
94.000
13.000
5.300
12.000
9.000
13.000
M 6
9.000
32.500
45.000
4.000
6.000
26.000
142.000
120.000
3/8"
6.000
8.400
25.500
4.000
9.400
6.000
185414 CRDNGS-1 1/4"-0.39...
185414
CRDNGS
1 1/4"
PPV-A-S6
22.000
30.000
16.000
26.000
10.000
M 6
33.600
6.000
48.800
NPT 1/8
7.000
5.700
3/8-24 UNF-2A
18.000
16.000
94.000
13.000
5.300
12.000
9.000
13.000
M 6
9.000
32.500
45.000
4.000
6.000
26.000
142.000
120.000
3/8"
6.000
8.400
25.500
4.000
9.400
6.000
185374 CRDNGS-1 5/8"-0.39...
185374
CRDNGS
1 5/8"
PPV-A
24.000
35.000
16.000
28.000
12.000
M 6
41.600
6.000
55.000
NPT 1/4
10.000
6.500
1/2-20 UNF-2A
21.000
18.000
105.000
16.500
2.500
16.000
10.000
14.000
M 6
9.000
38.000
52.000
4.000
6.000
30.000
160.000
135.000
1/2"
6.000
10.800
26.000
4.000
9.400
6.000
185415 CRDNGS-1 5/8"-0.39...
185415
CRDNGS
1 5/8"
PPV-A-S6
24.000
35.000
16.000
28.000
12.000
M 6
41.600
6.000
55.000
NPT 1/4
10.000
6.500
1/2-20 UNF-2A
21.000
18.000
105.000
16.500
2.500
16.000
10.000
14.000
M 6
9.000
38.000
52.000
4.000
6.000
30.000
160.000
135.000
1/2"
6.000
10.800
26.000
4.000
9.400
6.000
185375 CRDNGS-2"-0.39-PPV...
185375
CRDNGS
2"
PPV-A
32.000
40.000
16.000
32.000
12.000
M 8
52.400
8.000
65.000
NPT 1/4
11.500
8.600
5/8-18 UNF-2A
23.000
25.000
106.000
21.000
4.500
20.000
11.000
14.000
M 8
10.000
46.500
60.000
4.000
6.000
37.000
170.000
143.000
11/16"
8.000
14.800
29.000
5.000
12.400
8.000
185416 CRDNGS-2"-0.39-PPV...
185416
CRDNGS
2"
PPV-A-S6
32.000
40.000
16.000
32.000
12.000
M 8
52.400
8.000
65.000
NPT 1/4
11.500
8.600
5/8-18 UNF-2A
23.000
25.000
106.000
21.000
4.500
20.000
11.000
14.000
M 8
10.000
46.500
60.000
4.000
6.000
37.000
170.000
143.000
11/16"
8.000
14.800
29.000
5.000
12.400
8.000
185376 CRDNGS-2 1/2"-0.39...
185376
CRDNGS
2 1/2"
PPV-A
32.000
45.000
16.000
40.000
16.000
M 10
65.400
8.000
75.000
NPT 3/8
14.500
12.000
5/8-18 UNF-2A
28.000
25.000
121.000
22.000
5.000
20.000
13.000
18.000
M 8
12.000
56.500
70.000
4.000
6.000
37.000
190.000
158.000
11/16"
8.000
14.800
35.000
5.000
12.400
8.000
185417 CRDNGS-2 1/2"-0.39...
185417
CRDNGS
2 1/2"
PPV-A-S6
32.000
45.000
16.000
40.000
16.000
M 10
65.400
8.000
75.000
NPT 3/8
14.500
12.000
5/8-18 UNF-2A
28.000
25.000
121.000
22.000
5.000
20.000
13.000
18.000
M 8
12.000
56.500
70.000
4.000
6.000
37.000
190.000
158.000
11/16"
8.000
14.800
35.000
5.000
12.400
8.000
185377 CRDNGS-3"-0.39-PPV...
185377
CRDNGS
3"
PPV-A
40.000
45.000
23.000
50.000
16.000
M 10
82.800
10.000
100.000
NPT 3/8
15.000
13.000
3/4-16 UNF-2A
32.000
31.000
128.000
22.500
6.000
25.000
13.000
17.000
M 10
15.000
72.000
90.000
4.000
7.000
46.000
210.000
174.000
7/8"
10.000
18.000
38.500
7.000
15.400
10.000
185418 CRDNGS-3"-0.39-PPV...
185418
CRDNGS
3"
PPV-A-S6
40.000
45.000
23.000
50.000
16.000
M 10
82.800
10.000
100.000
NPT 3/8
15.000
13.000
3/4-16 UNF-2A
32.000
31.000
128.000
22.500
6.000
25.000
13.000
17.000
M 10
15.000
72.000
90.000
4.000
7.000
46.000
210.000
174.000
7/8"
10.000
18.000
38.500
7.000
15.400
10.000
185378 CRDNGS-4"-0.39-PPV...
185378
CRDNGS
4"
PPV-A
40.000
55.000
23.000
60.000
20.000
M 12
102.800
10.000
120.000
NPT 1/2
23.000
14.000
3/4-16 UNF-2A
37.000
36.000
138.000
22.500
9.000
25.000
17.000
18.000
M 10
18.000
89.000
110.000
4.000
7.000
51.000
230.000
189.000
7/8"
10.000
18.000
42.500
7.000
15.400
10.000
185419 CRDNGS-4"-0.39-PPV...
185419
CRDNGS
4"
PPV-A-S6
40.000
55.000
23.000
60.000
20.000
M 12
102.800
10.000
120.000
NPT 1/2
23.000
14.000
3/4-16 UNF-2A
37.000
36.000
138.000
22.500
9.000
25.000
17.000
18.000
M 10
18.000
89.000
110.000
4.000
7.000
51.000
230.000
189.000
7/8"
10.000
18.000
42.500
7.000
15.400
10.000
185379 CRDNGS-5"-0.39-PPV...
185379
CRDNGS
5"
PPV-A
54.000
60.000
23.000
70.000
25.000
M 12
126.600
12.000
145.000
NPT 1/2
28.500
8.000
1-12 UNF-2A
44.000
46.000
160.000
23.500
4.500
32.000
23.000
20.000
M 12
18.000
110.000
130.000
6.000
6.000
66.000
276.000
226.000
1 1/16"
12.000
22.000
47.000
7.000
20.600
12.000
185420 CRDNGS-5"-0.39-PPV...
185420
CRDNGS
5"
PPV-A-S6
54.000
60.000
23.000
70.000
25.000
M 12
126.600
12.000
145.000
NPT 1/2
28.500
8.000
1-12 UNF-2A
44.000
46.000
160.000
23.500
4.500
32.000
23.000
20.000
M 12
18.000
110.000
130.000
6.000
6.000
66.000
276.000
226.000
1 1/16"
12.000
22.000
47.000
7.000
20.600
12.000
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D