您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
AEVULQ-NPT (USA) - 紧凑型气缸
Festo
产品
气驱动器
带活塞杆的气缸
紧凑型、短行程、扁平气缸
ADVU, AEVU
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/cyl_pirod/short/advu_aevu/aevulq_ass_usa_ntnr.prj},{NB=160648 AEVULQ-4-0.04-P-A---(0_ntnr)},{TNR=160648},{OLDTNR=160648},{HID=1.000},{TYP=AEVULQ},{INFO=2013-12-31},{DIA=4\"},{DIAA=4.000},{HUBL=variabel},{ZZZ=2.000},{HUB=0.04},{HUBW=[0.04\":1\"]},{HUBW2=[0.04:1]},{HUBST=0},{AUSF=P-A},{BR=43.000},{BG=32.500},{D1=8.000},{E=128.000},{EE=1/4-27 NPT-2B},{H=5.000},{L21=66.500},{L3=8.000},{L4=25.000},{PL=10.500},{RT=M10},{T2=4.000},{TG=103.000},{AF=24.000},{AM=40.000},{B1=20.000},{D8=G1/4},{D9=11.700},{KF=1/2-20 UNF-2B},{KK=3/4-16 UNF-2A},{T4=6.100},{WH=10.000},{ZJ1=76.500},{ZM1=86.500},{S1=7/8},{KDM=100},{PPATH=usa_templates/aevulq_sbl_usa.prj},{GEW=1.000},{S11=0.000},{S2=0.000},{EOLDATE=31.12.2013}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2013年12月31日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
DIA
活塞直径
[英寸]
HUBL
行程
ⁿ/ₐ
AUSF
设计
ⁿ/ₐ
BG
[mm]
D1
[mm]
E
[mm]
EE
ⁿ/ₐ
H
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
PL
[mm]
RT
ⁿ/ₐ
T2
[mm]
TG
[mm]
AF
[mm]
AM
[mm]
B1
[mm]
D8
ⁿ/ₐ
D9
ⁿ/ₐ
KF
ⁿ/ₐ
KK
ⁿ/ₐ
T4
[mm]
WH
[mm]
ZJ
[mm]
ZM
[mm]
S1
ⁿ/ₐ
CNSMASSEXACT
重量
[lb]
160640 AEVULQ-5/8"-0.04-P...
160640
AEVULQ
5/8"
variable
P-A
18.500
6.000
29.000
10-32 UNF-2B
1.000
38.040
3.000
16.000
8.000
M4
4.000
18.000
10.000
20.000
7.000
0.000
3.200
8-36 UNF-2B
5/16-24 UNF-2A
1.500
4.500
42.540
47.080
9/32
0.193
160641 AEVULQ-3/4"-0.04-P...
160641
AEVULQ
3/4"
variable
P-A
18.500
6.000
36.000
10-32 UNF-2B
1.500
38.040
4.000
18.000
8.000
M5
4.000
22.300
12.000
22.000
9.000
0.000
3.800
10-32 UNF-2B
3/8-24 UNF-2A
2.000
4.500
42.540
47.080
11/32
0.335
160642 AEVULQ-1"-0.04-P-A
160642
AEVULQ
1"
variable
P-A
18.500
6.000
40.000
10-32 UNF-2B
1.500
39.240
4.000
18.000
8.000
M5
4.000
26.000
12.000
22.000
9.000
0.000
3.800
10-32 UNF-2B
3/8-24 UNF-2A
2.000
5.500
45.040
50.580
11/32
0.406
160643 AEVULQ-1 1/4"-0.04...
160643
AEVULQ
1 1/4"
variable
P-A
21.500
6.000
50.000
1/8-27 NPT-2B
2.000
44.540
5.000
20.000
8.000
M6
4.000
32.000
14.000
22.000
10.000
0.000
4.500
1/4-28 UNF-2B
3/8-24 UNF-2A
2.600
6.000
50.540
56.580
3/8
0.669
160644 AEVULQ-1 5/8"-0.04...
160644
AEVULQ
1 5/8"
variable
P-A
21.500
6.000
60.000
1/8-27 NPT-2B
2.500
45.540
5.000
20.000
8.000
M6
4.000
42.000
14.000
22.000
10.000
0.000
4.500
1/4-28 UNF-2B
3/8-24 UNF-2A
2.600
6.500
52.040
58.580
3/8
0.973
160645 AEVULQ-2"-0.04-P-A
160645
AEVULQ
2"
variable
P-A
22.000
6.000
68.000
1/8-27 NPT-2B
3.000
45.540
6.000
20.000
8.000
M8
4.000
50.000
16.000
24.000
12.000
0.000
6.000
5/16-24 UNF-2B
1/2-20 UNF-2A
3.300
7.500
53.040
60.580
1/2
1.256
160646 AEVULQ-2 1/2"-0.04...
160646
AEVULQ
2 1/2"
variable
P-A
24.500
8.000
87.000
1/8-27 NPT-2B
4.000
50.040
8.000
25.000
8.000
M10
4.000
62.000
16.000
24.000
12.000
0.000
6.000
5/16-24 UNF-2B
1/2-20 UNF-2A
3.300
7.500
57.540
65.080
1/2
2.364
160647 AEVULQ-3"-0.04-P-A
160647
AEVULQ
3"
variable
P-A
27.500
8.000
107.000
1/8-27 NPT-2B
4.000
56.040
8.000
25.000
8.500
M10
4.000
82.000
20.000
32.000
16.000
G1/8
8.000
3/8-24 UNF-2B
5/8-18 UNF-2A
4.700
8.000
64.040
72.080
11/16
3.948
160648 AEVULQ-4"-0.04-P-A
160648
AEVULQ
4"
variable
P-A
32.500
8.000
128.000
1/4-27 NPT-2B
5.000
66.540
8.000
25.000
10.500
M10
4.000
103.000
24.000
40.000
20.000
G1/4
11.700
1/2-20 UNF-2B
3/4-16 UNF-2A
6.100
10.000
76.540
86.580
7/8
6.210
160649 AEVULQ-5/8"-0.04-A...
160649
AEVULQ
5/8"
variable
A-P-A
18.500
6.000
29.000
10-32 UNF-2B
1.000
38.040
3.000
16.000
8.000
M4
4.000
18.000
10.000
20.000
7.000
0.000
3.200
8-36 UNF-2B
5/16-24 UNF-2A
1.500
4.500
42.540
47.080
9/32
0.193
160650 AEVULQ-3/4"-0.04-A...
160650
AEVULQ
3/4"
variable
A-P-A
18.500
6.000
36.000
10-32 UNF-2B
1.500
38.040
4.000
18.000
8.000
M5
4.000
22.300
12.000
22.000
9.000
0.000
3.800
10-32 UNF-2B
3/8-24 UNF-2A
2.000
4.500
42.540
47.080
11/32
0.335
160651 AEVULQ-1"-0.04-A-P...
160651
AEVULQ
1"
variable
A-P-A
18.500
6.000
40.000
10-32 UNF-2B
1.500
39.540
4.000
18.000
8.000
M5
4.000
26.000
12.000
22.000
9.000
0.000
3.800
10-32 UNF-2B
3/8-24 UNF-2A
2.000
5.500
45.040
50.580
11/32
0.406
160652 AEVULQ-1 1/4"-0.04...
160652
AEVULQ
1 1/4"
variable
A-P-A
21.500
6.000
50.000
1/8-27 NPT-2B
2.000
44.540
5.000
20.000
8.000
M6
4.000
32.000
14.000
22.000
10.000
0.000
4.500
1/4-28 UNF-2B
3/8-24 UNF-2A
2.600
6.000
50.540
56.580
3/8
0.669
160653 AEVULQ-1 5/8"-0.04...
160653
AEVULQ
1 5/8"
variable
A-P-A
21.500
6.000
60.000
1/8-27 NPT-2B
2.500
45.540
5.000
20.000
8.000
M6
4.000
42.000
14.000
22.000
10.000
0.000
4.500
1/4-28 UNF-2B
3/8-24 UNF-2A
2.600
6.500
52.040
58.580
3/8
0.973
160654 AEVULQ-2"-0.04-A-P...
160654
AEVULQ
2"
variable
A-P-A
22.000
6.000
68.000
1/8-27 NPT-2B
3.000
45.540
6.000
20.000
8.000
M8
4.000
50.000
16.000
24.000
12.000
0.000
6.000
5/16-24 UNF-2B
1/2-20 UNF-2A
3.300
7.500
53.040
60.580
1/2
1.256
160655 AEVULQ-2 1/2"-0.04...
160655
AEVULQ
2 1/2"
variable
A-P-A
24.500
8.000
87.000
1/8-27 NPT-2B
4.000
50.040
8.000
25.000
8.000
M10
4.000
62.000
16.000
24.000
12.000
0.000
6.000
5/16-24 UNF-2B
1/2-20 UNF-2A
3.300
7.500
57.540
65.080
1/2
2.364
160656 AEVULQ-3"-0.04-A-P...
160656
AEVULQ
3"
variable
A-P-A
27.500
8.000
107.000
1/8-27 NPT-2B
4.000
56.040
8.000
25.000
8.500
M10
4.000
82.000
20.000
32.000
16.000
G1/8
8.000
3/8-24 UNF-2B
5/8-18 UNF-2A
4.700
8.000
64.040
72.080
11/16
3.948
160657 AEVULQ-4"-0.04-A-P...
160657
AEVULQ
4"
variable
A-P-A
32.500
8.000
128.000
1/4-27 NPT-2B
5.000
66.540
8.000
25.000
10.500
M10
4.000
103.000
24.000
40.000
20.000
G1/4
11.700
1/2-20 UNF-2B
3/4-16 UNF-2A
6.100
10.000
76.540
86.580
7/8
6.210
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D