magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
AEVULQ - 紧凑型气缸
Festo
产品
气驱动器
带活塞杆的气缸
紧凑型、短行程、扁平气缸
ADVU, AEVU
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/cyl_pirod/short/advu_aevu/aevulq_ass.prj},{NB=157081 AEVULQ-20-20-A-P-A---(0)},{TNR=157081},{TYP=AEVULQ},{INFO=2025-06-30},{KDM=20},{HUBL=standard},{HUB=20},{HUBW=20},{HUBST=0},{AUSF=A-P-A},{S2=0.000},{BR=86.000},{GEW=2.000},{S11=0.000},{BG=18.500},{D1=6.000},{E=36.000},{EE=M5},{H=1.500},{L21=38.000},{L3=4.000},{L4=18.000},{PL=8.000},{RT=M5},{T2=4.000},{TG=22.300},{AF=12.000},{AM=22.000},{B1=9.000},{D8=0.000},{D9=3.800},{KF=M5},{KK=M10x1.25},{T4=2.000},{WH=4.500},{ZJ1=42.500},{ZM1=47.000},{S1=9.000},{PPATH=templates/aevulq_sbl.prj},{EOLDATE=30.06.2025},{GTIN=4052568123079}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product to be discontinued on 2025年6月30日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
活塞直径
[mm]
HUBL
行程
ⁿ/ₐ
AUSF
设计
ⁿ/ₐ
BG
[mm]
D1
[mm]
E
[mm]
EE
ⁿ/ₐ
H
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
PL
[mm]
RT
ⁿ/ₐ
T2
[mm]
TG
[mm]
AF
[mm]
AM
[mm]
B1
[mm]
D8
ⁿ/ₐ
D9
ⁿ/ₐ
KF
ⁿ/ₐ
KK
ⁿ/ₐ
T4
[mm]
WH
[mm]
ZJ
[mm]
ZM
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
157027 AEVULQ-16-5-P-A
157027
AEVULQ
16
standard
P-A
18.500
6.000
29.000
M5
1.000
43.000
3.000
16.000
8.000
M4
4.000
18.000
10.000
20.000
7.000
0.000
3.200
M4
M8
1.500
4.500
47.500
57.000
0.097
4052568122584
157028 AEVULQ-16-10-P-A
157028
AEVULQ
16
standard
P-A
18.500
6.000
29.000
M5
1.000
48.000
3.000
16.000
8.000
M4
4.000
18.000
10.000
20.000
7.000
0.000
3.200
M4
M8
1.500
4.500
52.500
67.000
0.104
4052568122591
157029 AEVULQ-16-15-P-A
157029
AEVULQ
16
standard
P-A
18.500
6.000
29.000
M5
1.000
53.000
3.000
16.000
8.000
M4
4.000
18.000
10.000
20.000
7.000
0.000
3.200
M4
M8
1.500
4.500
57.500
77.000
0.112
4052568122607
157030 AEVULQ-16-20-P-A
157030
AEVULQ
16
standard
P-A
18.500
6.000
29.000
M5
1.000
58.000
3.000
16.000
8.000
M4
4.000
18.000
10.000
20.000
7.000
0.000
3.200
M4
M8
1.500
4.500
62.500
87.000
0.119
4052568122614
157031 AEVULQ-16-25-P-A
157031
AEVULQ
16
standard
P-A
18.500
6.000
29.000
M5
1.000
63.000
3.000
16.000
8.000
M4
4.000
18.000
10.000
20.000
7.000
0.000
3.200
M4
M8
1.500
4.500
67.500
97.000
0.127
4052568122621
157032 AEVULQ-20-5-P-A
157032
AEVULQ
20
standard
P-A
18.500
6.000
36.000
M5
1.500
43.000
4.000
18.000
8.000
M5
4.000
22.300
12.000
22.000
9.000
0.000
3.800
M5
M10x1.25
2.000
4.500
47.500
57.000
0.161
4052568122638
157033 AEVULQ-20-10-P-A
157033
AEVULQ
20
standard
P-A
18.500
6.000
36.000
M5
1.500
48.000
4.000
18.000
8.000
M5
4.000
22.300
12.000
22.000
9.000
0.000
3.800
M5
M10x1.25
2.000
4.500
52.500
67.000
0.172
4052568122645
157034 AEVULQ-20-15-P-A
157034
AEVULQ
20
standard
P-A
18.500
6.000
36.000
M5
1.500
53.000
4.000
18.000
8.000
M5
4.000
22.300
12.000
22.000
9.000
0.000
3.800
M5
M10x1.25
2.000
4.500
57.500
77.000
0.183
4052568122652
157035 AEVULQ-20-20-P-A
157035
AEVULQ
20
standard
P-A
18.500
6.000
36.000
M5
1.500
58.000
4.000
18.000
8.000
M5
4.000
22.300
12.000
22.000
9.000
0.000
3.800
M5
M10x1.25
2.000
4.500
62.500
87.000
0.195
4052568122669
157036 AEVULQ-20-25-P-A
157036
AEVULQ
20
standard
P-A
18.500
6.000
36.000
M5
1.500
63.000
4.000
18.000
8.000
M5
4.000
22.300
12.000
22.000
9.000
0.000
3.800
M5
M10x1.25
2.000
4.500
67.500
97.000
0.206
4052568122676
157037 AEVULQ-25-5-P-A
157037
AEVULQ
25
standard
P-A
18.500
6.000
40.000
M5
1.500
44.500
4.000
18.000
8.000
M5
4.000
26.000
12.000
22.000
9.000
0.000
3.800
M5
M10x1.25
2.000
5.500
50.000
60.500
0.194
4052568122683
157038 AEVULQ-25-10-P-A
157038
AEVULQ
25
standard
P-A
18.500
6.000
40.000
M5
1.500
49.500
4.000
18.000
8.000
M5
4.000
26.000
12.000
22.000
9.000
0.000
3.800
M5
M10x1.25
2.000
5.500
55.000
70.500
0.208
4052568122690
157039 AEVULQ-25-15-P-A
157039
AEVULQ
25
standard
P-A
18.500
6.000
40.000
M5
1.500
54.500
4.000
18.000
8.000
M5
4.000
26.000
12.000
22.000
9.000
0.000
3.800
M5
M10x1.25
2.000
5.500
60.000
80.500
0.222
4052568122706
157040 AEVULQ-25-20-P-A
157040
AEVULQ
25
standard
P-A
18.500
6.000
40.000
M5
1.500
59.500
4.000
18.000
8.000
M5
4.000
26.000
12.000
22.000
9.000
0.000
3.800
M5
M10x1.25
2.000
5.500
65.000
90.500
0.236
4052568122713
157041 AEVULQ-25-25-P-A
157041
AEVULQ
25
standard
P-A
18.500
6.000
40.000
M5
1.500
64.500
4.000
18.000
8.000
M5
4.000
26.000
12.000
22.000
9.000
0.000
3.800
M5
M10x1.25
2.000
5.500
70.000
100.500
0.250
4052568122720
157042 AEVULQ-32-5-P-A
157042
AEVULQ
32
standard
P-A
21.500
6.000
50.000
G1/8
2.000
49.500
5.000
20.000
8.000
M6
4.000
32.000
14.000
22.000
10.000
0.000
4.500
M6
M10x1.25
2.600
6.000
55.500
66.500
0.320
4052568122737
157043 AEVULQ-32-10-P-A
157043
AEVULQ
32
standard
P-A
21.500
6.000
50.000
G1/8
2.000
54.500
5.000
20.000
8.000
M6
4.000
32.000
14.000
22.000
10.000
0.000
4.500
M6
M10x1.25
2.600
6.000
60.500
76.500
0.340
4052568122744
157044 AEVULQ-32-15-P-A
157044
AEVULQ
32
standard
P-A
21.500
6.000
50.000
G1/8
2.000
59.500
5.000
20.000
8.000
M6
4.000
32.000
14.000
22.000
10.000
0.000
4.500
M6
M10x1.25
2.600
6.000
65.500
86.500
0.360
4052568122751
157045 AEVULQ-32-20-P-A
157045
AEVULQ
32
standard
P-A
21.500
6.000
50.000
G1/8
2.000
64.500
5.000
20.000
8.000
M6
4.000
32.000
14.000
22.000
10.000
0.000
4.500
M6
M10x1.25
2.600
6.000
70.500
96.500
0.380
4052568122768
157046 AEVULQ-32-25-P-A
157046
AEVULQ
32
standard
P-A
21.500
6.000
50.000
G1/8
2.000
69.500
5.000
20.000
8.000
M6
4.000
32.000
14.000
22.000
10.000
0.000
4.500
M6
M10x1.25
2.600
6.000
75.500
106.500
0.400
4052568122775
157047 AEVULQ-40-5-P-A
157047
AEVULQ
40
standard
P-A
21.500
6.000
60.000
G1/8
2.500
50.500
5.000
20.000
8.000
M6
4.000
42.000
14.000
22.000
10.000
0.000
4.500
M6
M10x1.25
2.600
6.500
57.000
68.500
0.463
4052568122782
157048 AEVULQ-40-10-P-A
157048
AEVULQ
40
standard
P-A
21.500
6.000
60.000
G1/8
2.500
55.500
5.000
20.000
8.000
M6
4.000
42.000
14.000
22.000
10.000
0.000
4.500
M6
M10x1.25
2.600
6.500
62.000
78.500
0.492
4052568122799
157049 AEVULQ-40-15-P-A
157049
AEVULQ
40
standard
P-A
21.500
6.000
60.000
G1/8
2.500
60.500
5.000
20.000
8.000
M6
4.000
42.000
14.000
22.000
10.000
0.000
4.500
M6
M10x1.25
2.600
6.500
67.000
88.500
0.521
4052568122805
157050 AEVULQ-40-20-P-A
157050
AEVULQ
40
standard
P-A
21.500
6.000
60.000
G1/8
2.500
65.500
5.000
20.000
8.000
M6
4.000
42.000
14.000
22.000
10.000
0.000
4.500
M6
M10x1.25
2.600
6.500
72.000
98.500
0.551
4052568122812
157051 AEVULQ-40-25-P-A
157051
AEVULQ
40
standard
P-A
21.500
6.000
60.000
G1/8
2.500
70.500
5.000
20.000
8.000
M6
4.000
42.000
14.000
22.000
10.000
0.000
4.500
M6
M10x1.25
2.600
6.500
77.000
108.500
0.581
4052568122829
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D