magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
AEVU-NPT (USA) - 紧凑型气缸
Festo
产品
气驱动器
带活塞杆的气缸
紧凑型、短行程、扁平气缸
ADVU, AEVU
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/cyl_pirod/short/advu_aevu/aevu_ass_usa_ntnr.prj},{NB=160609 AEVU-4-0.04-P-A---(0_ntnr)},{TNR=160609},{OLDTNR=160609},{HID=1.000},{TYP=AEVU},{INFO=2013-12-31},{DIA=4\"},{DIAA=4.000},{HUBW=[0.04\":1\"]},{HUBW2=[0.04:1]},{ZZZ=2.000},{HUBL=variabel},{HUB=0.040},{HUBST=0.000},{AUSF=P-A},{S11=0.000},{S2=0.000},{GEW=1.000},{BR=44.000},{PPATH=usa_templates/aevu_sbl_usa.prj},{BG=32.500},{D1=8.000},{E=128.000},{EE=1/4-27 NPT-2B},{H=5.000},{L21=66.500},{L3=8.000},{L4=25.000},{MM=25.000},{PL=10.500},{RT=M10},{T2=4.000},{TG=103.000},{AF=24.000},{AM=40.000},{D8=G1/4},{D9=11.700},{KF=1/2-20 UNF-2B},{KK=3/4-16 UNF-2A},{T4=6.100},{WH=10.000},{ZJ1=76.500},{ZM1=86.500},{S1=7/8},{KDM=100},{EOLDATE=31.12.2013}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2013年12月31日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
DIA
活塞直径
[英寸]
HUBL
行程
ⁿ/ₐ
AUSF
设计
ⁿ/ₐ
BG
[mm]
D1
[mm]
E
[mm]
EE
ⁿ/ₐ
H
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
MM
[mm]
PL
[mm]
RT
ⁿ/ₐ
T2
[mm]
TG
[mm]
AF
[mm]
AM
[mm]
D8
ⁿ/ₐ
D9
[mm]
KF
ⁿ/ₐ
KK
ⁿ/ₐ
T4
[mm]
WH
[mm]
ZJ
[mm]
ZM
[mm]
S1
ⁿ/ₐ
CNSMASSEXACT
重量
[kg]
160600 AEVU-1/2"-0.04-P-A
160600
AEVU
1/2"
variable
P-A
18.500
6.000
29.000
10-32 UNF-2B
1.000
38.040
3.000
16.000
6.000
8.000
M4
4.000
18.000
8.000
16.000
0.000
2.300
4-48 UNF-2B
10-32 UNF-2A
1.500
4.500
42.540
47.080
3/16
0.088
160601 AEVU-5/8"-0.04-P-A
160601
AEVU
5/8"
variable
P-A
18.500
6.000
29.000
10-32 UNF-2B
1.000
38.040
3.000
16.000
6.000
8.000
M4
4.000
18.000
10.000
20.000
0.000
3.200
8-36 UNF-2B
5/16-24 UNF-2A
1.500
4.500
42.540
47.080
9/32
0.088
160602 AEVU-3/4"-0.04-P-A
160602
AEVU
3/4"
variable
P-A
18.500
6.000
36.000
10-32 UNF-2B
1.500
38.040
4.000
18.000
10.000
8.000
M5
4.000
22.000
12.000
22.000
0.000
3.800
10-32 UNF-2B
3/8-24 UNF-2A
2.000
4.500
42.540
47.080
11/32
0.152
160603 AEVU-1"-0.04-P-A
160603
AEVU
1"
variable
P-A
18.500
6.000
40.000
10-32 UNF-2B
1.500
39.240
4.000
18.000
10.000
8.000
M5
4.000
26.000
12.000
22.000
0.000
3.800
10-32 UNF-2B
3/8-24 UNF-2A
2.000
5.500
45.040
50.580
11/32
0.184
160604 AEVU-1 1/4"-0.04-P...
160604
AEVU
1 1/4"
variable
P-A
21.500
6.000
50.000
1/8-27 NPT-2B
2.000
44.540
5.000
20.000
12.000
8.000
M6
4.000
32.000
14.000
22.000
0.000
4.500
1/4-28 UNF-2B
3/8-24 UNF-2A
2.600
6.000
50.540
56.580
3/8
0.303
160605 AEVU-1 5/8"-0.04-P...
160605
AEVU
1 5/8"
variable
P-A
21.500
6.000
60.000
1/8-27 NPT-2B
2.500
45.540
5.000
20.000
12.000
8.000
M6
4.000
42.000
14.000
22.000
0.000
4.500
1/4-28 UNF-2B
3/8-24 UNF-2A
2.600
6.500
52.040
58.580
3/8
0.441
160606 AEVU-2"-0.04-P-A
160606
AEVU
2"
variable
P-A
22.000
6.000
68.000
1/8-27 NPT-2B
3.000
45.540
6.000
20.000
16.000
8.000
M8
4.000
50.000
16.000
24.000
0.000
6.000
5/16-24 UNF-2B
1/2-20 UNF-2A
3.300
7.500
53.040
60.580
1/2
0.570
160607 AEVU-2 1/2"-0.04-P...
160607
AEVU
2 1/2"
variable
P-A
24.500
8.000
87.000
1/8-27 NPT-2B
4.000
50.040
8.000
25.000
16.000
8.000
M10
4.000
62.000
16.000
24.000
0.000
6.000
5/16-24 UNF-2B
1/2-20 UNF-2A
3.300
7.500
57.540
65.080
1/2
1.072
160608 AEVU-3"-0.04-P-A
160608
AEVU
3"
variable
P-A
27.500
8.000
107.000
1/8-27 NPT-2B
4.000
56.040
8.000
25.000
20.000
8.500
M10
4.000
82.000
20.000
32.000
G1/8
8.000
3/8-24 UNF-2B
5/8-18 UNF-2A
4.700
8.000
64.040
72.080
11/16
1.790
160609 AEVU-4"-0.04-P-A
160609
AEVU
4"
variable
P-A
32.500
8.000
128.000
1/4-27 NPT-2B
5.000
66.540
8.000
25.000
25.000
10.500
M10
4.000
103.000
24.000
40.000
G1/4
11.700
1/2-20 UNF-2B
3/4-16 UNF-2A
6.100
10.000
76.540
86.580
7/8
2.815
160610 AEVU-1/2"-0.04-A-P...
160610
AEVU
1/2"
variable
A-P-A
18.500
6.000
29.000
10-32 UNF-2B
1.000
38.040
3.000
16.000
6.000
8.000
M4
4.000
18.000
8.000
16.000
0.000
2.300
4-48 UNF-2B
10-32 UNF-2A
1.500
4.500
42.540
47.080
3/16
0.088
160611 AEVU-5/8"-0.04-A-P...
160611
AEVU
5/8"
variable
A-P-A
18.500
6.000
29.000
10-32 UNF-2B
1.000
38.040
3.000
16.000
6.000
8.000
M4
4.000
18.000
10.000
20.000
0.000
3.200
8-36 UNF-2B
5/16-24 UNF-2A
1.500
4.500
42.540
47.080
9/32
0.088
160612 AEVU-3/4"-0.04-A-P...
160612
AEVU
3/4"
variable
A-P-A
18.500
6.000
36.000
10-32 UNF-2B
1.500
38.040
4.000
18.000
10.000
8.000
M5
4.000
22.000
12.000
22.000
0.000
3.800
10-32 UNF-2B
3/8-24 UNF-2A
2.000
4.500
42.540
47.080
11/32
0.152
160613 AEVU-1"-0.04-A-P-A
160613
AEVU
1"
variable
A-P-A
18.500
6.000
40.000
10-32 UNF-2B
1.500
39.240
4.000
18.000
10.000
8.000
M5
4.000
26.000
12.000
22.000
0.000
3.800
10-32 UNF-2B
3/8-24 UNF-2A
2.000
5.500
45.040
50.580
11/32
0.184
160614 AEVU-1 1/4"-0.04-A...
160614
AEVU
1 1/4"
variable
A-P-A
21.500
6.000
50.000
1/8-27 NPT-2B
2.000
44.540
5.000
20.000
12.000
8.000
M6
4.000
32.000
14.000
22.000
0.000
4.500
1/4-28 UNF-2B
3/8-24 UNF-2A
2.600
6.000
50.540
56.580
3/8
0.303
160615 AEVU-1 5/8"-0.04-A...
160615
AEVU
1 5/8"
variable
A-P-A
21.500
6.000
60.000
1/8-27 NPT-2B
2.500
45.540
5.000
20.000
12.000
8.000
M6
4.000
42.000
14.000
22.000
0.000
4.500
1/4-28 UNF-2B
3/8-24 UNF-2A
2.600
6.500
52.040
58.580
3/8
0.441
160616 AEVU-2"-0.04-A-P-A
160616
AEVU
2"
variable
A-P-A
22.000
6.000
68.000
1/8-27 NPT-2B
3.000
45.540
6.000
20.000
16.000
8.000
M8
4.000
50.000
16.000
24.000
0.000
6.000
5/16-24 UNF-2B
1/2-20 UNF-2A
3.300
7.500
53.040
60.580
1/2
0.570
160617 AEVU-2 1/2"-0.04-A...
160617
AEVU
2 1/2"
variable
A-P-A
24.500
8.000
87.000
1/8-27 NPT-2B
4.000
50.040
8.000
25.000
16.000
8.000
M10
4.000
62.000
16.000
24.000
0.000
6.000
5/16-24 UNF-2B
1/2-20 UNF-2A
3.300
7.500
57.540
65.080
1/2
1.072
160618 AEVU-3"-0.04-A-P-A
160618
AEVU
3"
variable
A-P-A
27.500
8.000
107.000
1/8-27 NPT-2B
4.000
56.040
8.000
25.000
20.000
8.500
M10
4.000
82.000
20.000
32.000
G1/8
8.000
3/8-24 UNF-2B
5/8-18 UNF-2A
4.700
8.000
64.040
72.080
11/16
1.790
160619 AEVU-4"-0.04-A-P-A
160619
AEVU
4"
variable
A-P-A
32.500
8.000
128.000
1/4-27 NPT-2B
5.000
66.540
8.000
25.000
25.000
10.500
M10
4.000
103.000
24.000
40.000
G1/4
11.700
1/2-20 UNF-2B
3/4-16 UNF-2A
6.100
10.000
76.540
86.580
7/8
2.815
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D