magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
AEVU - 紧凑型气缸
Festo
产品
气驱动器
带活塞杆的气缸
紧凑型、短行程、扁平气缸
ADVU, AEVU
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/cyl_pirod/short/advu_aevu/aevu_ass.prj},{NB=156988 AEVU-20-15-A-P-A---(0)},{TNR=156988},{TYP=AEVU},{INFO=},{KDM=20},{HUBL=standard},{HUBW=15},{HUB=15},{HUBST=0},{AUSF=A-P-A},{GEW=2.000},{S11=0.000},{S2=0.000},{BG=18.500},{D1=6.000},{E=36.000},{EE=M5},{H=1.500},{L21=38.000},{L3=4.000},{L4=18.000},{MM=10.000},{PL=8.000},{RT=M5},{T2=4.000},{TG=22.000},{AF=12.000},{AM=22.000},{D8=0.000},{D9=3.800},{KF=M5},{KK=M10x1.25},{T4=2.000},{WH=4.500},{ZJ1=42.500},{ZM1=47.000},{S1=9.000},{BR=93.000},{PPATH=templates/aevu_sbl.prj},{EOLDATE=},{GTIN=4052568122249}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
活塞直径
[mm]
HUBL
行程
ⁿ/ₐ
AUSF
设计
ⁿ/ₐ
BG
[mm]
D1
[mm]
E
[mm]
EE
螺纹
ⁿ/ₐ
H
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
MM
[mm]
PL
[mm]
RT
ⁿ/ₐ
T2
[mm]
TG
[mm]
AF
[mm]
AM
[mm]
D8
ⁿ/ₐ
D9
[mm]
KF
ⁿ/ₐ
KK
ⁿ/ₐ
T4
[mm]
WH
[mm]
ZJ
[mm]
ZM
[mm]
S1
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
156930 AEVU-12-5-P-A
156930
AEVU
12
standard
P-A
18.500
6.000
29.000
M5
1.000
43.000
3.000
16.000
6.000
8.000
M4
4.000
18.000
8.000
16.000
0.000
2.300
M3
M6
1.500
4.500
47.500
57.000
5.000
0.095
4052568071219
156931 AEVU-12-10-P-A
156931
AEVU
12
standard
P-A
18.500
6.000
29.000
M5
1.000
48.000
3.000
16.000
6.000
8.000
M4
4.000
18.000
8.000
16.000
0.000
2.300
M3
M6
1.500
4.500
52.500
67.000
5.000
0.102
4052568071226
156935 AEVU-16-5-P-A
156935
AEVU
16
standard
P-A
18.500
6.000
29.000
M5
1.000
43.000
3.000
16.000
6.000
8.000
M4
4.000
18.000
10.000
20.000
0.000
3.200
M4
M8
1.500
4.500
47.500
57.000
7.000
0.097
4052568071233
156936 AEVU-16-10-P-A
156936
AEVU
16
standard
P-A
18.500
6.000
29.000
M5
1.000
48.000
3.000
16.000
8.000
8.000
M4
4.000
18.000
10.000
20.000
0.000
3.200
M4
M8
1.500
4.500
52.500
67.000
7.000
0.104
4052568071240
156937 AEVU-16-15-P-A
156937
AEVU
16
standard
P-A
18.500
6.000
29.000
M5
1.000
53.000
3.000
16.000
8.000
8.000
M4
4.000
18.000
10.000
20.000
0.000
3.200
M4
M8
1.500
4.500
57.500
77.000
7.000
0.112
4052568121808
156938 AEVU-16-20-P-A
156938
AEVU
16
standard
P-A
18.500
6.000
29.000
M5
1.000
58.000
3.000
16.000
8.000
8.000
M4
4.000
18.000
10.000
20.000
0.000
3.200
M4
M8
1.500
4.500
62.500
87.000
7.000
0.119
4052568121815
156939 AEVU-16-25-P-A
156939
AEVU
16
standard
P-A
18.500
6.000
29.000
M5
1.000
63.000
3.000
16.000
8.000
8.000
M4
4.000
18.000
10.000
20.000
0.000
3.200
M4
M8
1.500
4.500
67.500
97.000
7.000
0.127
4052568121822
156940 AEVU-20-5-P-A
156940
AEVU
20
standard
P-A
18.500
6.000
36.000
M5
1.500
43.000
4.000
18.000
10.000
8.000
M5
4.000
22.000
12.000
22.000
0.000
3.800
M5
M10x1.25
2.000
4.500
47.500
57.000
9.000
0.161
4052568121839
156941 AEVU-20-10-P-A
156941
AEVU
20
standard
P-A
18.500
6.000
36.000
M5
1.500
48.000
4.000
18.000
10.000
8.000
M5
4.000
22.000
12.000
22.000
0.000
3.800
M5
M10x1.25
2.000
4.500
52.500
67.000
9.000
0.172
4052568121846
156942 AEVU-20-15-P-A
156942
AEVU
20
standard
P-A
18.500
6.000
36.000
M5
1.500
53.000
4.000
18.000
10.000
8.000
M5
4.000
22.000
12.000
22.000
0.000
3.800
M5
M10x1.25
2.000
4.500
57.500
77.000
9.000
0.183
4052568121853
156943 AEVU-20-20-P-A
156943
AEVU
20
standard
P-A
18.500
6.000
36.000
M5
1.500
58.000
4.000
18.000
10.000
8.000
M5
4.000
22.000
12.000
22.000
0.000
3.800
M5
M10x1.25
2.000
4.500
62.500
87.000
9.000
0.195
4052568121860
156944 AEVU-20-25-P-A
156944
AEVU
20
standard
P-A
18.500
6.000
36.000
M5
1.500
63.000
4.000
18.000
10.000
8.000
M5
4.000
22.000
12.000
22.000
0.000
3.800
M5
M10x1.25
2.000
4.500
67.500
97.000
9.000
0.206
4052568121877
156945 AEVU-25-5-P-A
156945
AEVU
25
standard
P-A
18.500
6.000
40.000
M5
1.500
44.500
4.000
18.000
10.000
8.000
M5
4.000
26.000
12.000
22.000
0.000
3.800
M5
M10x1.25
2.000
5.500
50.000
60.500
9.000
0.194
4052568121884
156946 AEVU-25-10-P-A
156946
AEVU
25
standard
P-A
18.500
6.000
40.000
M5
1.500
49.500
4.000
18.000
10.000
8.000
M5
4.000
26.000
12.000
22.000
0.000
3.800
M5
M10x1.25
2.000
5.500
55.000
70.500
9.000
0.208
4052568121891
156947 AEVU-25-15-P-A
156947
AEVU
25
standard
P-A
18.500
6.000
40.000
M5
1.500
54.500
4.000
18.000
10.000
8.000
M5
4.000
26.000
12.000
22.000
0.000
3.800
M5
M10x1.25
2.000
5.500
60.000
80.500
9.000
0.222
4052568121907
156948 AEVU-25-20-P-A
156948
AEVU
25
standard
P-A
18.500
6.000
40.000
M5
1.500
59.500
4.000
18.000
10.000
8.000
M5
4.000
26.000
12.000
22.000
0.000
3.800
M5
M10x1.25
2.000
5.500
65.000
90.500
9.000
0.236
4052568121914
156949 AEVU-25-25-P-A
156949
AEVU
25
standard
P-A
18.500
6.000
40.000
M5
1.500
64.500
4.000
18.000
10.000
8.000
M5
4.000
26.000
12.000
22.000
0.000
3.800
M5
M10x1.25
2.000
5.500
70.000
100.500
9.000
0.250
4052568121921
156950 AEVU-32-5-P-A
156950
AEVU
32
standard
P-A
21.500
6.000
50.000
G1/8
2.000
49.500
5.000
20.000
12.000
8.000
M6
4.000
32.000
14.000
22.000
0.000
4.500
M6
M10x1.25
2.600
6.000
55.500
66.500
10.000
0.320
4052568121938
156951 AEVU-32-10-P-A
156951
AEVU
32
standard
P-A
21.500
6.000
50.000
G1/8
2.000
54.500
5.000
20.000
12.000
8.000
M6
4.000
32.000
14.000
22.000
0.000
4.500
M6
M10x1.25
2.600
6.000
60.500
76.500
10.000
0.340
4052568121945
156952 AEVU-32-15-P-A
156952
AEVU
32
standard
P-A
21.500
6.000
50.000
G1/8
2.000
59.500
5.000
20.000
12.000
8.000
M6
4.000
32.000
14.000
22.000
0.000
4.500
M6
M10x1.25
2.600
6.000
65.500
86.500
10.000
0.360
4052568121952
156953 AEVU-32-20-P-A
156953
AEVU
32
standard
P-A
21.500
6.000
50.000
G1/8
2.000
64.500
5.000
20.000
12.000
8.000
M6
4.000
32.000
14.000
22.000
0.000
4.500
M6
M10x1.25
2.600
6.000
70.500
96.500
10.000
0.380
4052568121969
156954 AEVU-32-25-P-A
156954
AEVU
32
standard
P-A
21.500
6.000
50.000
G1/8
2.000
69.500
5.000
20.000
12.000
8.000
M6
4.000
32.000
14.000
22.000
0.000
4.500
M6
M10x1.25
2.600
6.000
75.500
106.500
10.000
0.400
4052568121976
156955 AEVU-40-5-P-A
156955
AEVU
40
standard
P-A
21.500
6.000
60.000
G1/8
2.500
50.500
5.000
20.000
12.000
8.000
M6
4.000
42.000
14.000
22.000
0.000
4.500
M6
M10x1.25
2.600
6.000
57.000
68.500
10.000
0.463
4052568121983
156956 AEVU-40-10-P-A
156956
AEVU
40
standard
P-A
21.500
6.000
60.000
G1/8
2.500
55.500
5.000
20.000
12.000
8.000
M6
4.000
42.000
14.000
22.000
0.000
4.500
M6
M10x1.25
2.600
6.000
62.000
78.500
10.000
0.492
4052568121990
156957 AEVU-40-15-P-A
156957
AEVU
40
standard
P-A
21.500
6.000
60.000
G1/8
2.500
60.500
5.000
20.000
12.000
8.000
M6
4.000
42.000
14.000
22.000
0.000
4.500
M6
M10x1.25
2.600
6.000
67.000
88.500
10.000
0.521
4052568122003
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D