magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
ADVULQ - 紧凑型气缸
Festo
产品
气驱动器
带活塞杆的气缸
紧凑型、短行程、扁平气缸
ADVU, AEVU
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/cyl_pirod/short/advu_aevu/advulq_ass.prj},{NB=156766 ADVULQ-16-10-A-P-A---(0)},{TNR=156766},{TYP=ADVULQ},{INFO=2025-06-30},{KDM=16},{HUBL=standard},{HUB=10},{HUBW=10},{GEW=2.000},{S2=0.000},{S11=0.000},{HUBST=0},{AUSF=A-P-A},{BG=18.500},{D1=6.000},{E=29.000},{EE=M5},{H=1.000},{L21=38.000},{L3=3.000},{L4=16.000},{PL=8.000},{RT=M4},{T2=4.000},{TG=18.000},{AF=10.000},{AM=20.000},{B1=7.000},{D8=0.000},{D9=3.200},{KF=M4},{KK=M8},{T4=1.500},{WH=4.500},{ZJ1=42.500},{ZM1=47.000},{S1=7.000},{BR=135.000},{PPATH=templates/advulq_sbl.prj},{EOLDATE=30.06.2025},{GTIN=4052568120191}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product to be discontinued on 2025年6月30日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
活塞直径
[mm]
HUBL
行程
ⁿ/ₐ
AUSF
设计
ⁿ/ₐ
BG
[mm]
D1
[mm]
E
[mm]
EE
ⁿ/ₐ
H
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
PL
[mm]
RT
ⁿ/ₐ
T2
[mm]
TG
[mm]
AF
[mm]
AM
[mm]
B1
[mm]
D8
ⁿ/ₐ
D9
[mm]
KF
ⁿ/ₐ
KK
ⁿ/ₐ
T4
[mm]
WH
[mm]
ZJ
[mm]
ZM
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
156672 ADVULQ-12-5-P-A
156672
ADVULQ
12
standard
P-A
18.500
6.000
29.000
M5
1.000
43.000
3.000
16.000
8.000
M4
4.000
18.000
8.000
16.000
5.500
0.000
2.300
M3
M6
1.500
4.500
47.500
57.000
0.095
4052568119256
156673 ADVULQ-12-10-P-A
156673
ADVULQ
12
standard
P-A
18.500
6.000
29.000
M5
1.000
48.000
3.000
16.000
8.000
M4
4.000
18.000
8.000
16.000
5.500
0.000
2.300
M3
M6
1.500
4.500
52.500
67.000
0.102
4052568119263
156674 ADVULQ-12-15-P-A
156674
ADVULQ
12
standard
P-A
18.500
6.000
29.000
M5
1.000
53.000
3.000
16.000
8.000
M4
4.000
18.000
8.000
16.000
5.500
0.000
2.300
M3
M6
1.500
4.500
57.500
77.000
0.110
4052568119270
156675 ADVULQ-12-20-P-A
156675
ADVULQ
12
standard
P-A
18.500
6.000
29.000
M5
1.000
58.000
3.000
16.000
8.000
M4
4.000
18.000
8.000
16.000
5.500
0.000
2.300
M3
M6
1.500
4.500
62.500
87.000
0.117
4052568119287
156676 ADVULQ-12-25-P-A
156676
ADVULQ
12
standard
P-A
18.500
6.000
29.000
M5
1.000
63.000
3.000
16.000
8.000
M4
4.000
18.000
8.000
16.000
5.500
0.000
2.300
M3
M6
1.500
4.500
67.500
97.000
0.124
4052568119294
156677 ADVULQ-12-30-P-A
156677
ADVULQ
12
standard
P-A
18.500
6.000
29.000
M5
1.000
68.000
3.000
16.000
8.000
M4
4.000
18.000
8.000
16.000
5.500
0.000
2.300
M3
M6
1.500
4.500
72.500
107.000
0.132
4052568119300
156678 ADVULQ-12-40-P-A
156678
ADVULQ
12
standard
P-A
18.500
6.000
29.000
M5
1.000
78.000
3.000
16.000
8.000
M4
4.000
18.000
8.000
16.000
5.500
0.000
2.300
M3
M6
1.500
4.500
82.500
127.000
0.147
4052568119317
156679 ADVULQ-16-5-P-A
156679
ADVULQ
16
standard
P-A
18.500
6.000
29.000
M5
1.000
43.000
3.000
16.000
8.000
M4
4.000
18.000
10.000
20.000
7.000
0.000
3.200
M4
M8
1.500
4.500
47.500
57.000
0.097
4052568119324
156680 ADVULQ-16-10-P-A
156680
ADVULQ
16
standard
P-A
18.500
6.000
29.000
M5
1.000
48.000
3.000
16.000
8.000
M4
4.000
18.000
10.000
20.000
7.000
0.000
3.200
M4
M8
1.500
4.500
52.500
67.000
0.104
4052568119331
156681 ADVULQ-16-15-P-A
156681
ADVULQ
16
standard
P-A
18.500
6.000
29.000
M5
1.000
53.000
3.000
16.000
8.000
M4
4.000
18.000
10.000
20.000
7.000
0.000
3.200
M4
M8
1.500
4.500
57.500
77.000
0.112
4052568119348
156682 ADVULQ-16-20-P-A
156682
ADVULQ
16
standard
P-A
18.500
6.000
29.000
M5
1.000
58.000
3.000
16.000
8.000
M4
4.000
18.000
10.000
20.000
7.000
0.000
3.200
M4
M8
1.500
4.500
62.500
87.000
0.119
4052568119355
156683 ADVULQ-16-25-P-A
156683
ADVULQ
16
standard
P-A
18.500
6.000
29.000
M5
1.000
63.000
3.000
16.000
8.000
M4
4.000
18.000
10.000
20.000
7.000
0.000
3.200
M4
M8
1.500
4.500
67.500
97.000
0.127
4052568119362
156684 ADVULQ-16-30-P-A
156684
ADVULQ
16
standard
P-A
18.500
6.000
29.000
M5
1.000
68.000
3.000
16.000
8.000
M4
4.000
18.000
10.000
20.000
7.000
0.000
3.200
M4
M8
1.500
4.500
72.500
107.000
0.134
4052568119379
156685 ADVULQ-16-40-P-A
156685
ADVULQ
16
standard
P-A
18.500
6.000
29.000
M5
1.000
78.000
3.000
16.000
8.000
M4
4.000
18.000
10.000
20.000
7.000
0.000
3.200
M4
M8
1.500
4.500
82.500
127.000
0.149
4052568119386
156686 ADVULQ-20-5-P-A
156686
ADVULQ
20
standard
P-A
18.500
6.000
36.000
M5
1.500
43.000
4.000
18.000
8.000
M5
4.000
22.000
12.000
22.000
9.000
0.000
3.800
M5
M10x1.25
2.000
4.500
47.500
57.000
0.161
4052568119393
156687 ADVULQ-20-10-P-A
156687
ADVULQ
20
standard
P-A
18.500
6.000
36.000
M5
1.500
48.000
4.000
18.000
8.000
M5
4.000
22.000
12.000
22.000
9.000
0.000
3.800
M5
M10x1.25
2.000
4.500
52.500
67.000
0.172
4052568119409
156688 ADVULQ-20-15-P-A
156688
ADVULQ
20
standard
P-A
18.500
6.000
36.000
M5
1.500
53.000
4.000
18.000
8.000
M5
4.000
22.000
12.000
22.000
9.000
0.000
3.800
M5
M10x1.25
2.000
4.500
57.500
77.000
0.183
4052568119416
156689 ADVULQ-20-20-P-A
156689
ADVULQ
20
standard
P-A
18.500
6.000
36.000
M5
1.500
58.000
4.000
18.000
8.000
M5
4.000
22.000
12.000
22.000
9.000
0.000
3.800
M5
M10x1.25
2.000
4.500
62.500
87.000
0.195
4052568119423
156690 ADVULQ-20-25-P-A
156690
ADVULQ
20
standard
P-A
18.500
6.000
36.000
M5
1.500
63.000
4.000
18.000
8.000
M5
4.000
22.000
12.000
22.000
9.000
0.000
3.800
M5
M10x1.25
2.000
4.500
67.500
97.000
0.206
4052568119430
156691 ADVULQ-20-30-P-A
156691
ADVULQ
20
standard
P-A
18.500
6.000
36.000
M5
1.500
68.000
4.000
18.000
8.000
M5
4.000
22.000
12.000
22.000
9.000
0.000
3.800
M5
M10x1.25
2.000
4.500
72.500
107.000
0.218
4052568119447
156692 ADVULQ-20-40-P-A
156692
ADVULQ
20
standard
P-A
18.500
6.000
36.000
M5
1.500
78.000
4.000
18.000
8.000
M5
4.000
22.000
12.000
22.000
9.000
0.000
3.800
M5
M10x1.25
2.000
4.500
82.500
127.000
0.241
4052568119454
156693 ADVULQ-20-50-P-A
156693
ADVULQ
20
standard
P-A
18.500
6.000
36.000
M5
1.500
88.000
4.000
18.000
8.000
M5
4.000
22.000
12.000
22.000
9.000
0.000
3.800
M5
M10x1.25
2.000
4.500
92.500
147.000
0.264
4052568119461
156694 ADVULQ-25-5-P-A
156694
ADVULQ
25
standard
P-A
18.500
6.000
40.000
M5
1.500
44.500
4.000
18.000
8.000
M5
4.000
26.000
12.000
22.000
9.000
0.000
3.800
M5
M10x1.25
2.000
5.500
50.000
60.500
0.194
4052568119478
156695 ADVULQ-25-10-P-A
156695
ADVULQ
25
standard
P-A
18.500
6.000
40.000
M5
1.500
49.500
4.000
18.000
8.000
M5
4.000
26.000
12.000
22.000
9.000
0.000
3.800
M5
M10x1.25
2.000
5.500
55.000
70.500
0.208
4052568119485
156696 ADVULQ-25-15-P-A
156696
ADVULQ
25
standard
P-A
18.500
6.000
40.000
M5
1.500
54.500
4.000
18.000
8.000
M5
4.000
26.000
12.000
22.000
9.000
0.000
3.800
M5
M10x1.25
2.000
5.500
60.000
80.500
0.222
4052568119492
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D