magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
ESW - 圆形气缸
Festo
产品
气驱动器
带活塞杆的气缸
圆形气缸
DSW
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/cyl_pirod/round/dsw_esw/esw_ass.prj},{NB=161512 ESW-40-10-P-A-B---(asm_0_0)},{TNR=161512},{TYP=ESW},{INFO=2010-03-31},{KDM=40},{VAR=P-A-B},{SCHJ=1.000},{POD=0.000},{ASM=0.000},{GP=25.500},{HUBF=standard},{HUB=10},{HUBST=0},{KST=0},{AM=24.000},{B=38.000},{B1=46.000},{B2=44.800},{BE=M 38x1,5},{BEP=38.000},{BEKDR=36.160},{BF=35.000},{BG=9.600},{D=46.000},{D1=50.000},{D4=41.600},{EE=G1/4},{EEP=13.157},{EEKDR=11.445},{J3=16.000},{KK=M 12},{KKP=12.000},{KKKDR=9.853},{KW=10.000},{MM=16.000},{L2=113.000},{L7=10.500},{RT=M 10x1},{RTP=10.000},{RTKDR=8.773},{PL=12.000},{VA=16.000},{VD=3.000},{WF=45.000},{ZJ=158.000},{SW1=13.000},{KSTMAX=9.000},{HUBW=[10:500]},{BR=16.000},{B4=7.000},{H4=3.000},{C1=15.200},{C2=21.200},{EOLDATE=31.03.2010}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2010年3月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
ESNU - 圆形气缸
Festo
01.10.2024
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
活塞直径
[mm]
VAR
Model
ⁿ/ₐ
HUBF
Stroke standard/variabel
ⁿ/ₐ
AM
长度
[mm]
B
直径
[mm]
B1
宽度
[mm]
B2
直径
[mm]
BE
螺纹
ⁿ/ₐ
BF
长度
[mm]
BG
深度
[mm]
D
直径
[mm]
D1
直径
[mm]
D4
直径
[mm]
EE
螺纹
ⁿ/ₐ
J3
高度
[mm]
KK
螺纹
[mm]
KW
宽度
[mm]
MM
直径
[mm]
L2
长度
[mm]
L7
长度
[mm]
RT
螺纹
ⁿ/ₐ
PL
长度
[mm]
VA
宽度
[mm]
VD
宽度
[mm]
WF
宽度
[mm]
ZJ
长度
[mm]
SW1
扳手开口宽度
[mm]
161461 ESW-32-10-P-B
161461
ESW
32
P-B
standard
20.000
30.000
38.000
36.800
M 30x1,5
30.000
7.600
38.000
42.000
33.600
G1/8
12.800
M 10
8.000
12.000
96.000
8.000
M 8x1
9.000
14.000
2.000
38.000
134.000
10.000
161462 ESW-32-25-P-B
161462
ESW
32
P-B
standard
20.000
30.000
38.000
36.800
M 30x1,5
30.000
7.600
38.000
42.000
33.600
G1/8
12.800
M 10
8.000
12.000
96.000
8.000
M 8x1
9.000
14.000
2.000
38.000
134.000
10.000
161463 ESW-32-50-P-B
161463
ESW
32
P-B
standard
20.000
30.000
38.000
36.800
M 30x1,5
30.000
7.600
38.000
42.000
33.600
G1/8
12.800
M 10
8.000
12.000
96.000
8.000
M 8x1
9.000
14.000
2.000
38.000
134.000
10.000
161460 ESW-32-10-P-B
161460
ESW
32
P-B
standard
20.000
30.000
38.000
36.800
M 30x1,5
30.000
7.600
38.000
42.000
33.600
G1/8
12.800
M 10
8.000
12.000
96.000
8.000
M 8x1
9.000
14.000
2.000
38.000
134.000
10.000
161465 ESW-32-10-P-A-B
161465
ESW
32
P-A-B
standard
20.000
30.000
38.000
36.800
M 30x1,5
30.000
7.600
38.000
42.000
33.600
G1/8
12.800
M 10
8.000
12.000
96.000
8.000
M 8x1
9.000
14.000
2.000
38.000
134.000
10.000
161466 ESW-32-25-P-A-B
161466
ESW
32
P-A-B
standard
20.000
30.000
38.000
36.800
M 30x1,5
30.000
7.600
38.000
42.000
33.600
G1/8
12.800
M 10
8.000
12.000
96.000
8.000
M 8x1
9.000
14.000
2.000
38.000
134.000
10.000
161467 ESW-32-50-P-A-B
161467
ESW
32
P-A-B
standard
20.000
30.000
38.000
36.800
M 30x1,5
30.000
7.600
38.000
42.000
33.600
G1/8
12.800
M 10
8.000
12.000
96.000
8.000
M 8x1
9.000
14.000
2.000
38.000
134.000
10.000
161464 ESW-32-10-P-A-B
161464
ESW
32
P-A-B
standard
20.000
30.000
38.000
36.800
M 30x1,5
30.000
7.600
38.000
42.000
33.600
G1/8
12.800
M 10
8.000
12.000
96.000
8.000
M 8x1
9.000
14.000
2.000
38.000
134.000
10.000
161509 ESW-40-10-P-B
161509
ESW
40
P-B
standard
24.000
38.000
46.000
44.800
M 38x1,5
35.000
9.600
46.000
50.000
41.600
G1/4
16.000
M 12
10.000
16.000
113.000
10.500
M 10x1
12.000
16.000
3.000
45.000
158.000
13.000
161510 ESW-40-25-P-B
161510
ESW
40
P-B
standard
24.000
38.000
46.000
44.800
M 38x1,5
35.000
9.600
46.000
50.000
41.600
G1/4
16.000
M 12
10.000
16.000
113.000
10.500
M 10x1
12.000
16.000
3.000
45.000
158.000
13.000
161511 ESW-40-50-P-B
161511
ESW
40
P-B
standard
24.000
38.000
46.000
44.800
M 38x1,5
35.000
9.600
46.000
50.000
41.600
G1/4
16.000
M 12
10.000
16.000
113.000
10.500
M 10x1
12.000
16.000
3.000
45.000
158.000
13.000
161508 ESW-40-10-P-B
161508
ESW
40
P-B
standard
24.000
38.000
46.000
44.800
M 38x1,5
35.000
9.600
46.000
50.000
41.600
G1/4
16.000
M 12
10.000
16.000
113.000
10.500
M 10x1
12.000
16.000
3.000
45.000
158.000
13.000
161513 ESW-40-10-P-A-B
161513
ESW
40
P-A-B
standard
24.000
38.000
46.000
44.800
M 38x1,5
35.000
9.600
46.000
50.000
41.600
G1/4
16.000
M 12
10.000
16.000
113.000
10.500
M 10x1
12.000
16.000
3.000
45.000
158.000
13.000
161514 ESW-40-25-P-A-B
161514
ESW
40
P-A-B
standard
24.000
38.000
46.000
44.800
M 38x1,5
35.000
9.600
46.000
50.000
41.600
G1/4
16.000
M 12
10.000
16.000
113.000
10.500
M 10x1
12.000
16.000
3.000
45.000
158.000
13.000
161515 ESW-40-50-P-A-B
161515
ESW
40
P-A-B
standard
24.000
38.000
46.000
44.800
M 38x1,5
35.000
9.600
46.000
50.000
41.600
G1/4
16.000
M 12
10.000
16.000
113.000
10.500
M 10x1
12.000
16.000
3.000
45.000
158.000
13.000
161512 ESW-40-10-P-A-B
161512
ESW
40
P-A-B
standard
24.000
38.000
46.000
44.800
M 38x1,5
35.000
9.600
46.000
50.000
41.600
G1/4
16.000
M 12
10.000
16.000
113.000
10.500
M 10x1
12.000
16.000
3.000
45.000
158.000
13.000
161557 ESW-50-10-P-B
161557
ESW
50
P-B
standard
32.000
45.000
57.000
55.800
M 45x1,5
38.000
12.600
57.000
60.000
52.400
G1/4
19.000
M 16
10.000
20.000
120.000
12.000
M 12x1,5
12.000
18.000
3.000
50.000
170.000
17.000
161558 ESW-50-25-P-B
161558
ESW
50
P-B
standard
32.000
45.000
57.000
55.800
M 45x1,5
38.000
12.600
57.000
60.000
52.400
G1/4
19.000
M 16
10.000
20.000
120.000
12.000
M 12x1,5
12.000
18.000
3.000
50.000
170.000
17.000
161559 ESW-50-50-P-B
161559
ESW
50
P-B
standard
32.000
45.000
57.000
55.800
M 45x1,5
38.000
12.600
57.000
60.000
52.400
G1/4
19.000
M 16
10.000
20.000
120.000
12.000
M 12x1,5
12.000
18.000
3.000
50.000
170.000
17.000
161556 ESW-50-10-P-B
161556
ESW
50
P-B
standard
32.000
45.000
57.000
55.800
M 45x1,5
38.000
12.600
57.000
60.000
52.400
G1/4
19.000
M 16
10.000
20.000
120.000
12.000
M 12x1,5
12.000
18.000
3.000
50.000
170.000
17.000
161561 ESW-50-10-P-A-B
161561
ESW
50
P-A-B
standard
32.000
45.000
57.000
55.800
M 45x1,5
38.000
12.600
57.000
60.000
52.400
G1/4
19.000
M 16
10.000
20.000
120.000
12.000
M 12x1,5
12.000
18.000
3.000
50.000
170.000
17.000
161562 ESW-50-25-P-A-B
161562
ESW
50
P-A-B
standard
32.000
45.000
57.000
55.800
M 45x1,5
38.000
12.600
57.000
60.000
52.400
G1/4
19.000
M 16
10.000
20.000
120.000
12.000
M 12x1,5
12.000
18.000
3.000
50.000
170.000
17.000
161563 ESW-50-50-P-A-B
161563
ESW
50
P-A-B
standard
32.000
45.000
57.000
55.800
M 45x1,5
38.000
12.600
57.000
60.000
52.400
G1/4
19.000
M 16
10.000
20.000
120.000
12.000
M 12x1,5
12.000
18.000
3.000
50.000
170.000
17.000
161560 ESW-50-10-P-A-B
161560
ESW
50
P-A-B
standard
32.000
45.000
57.000
55.800
M 45x1,5
38.000
12.600
57.000
60.000
52.400
G1/4
19.000
M 16
10.000
20.000
120.000
12.000
M 12x1,5
12.000
18.000
3.000
50.000
170.000
17.000
161605 ESW-63-10-P-B
161605
ESW
63
P-B
standard
32.000
45.000
70.000
67.000
M 45x1,5
38.000
17.600
70.000
60.000
65.400
G3/8
20.500
M 16
10.000
20.000
124.000
12.700
M 14x1,5
13.000
18.000
3.000
50.000
174.000
17.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D