您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
ESN - 标准气缸
Festo
产品
气驱动器
带活塞杆的气缸
圆形气缸
DSN, ESN
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/cyl_pirod/round/dsn_esn/esn_asmtab.prj},{NB=5094 ESN-12-50-P---(0)},{TNR=5094},{TYP=ESN-12},{INFO=2018-12-31},{KDM=12},{HUB=50},{HUB1=50},{HUBST=0},{DA=P},{AM=16},{BE=M16x1,5},{CD=6},{D=20},{D1=16},{D2=6},{D3=13.3},{D6=0},{EE=M5},{EW=12},{E1=1.0},{H1=0},{KK=M6},{K2=0.0},{KV=24},{KW=8},{L=9},{L3=6.0},{L4=17.0},{L5=15},{L6=38},{L7=21},{L8=10.0},{L9=23.0},{SW=5},{WH=22},{ZRL=30.000},{EOLDATE=31.12.2018},{GTIN=4052568064914}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2018年12月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
ESNU - 圆形气缸
Festo
01.10.2024
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
活塞直径
[mm]
DA
缓冲
ⁿ/ₐ
AM
[mm]
BE
[mm]
CD
[mm]
D
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D6
[mm]
EE
[mm]
EW
[mm]
E1
[mm]
H1
[mm]
KK
ⁿ/ₐ
K2
[mm]
KV
[mm]
KW
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
SW
[mm]
WH
[mm]
XC
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
11651 ESN-8-1-P
11651
ESN-8
8
P
12
M12x1,25
4
15
12
4
9.3
0
M5
8
1.0
0
M4
0.0
19
6
6
74.000
46.000
6.0
12.0
10
28
16
10.0
16.0
0
16
64.000
0.04023
5086 ESN-8-10-P
5086
ESN-8
8
P
12
M12x1,25
4
15
12
4
9.3
0
M5
8
1.0
0
M4
0.0
19
6
6
74.000
46.000
6.0
12.0
10
28
16
10.0
16.0
0
16
64.000
0.04230
4052568064839
5087 ESN-8-25-P
5087
ESN-8
8
P
12
M12x1,25
4
15
12
4
9.3
0
M5
8
1.0
0
M4
0.0
19
6
6
74.000
46.000
6.0
12.0
10
28
16
10.0
16.0
0
16
64.000
0.04575
4052568064846
5088 ESN-8-50-P
5088
ESN-8
8
P
12
M12x1,25
4
15
12
4
9.3
0
M5
8
1.0
0
M4
0.0
19
6
6
74.000
46.000
6.0
12.0
10
28
16
10.0
16.0
0
16
64.000
0.05150
4052568064853
11652 ESN-10-1-P
11652
ESN-10
10
P
12
M12x1,25
4
15
12
4
11.3
0
M5
8
1.0
0
M4
0.0
19
6
6
74.000
46.000
6.0
12.0
10
28
16
10.0
16.0
0
16
64.000
0.04325
5089 ESN-10-10-P
5089
ESN-10
10
P
12
M12x1,25
4
15
12
4
11.3
0
M5
8
1.0
0
M4
0.0
19
6
6
74.000
46.000
6.0
12.0
10
28
16
10.0
16.0
0
16
64.000
0.04550
4052568064860
5090 ESN-10-25-P
5090
ESN-10
10
P
12
M12x1,25
4
15
12
4
11.3
0
M5
8
1.0
0
M4
0.0
19
6
6
74.000
46.000
6.0
12.0
10
28
16
10.0
16.0
0
16
64.000
0.04925
4052568064877
5091 ESN-10-50-P
5091
ESN-10
10
P
12
M12x1,25
4
15
12
4
11.3
0
M5
8
1.0
0
M4
0.0
19
6
6
74.000
46.000
6.0
12.0
10
28
16
10.0
16.0
0
16
64.000
0.05550
4052568064884
11653 ESN-12-1-P
11653
ESN-12
12
P
16
M16x1,5
6
20
16
6
13.3
0
M5
12
1.0
0
M6
0.0
24
8
9
89.000
50.000
6.0
17.0
15
38
21
10.0
23.0
5
22
75.000
0.08041
5092 ESN-12-10-P
5092
ESN-12
12
P
16
M16x1,5
6
20
16
6
13.3
0
M5
12
1.0
0
M6
0.0
24
8
9
89.000
50.000
6.0
17.0
15
38
21
10.0
23.0
5
22
75.000
0.08410
4052568064891
5093 ESN-12-25-P
5093
ESN-12
12
P
16
M16x1,5
6
20
16
6
13.3
0
M5
12
1.0
0
M6
0.0
24
8
9
89.000
50.000
6.0
17.0
15
38
21
10.0
23.0
5
22
75.000
0.09025
4052568064907
5094 ESN-12-50-P
5094
ESN-12
12
P
16
M16x1,5
6
20
16
6
13.3
0
M5
12
1.0
0
M6
0.0
24
8
9
89.000
50.000
6.0
17.0
15
38
21
10.0
23.0
5
22
75.000
0.10050
4052568064914
11654 ESN-16-1-P
11654
ESN-16
16
P
16
M16x1,5
6
20
16
6
17.3
0
M5
12
1.6
0
M6
0.0
24
8
9
95.000
56.000
6.0
17.0
15
38
21
10.0
22.0
5
22
82.000
0.09647
5095 ESN-16-10-P
5095
ESN-16
16
P
16
M16x1,5
6
20
16
6
17.3
0
M5
12
1.6
0
M6
0.0
24
8
9
95.000
56.000
6.0
17.0
15
38
21
10.0
22.0
5
22
82.000
0.10070
4052568064921
5096 ESN-16-25-P
5096
ESN-16
16
P
16
M16x1,5
6
20
16
6
17.3
0
M5
12
1.6
0
M6
0.0
24
8
9
95.000
56.000
6.0
17.0
15
38
21
10.0
22.0
5
22
82.000
0.10775
4052568064938
5097 ESN-16-50-P
5097
ESN-16
16
P
16
M16x1,5
6
20
16
6
17.3
0
M5
12
1.6
0
M6
0.0
24
8
9
95.000
56.000
6.0
17.0
15
38
21
10.0
22.0
5
22
82.000
0.11950
4052568064945
11655 ESN-20-1-P
11655
ESN-20
20
P
20
M22x1,5
8
27
22
8
21.3
0
G1/8
16
1.6
0
M8
0.0
32
11
12
112.000
68.000
8.2
20.0
18
44
24
16.0
29.0
7
24
95.000
0.20071
5098 ESN-20-10-P
5098
ESN-20
20
P
20
M22x1,5
8
27
22
8
21.3
0
G1/8
16
1.6
0
M8
0.0
32
11
12
112.000
68.000
8.2
20.0
18
44
24
16.0
29.0
7
24
95.000
0.20710
4052568064952
5099 ESN-20-25-P
5099
ESN-20
20
P
20
M22x1,5
8
27
22
8
21.3
0
G1/8
16
1.6
0
M8
0.0
32
11
12
112.000
68.000
8.2
20.0
18
44
24
16.0
29.0
7
24
95.000
0.21775
4052568064969
5100 ESN-20-50-P
5100
ESN-20
20
P
20
M22x1,5
8
27
22
8
21.3
0
G1/8
16
1.6
0
M8
0.0
32
11
12
112.000
68.000
8.2
20.0
18
44
24
16.0
29.0
7
24
95.000
0.23550
4052568064976
11656 ESN-25-1-P
11656
ESN-25
25
P
22
M22x1,5
8
27
22
10
26.5
0
G1/8
16
2.0
0
M10
0.0
32
11
12
119.500
69.500
8.2
22.0
20
50
28
16.0
27.5
9
28
104.000
0.26109
5101 ESN-25-10-P
5101
ESN-25
25
P
22
M22x1,5
8
27
22
10
26.5
0
G1/8
16
2.0
0
M10
0.0
32
11
12
119.500
69.500
8.2
22.0
20
50
28
16.0
27.5
9
28
104.000
0.27090
4052568064983
5102 ESN-25-25-P
5102
ESN-25
25
P
22
M22x1,5
8
27
22
10
26.5
0
G1/8
16
2.0
0
M10
0.0
32
11
12
119.500
69.500
8.2
22.0
20
50
28
16.0
27.5
9
28
104.000
0.28725
4052568064990
5103 ESN-25-50-P
5103
ESN-25
25
P
22
M22x1,5
8
27
22
10
26.5
0
G1/8
16
2.0
0
M10
0.0
32
11
12
119.500
69.500
8.2
22.0
20
50
28
16.0
27.5
9
28
104.000
0.31450
4052568065003
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D