magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DSBC (m) - 标准气缸, 模块化系统
Festo
产品
气驱动器
带活塞杆的气缸
带夹紧单元的气缸
DSBC-C
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/cyl_pirod/clamp/dsbc_c/dsbc_asmtab.prj},{NB=1463770 DSBC-50-1-PA-N3---(0)},{KDM=50},{A2N=500},{A=32},{B=40},{BG=17},{E=64},{EB=65.500},{EEK=13.157},{G=33.0},{H1=78.500},{U1=5.50},{U2=10.40},{KKDM=16.000},{KKP=1.500},{L2=26.8},{L3=5.0},{L4=18.000},{L5=18.000},{L7=9.5},{L8N=106},{MM=20},{B1=16},{PL=22.5},{RTK=8.000},{TG=46.5},{VA=4},{VD=11.5},{WH=35.6},{ZJN=141.8},{ZMN=179.8},{SW1=17},{SW2=24},{SW3=8},{AM=32},{AF=16},{D1=10.5},{D3=20.000},{KFK=10.000},{T1=21.0},{T2=4.7},{V2=107.000},{W2=20.000},{W3=67.000},{GEW=1190.000},{GEWHUB=56.000},{GEWEND1=61.000},{TNR=1463770},{TYP=DSBC},{HUB=1},{HUBST=0},{VER=-},{LAU=-},{FES=-},{END=-},{KA=-},{KGA=-},{AUKO=-},{PRFA=-},{DAE=P},{NOR=N3},{KOR=-},{TB=-},{PAR=-},{AV=-},{ZUEU=-},{EK=0},{EG=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
活塞直径
[mm]
A
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
B
[mm]
BG
[mm]
E
[mm]
EB
[mm]
EE
螺纹
ⁿ/ₐ
G
[mm]
H1
[mm]
U1
[mm]
U2
[mm]
KK
螺纹
ⁿ/ₐ
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L7
[mm]
L8
[mm]
MM
[mm]
B1
[mm]
PL
[mm]
RT
螺纹
ⁿ/ₐ
TG
[mm]
VA
[mm]
VD
[mm]
WH
[mm]
ZJ
[mm]
ZM
[mm]
ZW
[mm]
SW1
扳手开口宽度
[mm]
SW2
扳手开口宽度
[mm]
SW3
扳手开口宽度
[mm]
AM
[mm]
AF
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
ⁿ/ₐ
KF
螺纹
ⁿ/ₐ
T1
[mm]
T2
[mm]
W2
[mm]
W3
[mm]
CNSMASSEXACT
重量
[kg]
1463250 DSBC-32-1-PA-N3
1463250
DSBC
32
22
0
0
0
30
16
45
46.500
G1/8
28.0
57.500
5.25
5.70
M10x1.25
18.0
4.0
14.000
14.000
6.5
95
12
10
19.5
M6
32.5
4
10.0
25.0
120.1
148.1
165.100
10
16
6
22
12
6.4
M5
13.000
M3
M6
16.0
2.6
14.000
45.000
0.4677
1461995 DSBC-40-1-PA-N3
1461995
DSBC
40
24
0
0
0
35
16
54
54.800
G1/4
33.0
64.000
4.00
8.00
M12x1.25
21.3
4.0
17.000
17.000
7.5
106
16
12
22.5
M6
38.0
4
10.5
28.7
134.9
166.8
187.900
13
18
6
24
12
8.4
G1/8
13.000
M3
M8
16.0
3.3
16.000
53.000
0.7437
1463770 DSBC-50-1-PA-N3
1463770
DSBC
50
32
0
0
0
40
17
64
65.500
G1/4
33.0
78.500
5.50
10.40
M16x1.5
26.8
5.0
18.000
18.000
9.5
107
20
16
22.5
M8
46.5
4
11.5
35.6
142.8
181.8
209.800
17
24
8
32
16
10.5
G1/8
20.000
M5
M10
21.0
4.7
20.000
67.000
1.1956
1463475 DSBC-63-1-PA-N3
1463475
DSBC
63
32
0
0
0
45
17
75
76.000
G3/8
40.5
84.500
6.25
12.75
M16x1.5
27.0
5.0
25.000
25.000
9.0
122
20
16
27.5
M8
56.5
4
15.0
35.9
158.1
197.4
234.100
17
24
8
32
16
10.5
G1/8
20.000
M5
M10
21.0
4.7
24.000
76.000
1.7462
1463495 DSBC-80-1-PA-N3
1463495
DSBC
80
40
0
0
0
45
17
93
92.000
G3/8
43.0
105.000
8.00
12.50
M20x1.5
34.2
24.5
22.000
22.000
11.0
129
25
20
30.0
M10
72.0
4
15.7
45.4
174.6
223.0
269.600
22
30
6
40
20
13.0
G1/8
30.000
M5
M12
26.5
6.1
31.500
95.000
2.6692
1463520 DSBC-100-1-PA-N3
1463520
DSBC
100
40
0
0
0
55
17
110
109.000
G1/2
48.0
113.500
10.00
13.50
M20x1.5
38.0
24.5
25.500
25.500
7.5
139
25
20
31.5
M10
89.0
4
19.2
49.3
188.5
240.8
286.700
22
30
6
40
20
13.0
G1/8
30.000
M5
M12
26.5
6.1
31.000
98.000
3.6751
1722457 DSBC-125-1-PA-N3
1722457
DSBC
125
54
0
0
0
60
20
136
132.000
G1/2
44.7
0.000
8.00
13.00
M27x2
45.5
31.0
0.000
0.000
-10.0
161
32
0
22.5
M12
110.0
6
20.5
64.1
226.0
292.0
350.300
27
41
8
54
32
17.0
G1/8
0.000
M5
M16
40.0
8.0
42.000
125.000
6.6261
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D