magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
YSR-..-C - 液压缓冲器
Festo
产品
气驱动器
液压缓冲器
YSR
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/cushio/ysr/ysr_c_asmtab.prj},{NB=191199 YSR-10-10-C---(0_OUT)},{TNR=191199},{TYP=YSR-10-10-C},{STM=0},{SP=1},{D1=M14x1},{D2=5.000},{D3=10.000},{D4=12.400},{L1=55.000},{L2=42.000},{L3=20.500},{L4=10.000},{L5=10.500},{B1=5.000},{SW1=17.000},{STMAX=30.000},{CNSMASSEXACT=0.051},{MUT=2.000},{PPATH=assemblies/ysr_c_asmtpl.prj},{GTIN=4052568150518}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
D2
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
B1
[mm]
SW1
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
540060 YSR-4-4-C
540060
YSR-4-4-C
M6x0.5
2.000
3.500
5.300
28.500
18.500
8.300
4.000
4.300
2.500
8.000
0.005
4052568178376
158981 YSR-5-5-C
158981
YSR-5-5-C
M8x1
2.500
4.700
6.700
29.000
19.000
10.800
5.500
5.800
3.000
10.000
0.008
4052568071462
160272 YSR-7-5-C
160272
YSR-7-5-C
M10x1
3.000
6.000
8.600
34.000
23.000
12.300
7.000
7.300
3.500
13.000
0.016
4052568012205
34571 YSR-8-8-C
34571
YSR-8-8-C
M12x1
4.000
8.000
10.400
46.000
33.000
16.300
8.000
8.300
4.000
15.000
0.032
4052568010027
191199 YSR-10-10-C
191199
YSR-10-10-C
M14x1
5.000
10.000
12.400
55.000
42.000
20.500
10.000
10.500
5.000
17.000
0.051
4052568150518
34572 YSR-12-12-C
34572
YSR-12-12-C
M16x1
6.000
12.000
14.500
64.000
51.000
24.500
12.000
12.500
5.000
19.000
0.074
4052568010034
34573 YSR-16-20-C
34573
YSR-16-20-C
M22x1.5
8.000
16.000
19.600
86.000
69.000
36.500
16.000
16.500
6.000
27.000
0.185
4052568010041
34574 YSR-20-25-C
34574
YSR-20-25-C
M26x1.5
10.000
20.000
23.800
104.000
87.000
45.500
20.000
20.500
8.000
32.000
0.318
4052568010058
160273 YSR-25-40-C
160273
YSR-25-40-C
M30x1.5
12.000
25.000
27.800
152.000
125.000
61.500
20.500
21.500
10.000
36.000
0.600
4052568128296
160274 YSR-32-60-C
160274
YSR-32-60-C
M37x1.5
15.000
32.000
34.800
205.000
179.000
87.000
26.000
27.000
12.000
46.000
1.220
4052568128302
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D