magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DYSC - 缓冲器
Festo
产品
气驱动器
液压缓冲器
DYSC
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/cushio/dysc/dysc_asmtab.prj},{NB=548013 DYSC-8-8-Y1F---(0)},{TNR=548013},{TYP=DYSC-8-8-Y1F},{HUBST=0},{D1=M12x1},{D1N=12.000},{D1P=1.000},{D2=4.000},{D3=7.000},{D4=10.400},{L1=59.050},{L2=46.050},{L3=8.000},{L4=8.000},{B=4.000},{SW1=15.000},{SW2=4.000},{T=2.500},{PPATH=assemblies/dysc_asmtpl.prj},{CNSMASSEXACT=0.036},{GTIN=4052568189297}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
ⁿ/ₐ
D2
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
B
[mm]
SW1
扳手开口宽度
[mm]
SW2
扳手开口宽度
[mm]
T
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
570506 DYSC-4-4-Y1F---(0)
570506
DYSC-4-4-Y1F
M6X0.5
2.000
3.500
5.350
35.500
25.500
4.400
4.000
2.500
8.000
2.000
1.600
0.005
4052568217235
548011 DYSC-5-5-Y1F---(0)
548011
DYSC-5-5-Y1F
M8x1
2.500
4.700
6.700
38.600
28.600
5.500
5.000
3.000
10.000
2.500
1.600
0.009
4052568093181
548012 DYSC-7-5-Y1F---(0)
548012
DYSC-7-5-Y1F
M10x1
3.000
6.000
8.600
45.150
34.150
7.000
5.000
3.500
13.000
3.000
2.000
0.017
4052568005986
548013 DYSC-8-8-Y1F---(0)
548013
DYSC-8-8-Y1F
M12x1
4.000
7.000
10.400
59.050
46.050
8.000
8.000
4.000
15.000
4.000
2.500
0.036
4052568189297
548014 DYSC-12-12-Y1F---(...
548014
DYSC-12-12-Y1F
M16x1
6.000
11.000
14.500
82.500
69.500
12.000
12.000
5.000
19.000
5.000
2.500
0.081
4052568189303
553593 DYSC-16-18-Y1F---(...
553593
DYSC-16-18-Y1F
M22x1.5
8.000
15.000
19.600
110.000
93.000
17.000
18.000
6.000
27.000
5.000
3.500
0.210
4052568197698
2479149 DYSC-20-18-Y1F---...
2479149
DYSC-20-18-Y1F
M26x1.5
10.000
18.800
23.800
122.000
105.000
18.500
18.000
8.000
32.000
6.000
4.500
0.370
4052568254346
2480234 DYSC-25-25-Y1F---...
2480234
DYSC-25-25-Y1F
M30x1.5
12.000
22.800
27.800
165.000
137.000
22.500
25.000
10.000
36.000
8.000
5.000
0.575
4052568254353
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D