magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DYEF-G8 - 缓冲器
Festo
产品
气驱动器
液压缓冲器
DYEF
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/cushio/dyef/dyef_g8_asmtab.prj},{NB=8132355 DYEF-G8-M12-Y1-F1A---(0)},{TNR=8132355},{TYP=DYEF-G8-M12-Y1-F1A},{HUBST=0.000},{D=M12x1},{D1=M12x1},{D2=0.000},{D5=15.000},{L1=54.000},{L2=2.000},{L3=0.000},{L4=51.000},{SW1=4.000},{SW2=0.000},{SW3=10.000},{T1=6.000},{T2=0.000},{B2=0.000},{CUSH=699441},{HUELS=8074428},{CNSMASSEXACT=0.0725},{MOM=5},{V=1},{GTIN=4052568578527}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
螺纹
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
D2
[mm]
D5
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
SW1
[mm]
SW2
[mm]
SW3
[mm]
T1
[mm]
T2
[mm]
B2
[mm]
CNSMASSEXACT
重量
[kg]
MOM
紧固扭矩
[Nm]
GTIN
ⁿ/ₐ
8073902 DYEF-G8-M4-Y1
8073902
DYEF-G8-M4-Y1
M4x0.5
M4x0.5
0.000
6.000
22.000
0.900
0.000
22.000
1.300
0.000
3.000
2.000
0.000
0.000
0.0050
0.5
4052568446048
8073903 DYEF-G8-M5-Y1
8073903
DYEF-G8-M5-Y1
M5x0.5
M5x0.5
0.000
7.000
26.000
1.800
0.000
30.500
1.500
0.000
4.000
2.500
0.000
0.000
0.0084
0.8
4052568446055
8073904 DYEF-G8-M6-Y1
8073904
DYEF-G8-M6-Y1
M6x0.5
M6x0.5
0.000
8.000
30.000
1.800
0.000
31.000
2.000
0.000
5.000
3.000
0.000
0.000
0.0117
1
4052568446062
8073905 DYEF-G8-M8-Y1
8073905
DYEF-G8-M8-Y1
M8x1
M8x1
0.000
10.000
38.000
2.000
0.000
36.000
2.500
0.000
6.000
4.000
0.000
0.000
0.0230
2
4052568446079
8073906 DYEF-G8-M10-Y1
8073906
DYEF-G8-M10-Y1
M10x1
M10x1
0.000
13.000
41.000
1.800
0.000
39.000
3.000
0.000
8.000
5.000
0.000
0.000
0.0410
3
4052568446086
8073907 DYEF-G8-M12-Y1
8073907
DYEF-G8-M12-Y1
M12x1
M12x1
0.000
15.000
54.000
2.000
0.000
51.000
4.000
0.000
10.000
6.000
0.000
0.000
0.0725
5
4052568446093
8073908 DYEF-G8-M14-Y1
8073908
DYEF-G8-M14-Y1
M14x1
M14x1
0.000
18.000
72.000
2.000
0.000
65.000
4.000
0.000
10.000
6.000
0.000
0.000
0.1365
8
4052568446109
8131070 DYEF-G8-M4-Y1-F1A
8131070
DYEF-G8-M4-Y1-F1A
M4x0.5
M4x0.5
0.000
6.000
22.000
0.900
0.000
22.000
1.300
0.000
3.000
2.000
0.000
0.000
0.0050
0.5
4052568562083
8131071 DYEF-G8-M5-Y1-F1A
8131071
DYEF-G8-M5-Y1-F1A
M5x0.5
M5x0.5
0.000
7.000
26.000
1.800
0.000
30.500
1.500
0.000
4.000
2.500
0.000
0.000
0.0084
0.8
4052568562090
8131072 DYEF-G8-M6-Y1-F1A
8131072
DYEF-G8-M6-Y1-F1A
M6x0.5
M6x0.5
0.000
8.000
30.000
1.800
0.000
31.000
2.000
0.000
5.000
3.000
0.000
0.000
0.0117
1
4052568562106
8131073 DYEF-G8-M8-Y1-F1A
8131073
DYEF-G8-M8-Y1-F1A
M8x1
M8x1
0.000
10.000
38.000
2.000
0.000
36.000
2.500
0.000
6.000
4.000
0.000
0.000
0.0230
2
4052568562113
8131074 DYEF-G8-M10-Y1-F1...
8131074
DYEF-G8-M10-Y1-F1A
M10x1
M10x1
0.000
13.000
41.000
1.800
0.000
39.000
3.000
0.000
8.000
5.000
0.000
0.000
0.0410
3
4052568562120
8132355 DYEF-G8-M12-Y1-F1...
8132355
DYEF-G8-M12-Y1-F1A
M12x1
M12x1
0.000
15.000
54.000
2.000
0.000
51.000
4.000
0.000
10.000
6.000
0.000
0.000
0.0725
5
4052568578527
8132356 DYEF-G8-M14-Y1-F1...
8132356
DYEF-G8-M14-Y1-F1A
M14x1
M14x1
0.000
18.000
72.000
2.000
0.000
65.000
4.000
0.000
10.000
6.000
0.000
0.000
0.1365
8
4052568578534
8160234 DYEF-G8-M4-Y1F
8160234
DYEF-G8-M4-Y1F
M4x0.5
M4x0.5
6.000
0.000
22.000
1.700
22.000
0.000
3.000
2.500
1.300
2.000
0.000
0.000
0.0045
0.5
4052568585389
8160235 DYEF-G8-M5-Y1F
8160235
DYEF-G8-M5-Y1F
M5x0.5
M5x0.5
7.000
0.000
26.000
2.800
30.500
0.000
4.000
3.000
1.500
2.500
0.000
0.000
0.0076
0.8
4052568585396
8160236 DYEF-G8-M6-Y1F
8160236
DYEF-G8-M6-Y1F
M6x0.5
M6x0.5
8.000
0.000
30.000
3.100
31.000
0.000
5.000
4.000
2.000
3.000
0.000
0.000
0.0108
1
4052568586102
8160237 DYEF-G8-M8-Y1F
8160237
DYEF-G8-M8-Y1F
M8x1
M8x1
10.000
0.000
38.000
3.400
36.000
0.000
6.000
5.000
2.500
4.000
0.000
0.000
0.0209
2
4052568586119
8160238 DYEF-G8-M10-Y1F
8160238
DYEF-G8-M10-Y1F
M10x1
M10x1
13.000
0.000
41.000
3.700
39.000
0.000
8.000
6.000
3.000
5.000
0.000
0.000
0.0376
3
4052568586126
8159470 DYEF-G8-S-M4-Y1
8159470
DYEF-G8-S-M4-Y1
M4x0.5
M4x0.5
0.000
6.000
18.500
0.900
0.000
15.500
1.300
0.000
3.000
2.000
1.500
1.600
0.0035
0.5
4052568585310
8159471 DYEF-G8-S-M5-Y1
8159471
DYEF-G8-S-M5-Y1
M5x0.5
M5x0.5
0.000
7.000
19.000
1.800
0.000
15.200
1.500
0.000
4.000
2.200
1.500
1.600
0.0048
0.8
4052568585327
8159472 DYEF-G8-S-M6-Y1
8159472
DYEF-G8-S-M6-Y1
M6x0.5
M6x0.5
0.000
8.000
21.400
1.800
0.000
16.100
2.000
0.000
5.000
2.700
2.000
2.100
0.0069
1
4052568585334
8159473 DYEF-G8-S-M8-Y1
8159473
DYEF-G8-S-M8-Y1
M8x1
M8x1
0.000
10.000
26.600
2.000
0.000
20.100
2.500
0.000
6.000
3.500
2.500
2.600
0.0146
2
4052568585341
8159474 DYEF-G8-S-M10-Y1
8159474
DYEF-G8-S-M10-Y1
M10x1
M10x1
0.000
13.000
29.350
1.800
0.000
21.350
3.000
0.000
8.000
4.000
3.000
3.100
0.0260
3
4052568585358
8159475 DYEF-G8-S-M12-Y1
8159475
DYEF-G8-S-M12-Y1
M12x1
M12x1
0.000
15.000
34.500
2.000
0.000
25.000
4.000
0.000
10.000
5.000
4.000
4.100
0.0410
5
4052568585365
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D