magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
EV - 膜片式夹紧气缸
Festo
产品
气驱动器
夹紧气缸
夹紧模块
EV
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/clamping/clampmod/ev/ev_asmtab.prj},{NB=150681 EV-12-3---(0)},{TNR=150681},{TYP=EV-12-3},{FORM=2},{HUBST=0},{B1=29.000},{B2=16.500},{B3=13.000},{D1=3.500},{D2=2.000},{D3=3.000},{D3KDM=2.459},{D4=6.500},{D5=3.000},{D6=11.000},{E1=0.000},{E1KDM=0.000},{H1=10.500},{H2=3.000},{H3=4.000},{H4=3.500},{H5=1.500},{H6=0.000},{H7=0.000},{L1=25.000},{L2=18.000},{L3=0.000},{L4=0.000},{L5=0.000},{L6=0.000},{T1=0.000},{K1=0.000},{K2=0.000},{RK=0.000},{DK=0.000},{VERS=7.000},{PPATH=assemblies/ev_asmtpl.prj},{CNSMASSEXACT=0.011},{GTIN=4052568069780}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
E1
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
T1
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
151993 EV-10/30-3---(0)
151993
EV-10/30-3
17.000
9.000
3.000
3.300
0.000
0.000
0.000
0.000
0.000
3.000
14.500
12.500
3.000
17.000
5.000
2.500
3.000
45.000
13.500
37.000
16.000
19.000
14.000
4.600
0.020
4052568070106
13289 EV-15/40-4---(0)
13289
EV-15/40-4
23.000
15.500
4.900
4.300
0.000
0.000
0.000
0.000
0.000
5.000
18.000
16.000
4.000
20.500
5.600
2.500
4.800
55.000
13.000
47.000
25.000
29.000
16.000
3.000
0.045
4052568002534
13290 EV-15/63-4---(0)
13290
EV-15/63-4
23.000
15.500
4.900
4.300
0.000
0.000
0.000
0.000
0.000
5.000
18.000
16.000
4.000
20.500
5.600
2.500
4.800
80.000
13.000
72.000
50.000
54.000
34.000
3.000
0.065
4052568009144
13291 EV-20/75-5---(0)
13291
EV-20/75-5
33.000
23.000
9.500
5.300
0.000
0.000
0.000
0.000
0.000
5.000
21.500
19.500
5.000
24.500
6.600
3.000
4.800
98.000
18.900
88.000
55.000
63.000
30.000
5.200
0.130
4052568066024
13292 EV-20/120-5---(0)
13292
EV-20/120-5
33.000
23.000
9.500
5.300
0.000
0.000
0.000
0.000
0.000
5.000
21.500
19.500
5.000
24.500
6.600
3.000
4.800
144.000
18.900
134.000
103.000
109.000
80.000
5.200
0.190
4052568002541
13293 EV-20/180-5---(0)
13293
EV-20/180-5
33.000
23.000
9.500
5.300
0.000
0.000
0.000
0.000
0.000
5.000
21.500
19.500
5.000
24.500
6.600
3.000
4.800
204.000
18.900
194.000
161.000
169.000
140.000
5.200
0.270
4052568066031
150681 EV-12-3---(0)
150681
EV-12-3
29.000
16.500
13.000
3.500
2.000
3.000
6.500
3.000
11.000
0.000
10.500
3.000
4.000
3.500
1.500
0.000
0.000
25.000
18.000
0.000
0.000
0.000
0.000
0.000
0.011
4052568069780
150682 EV-16-4---(0)
150682
EV-16-4
33.000
18.500
15.000
3.500
2.000
3.000
6.500
7.000
15.000
0.000
10.500
4.000
4.000
3.500
1.500
0.000
0.000
29.000
22.000
0.000
0.000
0.000
0.000
0.000
0.015
4052568010331
150683 EV-20-4---(0)
150683
EV-20-4
37.000
20.500
16.500
4.500
2.000
3.000
6.500
11.000
19.000
0.000
10.500
4.000
4.000
3.500
1.500
0.000
0.000
33.000
25.000
0.000
0.000
0.000
0.000
0.000
0.019
4052568069797
150684 EV-25-4---(0)
150684
EV-25-4
42.000
23.000
18.500
5.500
2.000
3.000
6.500
16.000
24.000
0.000
10.500
4.000
4.000
3.500
1.500
0.000
0.000
38.000
28.000
0.000
0.000
0.000
0.000
0.000
0.024
4052568069803
150685 EV-32-5---(0)
150685
EV-32-5
49.000
26.500
21.000
5.500
2.000
3.000
6.500
23.000
31.000
0.000
10.500
5.000
4.000
3.500
1.500
0.000
0.000
45.000
34.000
0.000
0.000
0.000
0.000
0.000
0.034
4052568010348
184857 EV-40-5---(0)
184857
EV-40-5
57.000
30.500
25.000
5.500
2.000
3.000
6.500
31.000
39.000
0.000
10.500
5.000
4.000
2.500
1.600
0.000
0.000
53.000
42.000
0.000
0.000
0.000
0.000
0.000
0.052
4052568004958
184858 EV-50-5---(0)
184858
EV-50-5
67.000
35.500
29.000
5.500
2.000
3.000
6.500
41.000
49.000
0.000
10.500
5.000
4.000
2.500
1.600
0.000
0.000
63.000
49.000
0.000
0.000
0.000
0.000
0.000
0.068
4052568144531
184859 EV-63-5---(0)
184859
EV-63-5
80.000
42.000
34.000
5.500
2.000
3.000
6.500
54.000
62.000
0.000
10.500
5.000
4.000
2.500
1.600
0.000
0.000
76.000
60.000
0.000
0.000
0.000
0.000
0.000
0.100
4052568014513
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D