magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
MAS-(B) - 气动肌腱
Festo
产品
气驱动器
气囊及膜片式驱动器
气动肌键
MAS
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/bellows_diaph/fluidic/mas/mas_bk_sbl_tab.prj},{NB=534201 MAS-10-40N-AA-MC-K---(asm_0)},{TNR=534201},{TYP=MAS-10},{INFO=2019-06-30},{KDM=10},{LN=40},{LNMIN=40},{LNMAX=9000},{MAT=1},{ANS=1},{ANB=1},{ADP=0},{BEF=0},{HUBST=0},{D1T=M10x1,25},{D1=10.000},{D2T=M10x1,25},{D2=10.000},{DMIN=14.000},{DMAX=25.000},{L1=30.100},{L2=34.100},{L3=4.000},{L4=3.500},{SW1=27.000},{SW2=17.000},{WS=2.000},{MXADR=10.000},{D4L=16.000},{GEWM=0.094},{EOLDATE=30.06.2019}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2019年6月30日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
DMSP (m) - 气动肌腱, 模块化系统
Festo
22.08.2023
1
2
3
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1T
气接口
[mm]
D2T
气接口
[mm]
D2
[mm]
L1
长度
[mm]
L2
长度
[mm]
L3
长度
[mm]
L4
长度
[mm]
SW1
扳手开口宽度
[mm]
SW2
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
534201 MAS-10-40N-AA-MC-K
534201
MAS-10
M10x1,25
M10x1,25
10.000
30.100
34.100
4.000
3.500
27.000
17.000
0.145
534202 MAS-20-60N-AA-MC-K
534202
MAS-20
M16X1,5
M10X1,25
10.000
36.500
42.500
6.000
3.500
41.000
24.000
0.451
534203 MAS-40-120N-AA-MC-...
534203
MAS-40
M20X1,5
M16X1,5
16.000
47.500
55.500
8.000
3.500
60.000
41.000
1.450
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D