magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
MXAC - 转接件
Festo
产品
气驱动器
气缸附件/驱动单元附件
活塞杆附件
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/acc_pdrive/pirod_att/mxac.prj},{NB=187591 MXAC-B10},{TNR=187591},{TYP=MXAC-B10},{INFO=2011-12-31},{D1T=M10x1,25},{D1=10.000},{D1K=8.800},{D2=16.000},{D3T=-},{D3=0.000},{D3K=0.000},{D4T=-},{D4=0.000},{D4K=0.000},{D5=16.000},{D6T=-},{D6=0.000},{D6K=0.000},{L1=43.400},{L2=18.400},{L3=8.000},{L4=15.400},{L5=28.400},{L6=25.900},{L7=0.000},{SW1=13.000},{SW2=24.000},{FORM=2},{EOLDATE=31.12.2011}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2011年12月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
MXAD - 转接件
Festo
29.08.2023
1
2
3
4
5
6
7
8
9
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1T
直径
[mm]
D1K
[mm]
D2
直径
[mm]
D3T
直径
[mm]
D3K
[mm]
D4T
直径
[mm]
D4K
[mm]
D5
直径
[mm]
D6T
端口尺寸
[mm]
D6K
[mm]
L1
长度
[mm]
L2
长度
[mm]
L3
长度
[mm]
L4
长度
[mm]
L5
长度
[mm]
L6
长度
[mm]
L7
长度
[mm]
SW1
扳手开口宽度
[mm]
SW2
扳手开口宽度
[mm]
187592 MXAC-A10
187592
MXAC-A10
M10x1,25
8.800
5.000
G1/8
9.147
M16x1,5
14.500
16.000
-
0.000
43.400
18.400
8.000
15.400
28.400
25.900
0.000
13.000
24.000
187615 MXAC-A16
187615
MXAC-A16
M16x1,5
14.500
8.000
G1/4
12.301
M22x1,5
20.500
22.000
-
0.000
56.000
21.000
11.000
18.000
32.000
26.500
0.000
19.000
32.000
187603 MXAC-A20
187603
MXAC-A20
M20x1,5
18.500
10.000
G3/8
15.806
M45x1,5
43.500
45.000
-
0.000
82.000
39.000
10.000
35.000
52.000
45.500
0.000
41.000
60.000
187591 MXAC-B10
187591
MXAC-B10
M10x1,25
8.800
16.000
-
0.000
-
0.000
16.000
-
0.000
43.400
18.400
8.000
15.400
28.400
25.900
0.000
13.000
24.000
187614 MXAC-B16
187614
MXAC-B16
M16x1,5
14.500
20.000
-
0.000
-
0.000
22.000
-
0.000
56.000
21.000
11.000
18.000
32.000
26.500
0.000
19.000
32.000
187602 MXAC-B20
187602
MXAC-B20
M20x1,5
18.500
45.000
-
0.000
-
0.000
45.000
-
0.000
82.000
39.000
10.000
35.000
52.000
45.500
0.000
41.000
60.000
187593 MXAC-R10
187593
MXAC-R10
M10x1,25
8.800
3.000
M10x1,25
8.800
M16x1,5
14.500
16.000
M5
4.134
58.000
34.000
8.000
15.400
44.000
25.200
41.500
17.000
24.000
187616 MXAC-R16
187616
MXAC-R16
M16x1,5
14.500
8.000
M10x1,25
8.800
M22x1,5
20.500
22.000
G1/8
9.147
78.000
43.000
11.000
18.000
54.000
31.000
48.500
24.000
32.000
187604 MXAC-R20
187604
MXAC-R20
M20x1,5
18.500
10.000
M16x1,5
14.500
M45x1,5
43.500
45.000
G1/4
12.301
112.000
69.000
10.000
35.000
82.000
53.000
75.500
50.000
60.000
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D