magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
SMBZ-8 - 安装件
Festo
产品
气驱动器
气缸附件/驱动单元附件
传感器的安装元件
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/acc_pdrive/mount_s/smbz_asmtab.prj},{NB=537806 SMBZ-8-32/100},{TNR=537806},{TYP=SMBZ-8-32/100},{B1=31.000},{D1=M5},{D2=M3},{H1=30.000},{L1=33.000},{L2=20.000},{SW=1.500},{CNSMASSEXACT=0.014},{VERS=1.000},{PPATH=assemblies/smbz_asmtpl.prj},{GTIN=4052568049553}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
D1
[mm]
D2
[mm]
H1
[mm]
L1
[mm]
L2
[mm]
SW
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
537806 SMBZ-8-32/100
537806
SMBZ-8-32/100
31.000
M5
M3
30.000
33.000
20.000
1.500
0.014
4052568049553
537808 SMBZ-8-125/320
537808
SMBZ-8-125/320
32.300
M5
M3
22.000
33.000
20.000
2.500
0.014
4052568049560
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D