magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
HWS - 安装元件,用于传感器和接近开关
Festo
产品
气驱动器
气缸附件/驱动单元附件
传感器的安装元件
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/acc_pdrive/mount_s/hws_asmtab.prj},{NB=540780 HWS-25-MAB-M8---(0)},{TNR=540780},{TYP=HWS-25-MAB-M8},{INFO=2024-12-31},{NUTST=0},{BEFESTIGUNG1=348024},{BENNENUNG=BB},{DIN934=5.000},{SCHEIBE=414500},{DIN912D=0.000},{DIN912L=0.000},{PPATH=assemblies/hws_asmtpl.prj},{D1=M5},{D2=M5},{D3=0.000},{B1=27.000},{B2=3.000},{B3=0.000},{B4=0.000},{H1=20.500},{H2=15.300},{H3=20.000},{H4=3.000},{H5=11.000},{L1=105.000},{L2=88.000},{L3=37.000},{L4=34.500},{L5=27.000},{L6=5.500},{L7=64.000},{L8=15.000},{VERS=1.000},{CNSMASSEXACT=0.040},{EOLDATE=31.12.2024},{GTIN=4052568090524}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product to be discontinued on 2024年12月31日.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
ⁿ/ₐ
D2
ⁿ/ₐ
D3
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
188968 HWS-18/25-M8
188968
HWS-18/25-M8
M4
M5
0.000
19.000
3.000
0.000
0.000
14.000
10.500
20.000
3.000
11.000
85.000
78.000
37.000
22.500
15.000
5.500
64.000
15.000
0.030
4052568078164
188969 HWS-40-M8
188969
HWS-40-M8
M5
M5
0.000
10.000
0.000
0.000
0.000
24.000
18.000
20.000
3.000
11.000
167.000
58.000
37.000
22.500
15.000
5.500
64.000
15.000
0.040
4052568078171
188970 HWS-63-M8
188970
HWS-63-M8
M8
M5
0.000
10.000
0.000
0.000
0.000
35.000
25.000
20.000
3.000
11.000
230.000
72.000
37.000
22.500
15.000
5.500
64.000
15.000
0.040
4052568078188
540780 HWS-25-MAB-M8
540780
HWS-25-MAB-M8
M5
M5
0.000
27.000
3.000
0.000
0.000
20.500
15.300
20.000
3.000
11.000
105.000
88.000
37.000
34.500
27.000
5.500
64.000
15.000
0.040
4052568090524
558057 HWS-EGC-M5
558057
HWS-EGC-M5
-
M5
8.400
0.000
3.000
25.500
18.000
0.000
35.000
25.000
0.000
45.000
0.000
0.000
135.000
20.000
35.000
0.000
0.000
0.000
0.110
4052568053772
558058 HWS-EGC-M8
558058
HWS-EGC-M8
-
M5
8.400
0.000
3.000
25.500
18.000
0.000
65.000
55.000
0.000
75.000
0.000
0.000
215.000
20.000
35.000
0.000
0.000
0.000
0.200
560517 HWS-EGC-M8:KURZ
560517
HWS-EGC-M8:KURZ
-
M5
8.400
0.000
3.000
25.500
15.000
0.000
20.000
11.000
0.000
71.000
0.000
0.000
37.000
25.000
12.500
0.000
0.000
0.000
0.058
4052568055820
570365 HWS-EGC-M8-B
570365
HWS-EGC-M8-B
-
M5
8.400
0.000
0.000
25.500
18.000
0.000
65.000
55.000
3.000
0.000
0.000
0.000
215.000
20.000
35.000
48.000
0.000
0.000
0.217
4052568058272
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D