magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
SZF - 耳环安装件
Festo
产品
气驱动器
气缸附件/驱动单元附件
驱动单元的安装元件
双耳环安装件
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/acc_pdrive/mount_d/swivel_f/szf_asmtab.prj},{NB=161824 SZF-63},{TNR=161824},{TYP=SZF-63},{B1=78.000},{B2=60.000},{L1=25.000},{L3=25.000},{H1=11.000},{H2=24.000},{D1=11.000},{D2=5.000},{D3=16.000},{R3=17.000},{CNSMASSEXACT=0.3400},{R1=2.500},{R2=0.100},{S1=1.000},{T1=5.000},{L2=0.000},{DIN912D=10.000},{DIN912L=25.000},{PPATH=assemblies/szf_asmtpl.prj},{GTIN=4052568072049}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
L1
[mm]
L3
[mm]
H1
[mm]
H2
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
R3
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
161818 SZF-12
161818
SZF-12
26.000
20.000
14.000
7.000
3.000
16.000
3.400
4.000
8.000
7.000
0.0200
4052568036300
161819 SZF-18
161819
SZF-18
26.000
18.000
16.000
7.000
3.000
18.000
4.500
4.000
8.000
7.000
0.0250
4052568036317
161820 SZF-25
161820
SZF-25
37.000
25.000
9.000
9.000
6.000
14.000
5.500
5.000
8.000
7.500
0.0300
4052568036324
161821 SZF-32
161821
SZF-32
44.000
32.000
10.500
10.500
9.000
15.000
6.800
4.000
10.000
10.000
0.0550
4052568036331
161822 SZF-40
161822
SZF-40
52.000
40.000
10.500
10.500
9.000
18.000
6.800
4.000
12.000
13.000
0.0750
4052568036348
161823 SZF-50
161823
SZF-50
65.000
50.000
20.000
20.000
11.000
20.000
9.000
5.000
12.000
13.000
0.1900
4052568072032
161824 SZF-63
161824
SZF-63
78.000
60.000
25.000
25.000
11.000
24.000
11.000
5.000
16.000
17.000
0.3400
4052568072049
546567 SZF-1/2"
546567
SZF-1/2"
26.000
20.000
14.000
7.000
3.000
16.000
3.400
4.000
8.000
7.000
0.0200
4052568354251
546568 SZF-11/16"
546568
SZF-11/16"
26.000
18.000
16.000
7.000
3.000
18.000
4.500
4.000
8.000
7.000
0.0250
4052568354268
546569 SZF-1"
546569
SZF-1"
37.000
25.000
9.000
9.000
6.000
14.000
5.500
5.000
8.000
7.500
0.0300
4052568354275
546570 SZF-1 1/4"
546570
SZF-1 1/4"
44.000
32.000
10.500
10.500
9.000
15.000
6.800
4.000
10.000
10.000
0.0550
4052568354282
546571 SZF-1 5/8"
546571
SZF-1 5/8"
52.000
40.000
10.500
10.500
9.000
18.000
6.800
4.000
12.000
13.000
0.0750
4052568354299
546572 SZF-2"
546572
SZF-2"
65.000
50.000
20.000
20.000
11.000
20.000
9.000
5.000
12.000
13.000
0.1900
4052568354305
546573 SZF-2 1/2"
546573
SZF-2 1/2"
78.000
60.000
25.000
25.000
11.000
24.000
11.000
5.000
16.000
17.000
0.3400
4052568354312
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D