magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NSTL - 沟槽螺母
Festo
产品
气驱动器
气缸附件/驱动单元附件
驱动单元的安装元件
沟槽螺母
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/acc_pdrive/mount_d/slot_nut/nstl.prj},{NB=158412 NSTL-40},{TNR=158412},{TYP=NSTL-40},{D1=M5},{L1=166.000},{L2=25.000},{L3=20.000},{D1A=5.000},{D1B=4.134},{H=4.000},{B1=10.500},{B2=4.500},{R1=0.700},{R2=0.700},{GTIN=4052568011659}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
H
[mm]
B1
[mm]
B2
[mm]
R1
[mm]
R2
[mm]
GTIN
ⁿ/ₐ
158410 NSTL-25
158410
NSTL-25
M5
100.000
13.000
15.000
4.000
10.500
4.500
0.700
0.700
4052568035228
158411 NSTL-32
158411
NSTL-32
M5
128.000
14.000
15.000
4.000
10.500
4.500
0.700
0.700
4052568035235
158412 NSTL-40
158412
NSTL-40
M5
166.000
25.000
20.000
4.000
10.500
4.500
0.700
0.700
4052568011659
158413 NSTL-50
158413
NSTL-50
M8
199.000
24.000
20.000
7.500
17.500
5.800
1.200
0.500
4052568035242
158414 NSTL-63
158414
NSTL-63
M8
229.000
30.000
35.000
7.500
17.500
5.800
1.200
0.500
4052568035259
161356 NSTL-80
161356
NSTL-80
M8
319.000
30.000
35.000
7.500
17.500
5.800
1.200
0.500
4052568036140
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D