magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
CRZNG - 柱销
Festo
产品
气驱动器
气缸附件/驱动单元附件
驱动单元的安装元件
耳轴安装件
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/acc_pdrive/mount_d/s_mount/crzng_asmtab.prj},{NB=161854 CRZNG-50},{TNR=161854},{TYP=CRZNG-50},{KDM=50},{S5=9.000},{E=64.000},{L1=24.000},{L2=10.000},{L3=12.000},{L4=33.000},{L5=51.500},{TG1=46.500},{TM=75.000},{TL=16.000},{TD=16.000},{D=40.000},{D1=51.500},{CNSMASSEXACT=0.473},{GTIN=4052568129378}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
尺寸
[mm]
S5
[mm]
E
长度
[mm]
L1
高度
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
TG1
[mm]
TM
长度
[mm]
TL
长度
[mm]
TD
直径
[mm]
D
[mm]
D1
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
161852 CRZNG-32
161852
CRZNG-32
32
6.800
45.000
16.000
7.500
8.000
21.500
34.000
32.500
50.000
12.000
12.000
30.000
34.000
0.150
4052568129354
161853 CRZNG-40
161853
CRZNG-40
40
6.800
54.000
20.000
7.500
10.000
27.000
42.500
38.000
63.000
16.000
16.000
35.000
42.500
0.285
4052568129361
161854 CRZNG-50
161854
CRZNG-50
50
9.000
64.000
24.000
10.000
12.000
33.000
51.500
46.500
75.000
16.000
16.000
40.000
51.500
0.473
4052568129378
161855 CRZNG-63
161855
CRZNG-63
63
9.100
75.000
24.000
10.000
12.000
41.500
62.500
56.500
90.000
20.000
20.000
45.000
57.000
0.687
4052568129385
161856 CRZNG-80
161856
CRZNG-80
80
11.300
93.000
28.000
16.000
14.000
42.000
81.500
72.000
110.000
19.500
20.000
45.000
60.000
1.296
4052568129392
161857 CRZNG-100
161857
CRZNG-100
100
11.300
110.000
38.000
25.500
19.000
38.000
98.500
89.000
132.000
24.500
25.000
55.000
72.000
2.254
4052568129408
185362 CRZNG-125
185362
CRZNG-125
125
13.500
131.000
50.000
34.000
25.000
49.000
118.000
110.000
160.000
24.500
25.000
60.000
76.000
3.484
4052568144555
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D