magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
HB - 脚架安装件
Festo
产品
气驱动器
气缸附件/驱动单元附件
驱动单元的安装元件
脚架安装件
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/acc_pdrive/mount_d/f_mount/hb_asmtab.prj},{NB=2682 HB-16---(0)},{TNR=2682},{TYP=HB-16},{INFO=2017-12-31},{DIST=0},{DISTCON=[0]},{VERS=2.000},{A1=28.000},{B1=40.000},{T1=12.000},{T2=6.000},{T3=5.000},{T4=0.000},{C1=0.000},{H1=32.000},{H2=17.000},{D1=5.300},{D2=9.400},{D3=20.100},{D4=4.100},{PPATH=assemblies/hb_asmtpl.prj},{EOLDATE=31.12.2017},{GTIN=4052568018177}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2017年12月31日.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
A1
[mm]
B1
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
T4
[mm]
C1
[mm]
H1
[mm]
H2
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
GTIN
ⁿ/ₐ
2681 HB-12
2681
HB-12
29.000
40.000
15.000
9.500
5.000
0.000
0.000
29.000
15.000
5.300
9.400
16.100
5.100
2682 HB-16
2682
HB-16
28.000
40.000
12.000
6.000
5.000
0.000
0.000
32.000
17.000
5.300
9.400
20.100
4.100
4052568018177
2683 HB-25
2683
HB-25
37.000
50.000
15.000
0.000
0.000
11.000
19.000
38.000
20.000
6.400
10.400
25.100
0.000
2684 HB-40
2684
HB-40
52.000
70.000
15.000
0.000
0.000
17.500
25.000
64.000
32.000
6.600
11.000
42.100
0.000
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D