magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
SLEP - 安装板
Festo
产品
气驱动器
气缸附件/驱动单元附件
驱动单元的安装元件
直接安装件
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/acc_pdrive/mount_d/d_mount/slep_asmtab.prj},{NB=150911 SLEP-25},{TNR=150911},{TYP=SLEP-25},{INFO=2012-12-31},{G=6.000},{GLK=12.000},{GLL=0.000},{KDM=25.000},{B1=117.000},{B2=102.000},{B3=0.000},{B4=0.000},{B5=0.000},{B6=0.000},{B7=0.000},{D1=9.000},{D2=0.000},{D3=25.000},{D4=0},{D4N=0.000},{D5=6.600},{D6=11.000},{D7=6.600},{D8=11.000},{H1=12.000},{L1=83.000},{L2=68.000},{L3=40.000},{L4=40.000},{L5=40.000},{L6=0.000},{L7=0.000},{T1=2.100},{T2=3.000},{T3=6.800},{T4=7.500},{CNSMASSEXACT=0.307},{PPATH=assemblies/slep_asmtpl.prj},{VERS=2.000},{EOLDATE=31.12.2012}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2012年12月31日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
B7
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
ⁿ/ₐ
D5
[mm]
D6
[mm]
D7
[mm]
D8
[mm]
H1
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
T4
[mm]
CNSMASSEXACT
重量
[kg]
150909 SLEP-10
150909
SLEP-10
82.000
68.000
9.500
20.000
32.000
32.000
13.500
9.000
5.000
14.000
M5
5.500
10.000
5.500
10.000
12.000
50.000
36.000
19.000
0.000
40.000
28.000
0.000
2.100
3.000
5.700
6.700
0.122
150910 SLEP-16
150910
SLEP-16
94.000
79.000
13.000
23.500
45.000
26.000
14.000
9.000
5.000
25.000
M5
6.600
11.000
5.500
10.000
12.000
73.000
58.000
26.000
0.000
40.000
32.000
32.000
2.100
3.000
6.800
6.000
0.205
150911 SLEP-25
150911
SLEP-25
117.000
102.000
0.000
0.000
0.000
0.000
0.000
9.000
0.000
25.000
0
6.600
11.000
6.600
11.000
12.000
83.000
68.000
40.000
40.000
40.000
0.000
0.000
2.100
3.000
6.800
7.500
0.307
150912 SLEP-32
150912
SLEP-32
153.000
134.000
0.000
0.000
0.000
0.000
0.000
9.000
0.000
25.000
0
9.000
15.000
6.600
11.000
15.000
108.000
89.000
50.000
40.000
40.000
0.000
0.000
2.100
3.000
9.000
8.000
0.685
150913 SLEP-40
150913
SLEP-40
168.000
149.000
0.000
0.000
0.000
0.000
0.000
9.000
0.000
25.000
0
9.000
15.000
9.000
15.000
15.000
115.000
96.000
60.000
40.000
40.000
0.000
0.000
2.100
3.000
9.000
10.000
0.734
150923 SLEP-50
150923
SLEP-50
192.000
173.000
0.000
0.000
0.000
0.000
0.000
9.000
0.000
25.000
0
9.000
15.000
9.000
15.000
15.000
128.000
109.000
60.000
40.000
40.000
0.000
0.000
2.100
3.000
9.000
10.000
1.050
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D