magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DAMD - 插头螺丝
Festo
产品
气驱动器
气缸附件/驱动单元附件
驱动单元的安装元件
直接安装件
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/acc_pdrive/mount_d/d_mount/damd_asmtab.prj},{NB=543715 DAMD-P-M6-12-R1},{TNR=543715},{TYP=DAMD-P-M6-12-R1},{TNRSCREW=650120},{TNRCOVER=707842},{D=M6},{K=6.6},{L=12},{DC=14.2},{SW=10},{D1=15.0},{D2=6.4},{H=2.0},{CNSMASSEXACT=0.0090},{PPATH=assemblies/damd_asmtpl.prj},{GTIN=4052568050894}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
螺纹
ⁿ/ₐ
K
长度
[mm]
L
长度
[mm]
DC
直径
[mm]
SW
扳手开口宽度
[mm]
D1
直径
[mm]
D2
直径
[mm]
H
高度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
543714 DAMD-P-M5-10-R1
543714
DAMD-P-M5-10-R1
M5
5.4
10
11.8
8
13.4
5.3
1.5
0.0055
4052568050887
543715 DAMD-P-M6-12-R1
543715
DAMD-P-M6-12-R1
M6
6.6
12
14.2
10
15.0
6.4
2.0
0.0090
4052568050894
543716 DAMD-P-M8-16-R1
543716
DAMD-P-M8-16-R1
M8
8.1
16
18.0
13
19.0
8.4
2.0
0.0175
4052568050900
543717 DAMD-P-M10-16-R1
543717
DAMD-P-M10-16-R1
M10
9.2
16
22.3
15
23.0
10.5
2.5
0.0300
4052568050917
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D