magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
AKM - 端盖
Festo
产品
气驱动器
气缸附件/驱动单元附件
驱动单元的安装元件
盖子
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/acc_pdrive/mount_d/covers/akm.prj},{NB=549195 AKM-16},{TNR=549195},{TYP=AKM-16},{D1=70.0},{D2=14.0},{L1=16.0},{L2=10.8},{H1=68.0},{H2=29.0},{H3=15.4},{H4=20.9},{CNSMASSEXACT=0.016},{GTIN=4052568051846}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
直径
[mm]
D2
直径
[mm]
L1
长度
[mm]
L2
长度
[mm]
H1
高度
[mm]
H2
高度
[mm]
H3
高度
[mm]
H4
高度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
549194 AKM-12
549194
AKM-12
59.0
10.8
12.8
9.0
56.2
25.2
10.9
18.6
0.012
4052568051839
549195 AKM-16
549195
AKM-16
70.0
14.0
16.0
10.8
68.0
29.0
15.4
20.9
0.016
4052568051846
549196 AKM-25
549196
AKM-25
83.0
16.5
18.5
12.7
73.4
29.0
13.5
19.2
0.022
4052568051853
549197 AKM-32
549197
AKM-32
105.0
18.0
20.0
16.3
89.7
33.7
13.0
24.1
0.036
4052568051860
549198 AKM-40
549198
AKM-40
130.0
26.0
28.0
20.0
107.1
38.1
10.5
24.1
0.062
4052568051877
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D