magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
LBG - 双耳环支座
Festo
产品
气驱动器
气缸附件/驱动单元附件
驱动单元的安装元件
双耳环支座,耳轴支撑件
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/acc_pdrive/mount_d/clevis_trsupp/lbg_asmtab.prj},{NB=31767 LBG-125},{TNR=31767},{TYP=LBG-125},{A1=70.000},{A2=106.000},{A3=60.000},{B1=96.000},{B2=128.000},{B3=37.200},{B4=80.000},{B5=6.300},{C1=74.000},{C2=24.000},{C3=11.000},{D1=30.000},{D2=14.000},{D3=11.800},{H1=116.000},{H2=20.000},{H3=90.000},{MR=25.000},{TNRBOD1=369535},{KDM=125},{CNSMASSEXACT=4.140},{GTIN=4052568003937}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
A1
[mm]
A2
[mm]
A3
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
C1
[mm]
C2
[mm]
C3
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
MR
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
31761 LBG-32
31761
LBG-32
20.000
42.000
16.000
36.000
56.000
14.100
28.000
3.300
24.700
14.000
7.000
10.000
6.800
4.800
44.000
8.000
32.000
12.000
0.220
4052568003890
31762 LBG-40
31762
LBG-40
26.000
44.000
20.000
41.500
58.000
16.100
30.000
4.300
26.700
14.000
7.000
12.000
6.800
5.800
50.000
10.000
36.000
14.000
0.300
4052568003906
31763 LBG-50
31763
LBG-50
31.000
56.000
25.000
47.000
70.000
21.100
40.000
4.300
36.700
14.000
7.000
16.000
9.200
5.800
60.000
12.000
45.000
15.000
0.540
4052568003913
31764 LBG-63
31764
LBG-63
31.000
56.000
25.000
49.000
70.000
21.100
40.000
4.300
37.000
14.000
7.000
16.000
9.200
7.800
67.000
12.000
50.000
17.000
0.580
4052568003920
31765 LBG-80
31765
LBG-80
36.000
70.000
30.000
55.000
89.000
25.100
50.000
4.300
47.000
16.000
9.500
20.000
11.000
7.800
81.000
14.000
63.000
17.000
1.050
4052568009557
31766 LBG-100
31766
LBG-100
46.000
70.000
41.000
65.000
89.000
25.100
50.000
4.300
47.000
16.000
9.500
20.000
11.000
9.800
93.000
15.000
71.000
20.000
1.375
4052568009564
31767 LBG-125
31767
LBG-125
70.000
106.000
60.000
96.000
128.000
37.200
80.000
6.300
74.000
24.000
11.000
30.000
14.000
11.800
116.000
20.000
90.000
25.000
4.140
4052568003937
2078790 LBG-32-R3
2078790
LBG-32-R3
20.000
42.000
16.000
36.000
56.000
14.100
28.000
3.300
24.700
14.000
7.000
10.000
6.800
4.800
44.000
8.000
32.000
12.000
0.220
4052568264352
2078792 LBG-40-R3
2078792
LBG-40-R3
26.000
44.000
20.000
41.500
58.000
16.100
30.000
4.300
26.700
14.000
7.000
12.000
6.800
5.800
50.000
10.000
36.000
14.000
0.300
4052568264369
2078794 LBG-50-R3
2078794
LBG-50-R3
31.000
56.000
25.000
47.000
70.000
21.100
40.000
4.300
36.700
14.000
7.000
16.000
9.200
5.800
60.000
12.000
45.000
15.000
0.540
4052568264376
2078795 LBG-63-R3
2078795
LBG-63-R3
31.000
56.000
25.000
49.000
70.000
21.100
40.000
4.300
36.700
14.000
7.000
16.000
9.200
7.800
67.000
12.000
50.000
17.000
0.580
4052568264383
2078797 LBG-80-R3
2078797
LBG-80-R3
36.000
70.000
30.000
55.000
89.000
25.100
50.000
4.300
46.700
16.000
9.500
20.000
11.000
7.800
81.000
14.000
63.000
18.000
1.050
4052568264390
2078799 LBG-100-R3
2078799
LBG-100-R3
46.000
70.000
41.000
65.000
89.000
25.100
50.000
4.300
46.700
16.000
9.500
20.000
11.000
9.800
93.000
15.000
71.000
22.000
1.375
4052568264406
2078837 LBG-125-R3
2078837
LBG-125-R3
70.000
106.000
60.000
96.000
128.000
37.200
80.000
6.300
74.000
24.000
11.000
30.000
14.000
11.800
116.000
20.000
90.000
26.000
4.140
4052568264413
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D