magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
FLSR - 棘轮装置
Festo
产品
气驱动器
气缸附件/驱动单元附件
荆轮装置
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/acc_pdrive/freew/flsr_asmtab.prj},{NB=15280 FLSR-16-R},{TNR=15280},{TYP=FLSR},{KDM=16},{DR=R},{B2=46.000},{B4=50.000},{B5=60.000},{B6=50.000},{D1=10.000},{D3=24.000},{D4=M3},{D5=4.500},{D6=M4},{H4=28.000},{H2=20.500},{H5=58.000},{J3=18.000},{L7=4.400},{L6=3.500},{L8=47.000},{L9=27.400},{L10=23.500},{N1=3.000},{T1=11.200},{T2=9.000},{T3=10.000},{T4=8.000},{T5=11.000},{L2=29.000},{L3=6.000},{L4=3.500},{D2=17.000},{CNSMASSEXACT=0.3500},{PPATH=assemblies/flsr_asmtpl.prj},{GTIN=4052568112714}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
额定尺寸
[mm]
DR
Sense of rotation
ⁿ/ₐ
B4
[mm]
B5
[mm]
B6
[mm]
D1
[mm]
D3
[mm]
D4
螺纹
ⁿ/ₐ
D5
[mm]
D6
螺纹
ⁿ/ₐ
H4
[mm]
H5
[mm]
L7
[mm]
L6
[mm]
L8
[mm]
L9
[mm]
L10
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
T4
[mm]
T5
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
33298 FLSR-10-L
33298
FLSR
10
L
38.000
45.000
38.500
6.000
20.000
M2.5
3.300
M3
20.000
42.500
4.200
3.500
41.500
20.200
23.000
6.800
8.000
8.000
5.000
8.000
0.1000
4052568115050
33299 FLSR-10-R
33299
FLSR
10
R
38.000
45.000
38.500
6.000
20.000
M2.5
3.300
M3
20.000
42.500
4.200
3.500
41.500
20.200
23.000
6.800
8.000
8.000
5.000
8.000
0.1000
4052568115067
30930 FLSR-12-L
30930
FLSR
12
L
42.000
49.000
41.500
8.000
25.000
M3
3.300
M3
24.000
48.500
4.500
3.500
47.300
24.500
25.000
8.800
9.000
8.000
5.000
9.000
0.2200
4052568114251
30929 FLSR-12-R
30929
FLSR
12
R
42.000
49.000
41.500
8.000
25.000
M3
3.300
M3
24.000
48.500
4.500
3.500
47.300
24.500
25.000
8.800
9.000
8.000
5.000
9.000
0.2200
4052568114244
15281 FLSR-16-L
15281
FLSR
16
L
50.000
60.000
50.000
10.000
24.000
M3
4.500
M4
28.000
58.000
4.400
3.500
47.000
27.400
23.500
11.200
9.000
10.000
8.000
11.000
0.3500
4052568112721
15280 FLSR-16-R
15280
FLSR
16
R
50.000
60.000
50.000
10.000
24.000
M3
4.500
M4
28.000
58.000
4.400
3.500
47.000
27.400
23.500
11.200
9.000
10.000
8.000
11.000
0.3500
4052568112714
13778 FLSR-25-L
13778
FLSR
25
L
60.000
75.000
60.000
12.000
28.000
M4
6.600
M6
31.000
68.500
4.100
3.500
48.000
34.100
24.000
13.500
10.000
12.000
11.000
14.000
0.5000
4052568112165
13730 FLSR-25-R
13730
FLSR
25
R
60.000
75.000
60.000
12.000
28.000
M4
6.600
M6
31.000
68.500
4.100
3.500
48.000
34.100
24.000
13.500
10.000
12.000
11.000
14.000
0.5000
4052568009168
15688 FLSR-32-L
15688
FLSR
32
L
83.000
98.000
83.000
16.000
42.000
M5
6.600
M6
44.000
93.000
8.500
7.200
59.800
48.500
30.000
18.000
12.500
12.000
11.000
16.000
1.1200
4052568112806
15687 FLSR-32-R
15687
FLSR
32
R
83.000
98.000
83.000
16.000
42.000
M5
6.600
M6
44.000
93.000
8.500
7.200
59.800
48.500
30.000
18.000
12.500
12.000
11.000
16.000
1.1200
4052568112790
19037 FLSR-40-L
19037
FLSR
40
L
96.000
114.000
96.000
20.000
52.000
M6
8.600
M8
54.000
111.000
8.000
6.000
75.000
58.000
38.000
22.500
16.000
15.000
11.000
21.000
1.8200
4052568113209
19036 FLSR-40-R
19036
FLSR
40
R
96.000
114.000
96.000
20.000
52.000
M6
8.600
M8
54.000
111.000
8.000
6.000
75.000
58.000
38.000
22.500
16.000
15.000
11.000
21.000
1.8200
4052568113193
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D