magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DAVM - 安装组件
Festo
产品
气驱动器
气缸附件/驱动单元附件
阀直接安装所需附件
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/acc_pdrive/acc_direct/davm_asmtab.prj},{NB=2568514 DAVM-MW-V1-32-V},{TNR=2568514},{TYP=DAVM-MW-V1-32-V},{B1=34.000},{B2=18.000},{B3=10.000},{B4=3.000},{D1=M4},{D2=M3},{D3=4.500},{H1=44.800},{H2=40.000},{H3=34.000},{H4=0.000},{H5=0.000},{H6=26.000},{H7=0.000},{L1=45.000},{L2=37.000},{L3=30.000},{L4=27.000},{L5=19.200},{L6=17.500},{L7=0.000},{L8=4.000},{CNSMASSEXACT=0.076},{TNRHW=2567832},{DS1=4.300},{DS2=4.000},{LS=8.000},{TNRN=8028500},{PPATH=assemblies/davm_asmtpl.prj},{GTIN=4052568062422}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
D1
ⁿ/ₐ
D2
ⁿ/ₐ
D3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
2568514 DAVM-MW-V1-32-V
2568514
DAVM-MW-V1-32-V
34.000
18.000
10.000
3.000
M4
M3
4.500
44.800
40.000
34.000
0.000
0.000
26.000
0.000
45.000
37.000
30.000
27.000
19.200
17.500
0.000
4.000
0.076
4052568062422
2612128 DAVM-MW-V1-50-V
2612128
DAVM-MW-V1-50-V
60.000
23.000
30.000
3.000
M5
M4
4.500
64.800
60.000
54.000
47.500
42.000
45.000
40.000
60.000
52.000
40.000
31.000
30.000
25.000
20.000
0.000
0.160
4052568062439
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D