magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
EMMB-AS - 伺服马达
Festo
产品
马达和控制器
伺服马达
Powered by
CAD模型選擇
{festo/parts_cat/motors/servo_m/emmb_as_2.prj},{NB=8097178 EMMB-AS-60-02-K-S30MB---(high)},{TNR=8097178},{TYP=EMMB-AS-60-02-K-S30MB},{BAU=60},{LODLEVEL=high},{WELLE=K},{BRAKE=B},{B1=60.000},{B2=5.000},{D1=14.000},{D2=50.000},{D3=4.500},{D4=70.000},{D5=M5},{D5N=5.000},{H1=72.500},{H2=42.500},{H3=16.000},{L1=156.000},{L2=126.000},{L3=30.000},{L4=2.500},{L5=9.000},{L6=16.000},{L7=5.000},{T1=15.000},{D6=61.200},{W1=32.000},{W2=58.000},{D7=61.700},{A1=50.500},{X1=17.000},{X2=43.000},{A2=22.100},{H4=5.500},{DR=5.500},{CNSMASSEXACT=1.400},{GTIN=4052568459055}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
BAU
尺寸
[mm]
B1
[mm]
B2
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
螺纹
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
T1
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8097163 EMMB-AS-40-01-S30...
8097163
EMMB-AS-40-01-S30S
40
40.000
3.000
8.000
30.000
3.500
45.000
-
53.660
33.660
9.200
116.600
96.600
20.000
2.800
5.000
0.000
0.000
0.000
0.570
4052568458904
8097164 EMMB-AS-40-01-S30...
8097164
EMMB-AS-40-01-S30SB
40
40.000
3.000
8.000
30.000
3.500
45.000
-
53.660
33.660
9.200
146.600
126.600
20.000
2.800
5.000
0.000
0.000
0.000
0.770
4052568458911
8097165 EMMB-AS-40-01-K-S...
8097165
EMMB-AS-40-01-K-S30S
40
40.000
3.000
8.000
30.000
3.500
45.000
-
53.660
33.660
9.200
116.600
96.600
20.000
2.800
5.000
12.000
0.000
0.000
0.570
4052568458928
8097166 EMMB-AS-40-01-K-S...
8097166
EMMB-AS-40-01-K-S30SB
40
40.000
3.000
8.000
30.000
3.500
45.000
-
53.660
33.660
9.200
146.600
126.600
20.000
2.800
5.000
12.000
0.000
0.000
0.770
4052568458935
8097167 EMMB-AS-40-01-S30...
8097167
EMMB-AS-40-01-S30M
40
40.000
3.000
8.000
30.000
3.500
45.000
-
53.660
33.660
9.200
116.600
96.600
20.000
2.800
5.000
0.000
0.000
0.000
0.570
4052568458942
8097168 EMMB-AS-40-01-S30...
8097168
EMMB-AS-40-01-S30MB
40
40.000
3.000
8.000
30.000
3.500
45.000
-
53.660
33.660
9.200
146.600
126.600
20.000
2.800
5.000
0.000
0.000
0.000
0.770
4052568458959
8097169 EMMB-AS-40-01-K-S...
8097169
EMMB-AS-40-01-K-S30M
40
40.000
3.000
8.000
30.000
3.500
45.000
-
53.660
33.660
9.200
116.600
96.600
20.000
2.800
5.000
12.000
0.000
0.000
0.570
4052568458966
8097170 EMMB-AS-40-01-K-S...
8097170
EMMB-AS-40-01-K-S30MB
40
40.000
3.000
8.000
30.000
3.500
45.000
-
53.660
33.660
9.200
146.600
126.600
20.000
2.800
5.000
12.000
0.000
0.000
0.770
4052568458973
8097171 EMMB-AS-60-02-S30...
8097171
EMMB-AS-60-02-S30S
60
60.000
5.000
14.000
50.000
4.500
70.000
M5
72.500
42.500
0.000
124.000
94.000
30.000
2.500
9.000
0.000
0.000
15.000
1.100
4052568458980
8097172 EMMB-AS-60-02-S30...
8097172
EMMB-AS-60-02-S30SB
60
60.000
5.000
14.000
50.000
4.500
70.000
M5
72.500
42.500
0.000
156.000
126.000
30.000
2.500
9.000
0.000
0.000
15.000
1.400
4052568458997
8097173 EMMB-AS-60-02-K-S...
8097173
EMMB-AS-60-02-K-S30S
60
60.000
5.000
14.000
50.000
4.500
70.000
M5
72.500
42.500
16.000
124.000
94.000
30.000
2.500
9.000
16.000
5.000
15.000
1.100
4052568459000
8097174 EMMB-AS-60-02-K-S...
8097174
EMMB-AS-60-02-K-S30SB
60
60.000
5.000
14.000
50.000
4.500
70.000
M5
72.500
42.500
16.000
156.000
126.000
30.000
2.500
9.000
16.000
5.000
15.000
1.400
4052568459017
8097175 EMMB-AS-60-02-S30...
8097175
EMMB-AS-60-02-S30M
60
60.000
5.000
14.000
50.000
4.500
70.000
M5
72.500
42.500
0.000
124.000
94.000
30.000
2.500
9.000
0.000
0.000
15.000
1.100
4052568459024
8097176 EMMB-AS-60-02-S30...
8097176
EMMB-AS-60-02-S30MB
60
60.000
5.000
14.000
50.000
4.500
70.000
M5
72.500
42.500
0.000
156.000
126.000
30.000
2.500
9.000
0.000
0.000
15.000
1.400
4052568459031
8097177 EMMB-AS-60-02-K-S...
8097177
EMMB-AS-60-02-K-S30M
60
60.000
5.000
14.000
50.000
4.500
70.000
M5
72.500
42.500
16.000
124.000
94.000
30.000
2.500
9.000
16.000
5.000
15.000
1.100
4052568459048
8097178 EMMB-AS-60-02-K-S...
8097178
EMMB-AS-60-02-K-S30MB
60
60.000
5.000
14.000
50.000
4.500
70.000
M5
72.500
42.500
16.000
156.000
126.000
30.000
2.500
9.000
16.000
5.000
15.000
1.400
4052568459055
8097179 EMMB-AS-60-04-S30...
8097179
EMMB-AS-60-04-S30S
60
60.000
5.000
14.000
50.000
4.500
70.000
M5
72.500
42.500
0.000
150.000
120.000
30.000
2.500
9.000
0.000
0.000
15.000
1.600
4052568459062
8097180 EMMB-AS-60-04-S30...
8097180
EMMB-AS-60-04-S30SB
60
60.000
5.000
14.000
50.000
4.500
70.000
M5
72.500
42.500
0.000
182.000
152.000
30.000
2.500
9.000
0.000
0.000
15.000
1.900
4052568459079
8097181 EMMB-AS-60-04-K-S...
8097181
EMMB-AS-60-04-K-S30S
60
60.000
5.000
14.000
50.000
4.500
70.000
M5
72.500
42.500
16.000
150.000
120.000
30.000
2.500
9.000
16.000
5.000
15.000
1.600
4052568459086
8097182 EMMB-AS-60-04-K-S...
8097182
EMMB-AS-60-04-K-S30SB
60
60.000
5.000
14.000
50.000
4.500
70.000
M5
72.500
42.500
16.000
182.000
152.000
30.000
2.500
9.000
16.000
5.000
15.000
1.900
4052568459093
8097183 EMMB-AS-60-04-S30...
8097183
EMMB-AS-60-04-S30M
60
60.000
5.000
14.000
50.000
4.500
70.000
M5
72.500
42.500
0.000
150.000
120.000
30.000
2.500
9.000
0.000
0.000
15.000
1.600
4052568459109
8097184 EMMB-AS-60-04-S30...
8097184
EMMB-AS-60-04-S30MB
60
60.000
5.000
14.000
50.000
4.500
70.000
M5
72.500
42.500
0.000
182.000
152.000
30.000
2.500
9.000
0.000
0.000
15.000
1.900
4052568459116
8097185 EMMB-AS-60-04-K-S...
8097185
EMMB-AS-60-04-K-S30M
60
60.000
5.000
14.000
50.000
4.500
70.000
M5
72.500
42.500
16.000
150.000
120.000
30.000
2.500
9.000
16.000
5.000
15.000
1.600
4052568459123
8097186 EMMB-AS-60-04-K-S...
8097186
EMMB-AS-60-04-K-S30MB
60
60.000
5.000
14.000
50.000
4.500
70.000
M5
72.500
42.500
16.000
182.000
152.000
30.000
2.500
9.000
16.000
5.000
15.000
1.900
4052568459130
8097187 EMMB-AS-80-07-S30...
8097187
EMMB-AS-80-07-S30S
80
80.000
6.000
19.000
70.000
5.500
90.000
M6
92.500
52.500
0.000
164.000
129.500
34.500
3.000
10.000
0.000
0.000
15.000
2.800
4052568459147
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D