magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
CMMS-AS - 马达控制器
Festo
产品
马达和控制器
控制器
用于步进马达的控制器
Powered by
CAD模型選擇
{festo/parts_cat/motors/contr/controller_f_steppermotors/cmms_as_asmtab.prj},{NB=572211 CMMS-ST-C8-7-G2},{TNR=572211},{TYP=CMMS-ST-C8-7-G2},{INFO=2029-12-31},{B1=60.000},{B2=56.000},{B3=24.000},{B4=0.000},{D1=10.000},{D2=4.500},{D3=5.000},{H1=161.000},{H2=0.000},{H3=0.000},{L1=257.000},{L2=224.000},{L3=211.500},{L4=181.000},{L5=15.750},{L6=5.250},{L7=0.000},{L8=0.000},{L9=0.000},{PPATH=assemblies/cmms_as_asmtpl.prj},{CNSMASSEXACT=2.000},{V=2.000},{EOLDATE=31.12.2029},{GTIN=4052568218256}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product to be discontinued on 2029年12月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
CMMT-ST - 伺服驱动
Festo
12.04.2024
CMMP - 马达控制器
Festo
23.08.2023
CMMS-AS - 马达控制器
Festo
19.02.2024
1
2
3
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
572211 CMMS-ST-C8-7-G2
572211
CMMS-ST-C8-7-G2
60.000
56.000
24.000
0.000
10.000
4.500
5.000
161.000
0.000
0.000
257.000
224.000
211.500
181.000
15.750
5.250
0.000
0.000
0.000
2.000
4052568218256
572986 CMMS-AS-C4-3A-G2
572986
CMMS-AS-C4-3A-G2
60.000
30.000
22.000
35.800
10.000
5.500
0.000
160.000
155.500
19.700
257.600
242.100
221.150
181.000
19.750
9.250
10.000
200.000
15.300
1.400
4052568219628
552741 CMMS-AS-C4-3A
552741
CMMS-AS-C4-3A
60.000
30.000
22.000
35.800
10.000
5.500
0.000
160.000
155.500
19.700
257.600
242.100
221.150
181.000
19.750
9.250
10.000
200.000
15.300
1.400
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D