magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
CMMP - 马达控制器
Festo
产品
马达和控制器
控制器
用于伺服马达的控制器
Powered by
CAD模型選擇
{festo/parts_cat/motors/contr/controller_f_servomotors/cmmp_asmtab.prj},{NB=551023 CMMP-AS-C5-11A-P3},{TNR=551023},{TYP=CMMP-AS-C5-11A-P3},{INFO=2014-12-31},{V=1.000},{B1=81.000},{B2=76.000},{B3=38.100},{B4=40.100},{D1=10.000},{D2=5.500},{H1=251.000},{L1=326.000},{L2=297.000},{L3=251.000},{L4=12.500},{L5=19.750},{L6=10.500},{CNSMASSEXACT=3.700},{PPATH=assemblies/cmmp_asmtpl.prj},{EOLDATE=31.12.2014},{GTIN=}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2014年12月31日.
Alternative part(s)
Should a replacement part be used?
1501327 CMMP-AS-C5-11A-P3-M3
Festo
23.08.2023
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
D1
[mm]
D2
[mm]
H1
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
1366842 CMMP-AS-C20-11A-P...
1366842
CMMP-AS-C20-11A-P3
83.000
41.500
0.000
0.000
11.000
7.000
262.800
369.000
329.000
12.500
6.500
0.000
0.000
8.000
4052568231095
1501325 CMMP-AS-C2-3A-M3
1501325
CMMP-AS-C2-3A-M3
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
2.100
4052568237899
1501326 CMMP-AS-C5-3A-M3
1501326
CMMP-AS-C5-3A-M3
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
2.200
4052568237905
1501327 CMMP-AS-C5-11A-P3...
1501327
CMMP-AS-C5-11A-P3-M3
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
3.450
4052568237912
1501328 CMMP-AS-C10-11A-P...
1501328
CMMP-AS-C10-11A-P3-M3
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
3.450
4052568237929
3215473 CMMP-AS-C15-11A-P...
3215473
CMMP-AS-C15-11A-P3-M3
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
3.450
4052568269074
1622901 CMMP-AS-C2-3A-M0
1622901
CMMP-AS-C2-3A-M0
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
2.100
4052568243241
1622902 CMMP-AS-C5-3A-M0
1622902
CMMP-AS-C5-3A-M0
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
2.200
4052568243258
1622903 CMMP-AS-C5-11A-P3...
1622903
CMMP-AS-C5-11A-P3-M0
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
3.800
4052568243265
1622904 CMMP-AS-C10-11A-P...
1622904
CMMP-AS-C10-11A-P3-M0
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
3.800
4052568243272
550041 CMMP-AS-C2-3A
550041
CMMP-AS-C2-3A
66.000
61.000
30.700
0.000
10.000
5.500
207.000
277.000
248.000
202.000
12.500
19.500
10.500
2.000
550042 CMMP-AS-C5-3A
550042
CMMP-AS-C5-3A
66.000
61.000
30.700
0.000
10.000
5.500
207.000
277.000
248.000
202.000
12.500
19.500
10.500
2.100
551023 CMMP-AS-C5-11A-P3
551023
CMMP-AS-C5-11A-P3
81.000
76.000
38.100
40.100
10.000
5.500
251.000
326.000
297.000
251.000
12.500
19.750
10.500
3.700
551024 CMMP-AS-C10-11A-P3
551024
CMMP-AS-C10-11A-P3
81.000
76.000
38.100
40.100
10.000
5.500
251.000
326.000
297.000
251.000
12.500
19.750
10.500
3.700
1669371 CMMP-AS-C2-3A-C1
1669371
CMMP-AS-C2-3A-C1
66.000
61.000
30.700
0.000
10.000
5.500
207.000
277.000
248.000
202.000
12.500
19.500
10.500
2.000
1669372 CMMP-AS-C5-3A-C1
1669372
CMMP-AS-C5-3A-C1
66.000
61.000
30.700
0.000
10.000
5.500
207.000
277.000
248.000
202.000
12.500
19.500
10.500
2.100
1669373 CMMP-AS-C5-11A-P3...
1669373
CMMP-AS-C5-11A-P3-C1
81.000
76.000
38.100
40.100
10.000
5.500
251.000
326.000
297.000
251.000
12.500
19.750
10.500
3.700
1669374 CMMP-AS-C10-11A-P...
1669374
CMMP-AS-C10-11A-P3-C1
81.000
76.000
38.100
40.100
10.000
5.500
251.000
326.000
297.000
251.000
12.500
19.750
10.500
3.700
2106332 CMMP-AS-C2-3A-M3-...
2106332
CMMP-AS-C2-3A-M3-C1
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
2.100
2106333 CMMP-AS-C5-3A-M3-...
2106333
CMMP-AS-C5-3A-M3-C1
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
2.200
2106334 CMMP-AS-C5-11A-P3...
2106334
CMMP-AS-C5-11A-P3-M3-C1
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
3.800
2106335 CMMP-AS-C10-11A-P...
2106335
CMMP-AS-C10-11A-P3-M3-C1
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
3.800
2385040 CMMP-AS-C2-3A-M0-...
2385040
CMMP-AS-C2-3A-M0-C1
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
2.100
2385041 CMMP-AS-C5-3A-M0-...
2385041
CMMP-AS-C5-3A-M0-C1
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
2.200
2385042 CMMP-AS-C5-11A-P3...
2385042
CMMP-AS-C5-11A-P3-M0-C1
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
3.800
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D