magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
YSRA - 终端止动限位器
Festo
产品 (A - Z)
Y
YSRA
Powered by
CAD模型選擇
{festo/parts/y/ysra/ysra.prj},{NB=150932 YSRA-7-C},{TNR=150932},{TYP=YSRA-7-C},{D1=11.000},{D2=M10x1},{D2N=10.000},{P=1},{D3=7.000},{L1=14.500},{L2=7.900},{SW=13.000},{CNSMASSEXACT=0.012},{GTIN=4052568030513}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
[mm]
D2
ⁿ/ₐ
D3
[mm]
L1
[mm]
L2
[mm]
SW
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
150932 YSRA-7-C
150932
YSRA-7-C
11.000
M10x1
7.000
14.500
7.900
13.000
0.012
4052568030513
150933 YSRA-8-C
150933
YSRA-8-C
13.000
M12x1
9.000
18.000
8.900
15.000
0.028
4052568030520
150934 YSRA-12-C
150934
YSRA-12-C
17.000
M16x1
13.000
24.500
13.100
19.000
0.048
4052568010430
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D