magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VSNB - 电磁阀
Festo
产品 (A - Z)
V
VSNB
Powered by
CAD模型選擇
{festo/parts/v/vsnb/vsnb_asmtab.prj},{NB=547022 VSNB-F-B52-G14-P2},{TNR=547022},{TYP=VSNB-F-B52-G14-P2},{INFO=2016-12-31},{VER=3},{PPATH=assemblies/vsnb_asmtpl.prj},{B1=44.5},{B2=32.0},{B3=5},{B4=21},{B5=0.0},{B6=0},{B7=0},{B8=0},{D1=G1/4},{D2=M5},{D3=5.6},{H1=0},{H2=38},{H3=7.5},{H4=27.7},{H5=15.7},{H6=26.7},{H7=0},{H8=0},{L1=98},{L2=86},{L3=74},{L4=33.75},{L5=24},{L6=0},{L7=20},{L8=1.5},{L9=0.0},{L10=12},{L11=8.75},{L12=0},{L13=0.0},{L14=0},{L15=0},{CNSMASSEXACT=0.350},{EOLDATE=31.12.2016},{GTIN=4052568092580}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2017年6月30日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
VSNC - 电磁阀
Festo
30.08.2023
1
2
3
4
5
6
7
8
9
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
B7
[mm]
B8
[mm]
D1
螺纹
ⁿ/ₐ
D2
螺纹
ⁿ/ₐ
D3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
H8
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
L10
[mm]
L11
[mm]
L12
[mm]
L13
[mm]
L14
[mm]
L15
[mm]
CNSMASSEXACT
螺纹
[kg]
GTIN
ⁿ/ₐ
547017 VSNB-FC-M52-M-G14-...
547017
VSNB-FC-M52-M-G14-P2
44.5
32.0
5
21
3.5
1
0
0
G1/4
M5
5.6
0
38
7.5
27.7
15.7
26.7
0
0
98
86
74
33.75
24
0
20
1.5
0.0
12
8.75
0
0.0
0
0
0.350
4052568092566
547019 VSNB-FC-M52-M-G14-...
547019
VSNB-FC-M52-M-G14-1A1-EX4...
44.5
32.0
5
21
3.5
1
30
5
G1/4
M5
5.6
78
38
7.5
27.7
15.7
26.7
70
110
98
86
74
33.75
24
55
20
1.5
118.5
49
43.50
39
0.0
0
0
0.510
4052568185725
547021 VSNB-F-M52-M-G14-P...
547021
VSNB-F-M52-M-G14-P2
44.5
32.0
5
21
0.0
0
0
0
G1/4
M5
5.6
0
38
7.5
27.7
15.7
26.7
0
0
98
86
74
33.75
24
0
20
1.5
0.0
12
8.75
0
0.0
0
0
0.350
4052568092573
547022 VSNB-F-B52-G14-P2
547022
VSNB-F-B52-G14-P2
44.5
32.0
5
21
0.0
0
0
0
G1/4
M5
5.6
0
38
7.5
27.7
15.7
26.7
0
0
98
86
74
33.75
24
0
20
1.5
0.0
12
8.75
0
0.0
0
0
0.350
4052568092580
547023 VSNB-F-M52-M-G14-1...
547023
VSNB-F-M52-M-G14-1A1-EX4A
44.5
32.0
5
21
3.5
1
30
5
G1/4
M5
5.6
78
38
7.5
27.7
15.7
26.7
70
110
98
86
74
33.75
24
55
20
1.5
118.5
49
43.50
39
0.0
0
0
0.510
4052568185732
547024 VSNB-F-B52-G14-1A1...
547024
VSNB-F-B52-G14-1A1-EX4A
44.5
32.0
5
21
3.5
1
30
5
G1/4
M5
5.6
78
38
7.5
27.7
15.7
26.7
70
110
98
86
74
33.75
24
55
20
1.5
118.5
49
43.50
39
132.5
87
165
0.665
4052568185749
547026 VSNB-FC-M52-MH-G14...
547026
VSNB-FC-M52-MH-G14-1A1
44.5
32.0
5
21
3.5
1
30
5
G1/4
M5
5.6
78
38
7.5
27.7
15.7
26.7
70
110
98
86
74
33.75
24
55
20
1.5
118.5
49
43.50
39
0.0
0
0
0.510
4052568185756
547028 VSNB-F-M52-MH-G14-...
547028
VSNB-F-M52-MH-G14-1A1
44.5
32.0
5
21
3.5
1
30
5
G1/4
M5
5.6
78
38
7.5
27.7
15.7
26.7
70
110
98
86
74
33.75
24
55
20
1.5
118.5
49
43.50
39
0.0
0
0
0.510
4052568185763
547029 VSNB-F-B52-H-G14-1...
547029
VSNB-F-B52-H-G14-1A1
44.5
32.0
5
21
3.5
1
30
5
G1/4
M5
5.6
78
38
7.5
27.7
15.7
26.7
70
110
98
86
74
33.75
24
55
20
1.5
118.5
49
43.50
39
132.5
87
165
0.665
4052568185770
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D