magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VOGM - 气控阀
Festo
产品 (A - Z)
V
VOGM
Powered by
CAD模型選擇
{festo/parts/v/vogm/vogm_asmtab.prj},{NB=8141658 VOGM-FD100-M33E-M-F90---(high)},{TNR=8141658},{TYP=VOGM-FD100-M33E-M-F90},{LODLEVEL=high},{B1=65.000},{B2=100.300},{B3=77.000},{B4=22.750},{B5=0.000},{H1=88.000},{H2=100.000},{CNSMASSEXACT=1.560},{VERS=1},{GTIN=4052568580292}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
H1
[mm]
H2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8141658 VOGM-FD100-M33E-M...
8141658
VOGM-FD100-M33E-M-F90
65.000
100.300
77.000
22.750
0.000
88.000
100.000
1.560
4052568580292
8141659 VOGM-FD100-T33H-M...
8141659
VOGM-FD100-T33H-M-F90
65.000
100.300
77.000
22.750
45.500
88.000
100.000
1.560
4052568580506
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D