magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VOFX - 先导阀
Festo
产品 (A - Z)
V
VOFX
Powered by
CAD模型選擇
{festo/parts/v/vofx/vofx.prj},{NB=8178210 VOFX-LT-M32C-MY-G18-SG18-3AA1---(high)},{TNR=8178210},{TYP=VOFX-LT-M32C-MY-G18-SG18-3AA1},{LODLEVEL=high},{B1=31.500},{B2=30.000},{D1=G1/8},{D2=G1/8},{H1=77.500},{H2=68.500},{H3=29.500},{H4=69.500},{L1=74.500},{L2=20.500},{L3=26.000},{L4=6.500},{L5=35.500},{CNSMASSEXACT=0.160},{D1N=9.728},{D2N=9.728},{L6=20.800},{R1=4.500},{H5=1.000},{B3=27.900},{H6=27.900},{L7=33.200},{H7=0.300},{R2=1.500},{L8=44.500},{H8=15.300},{H9=12.100},{D3=16.000},{V=2},{D4=9.500},{GTIN=4052568630232}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
D1
螺纹
ⁿ/ₐ
D2
螺纹
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8119587 VOFX-LT-M32C-MY-G...
8119587
VOFX-LT-M32C-MY-G18-SG18-...
27.500
22.000
G1/8
G1/8
78.300
68.500
30.500
70.250
69.200
20.500
26.000
6.500
28.200
0.160
4052568466022
8178210 VOFX-LT-M32C-MY-G...
8178210
VOFX-LT-M32C-MY-G18-SG18-...
31.500
30.000
G1/8
G1/8
77.500
68.500
29.500
69.500
74.500
20.500
26.000
6.500
35.500
0.160
4052568630232
8178211 VOFX-LT-M32C-MY-G...
8178211
VOFX-LT-M32C-MY-G18-SG18-...
31.500
30.000
G1/8
G1/8
77.500
68.500
29.500
69.500
74.500
20.500
26.000
6.500
35.500
0.160
4052568630249
8178212 VOFX-LT-M32C-MY-G...
8178212
VOFX-LT-M32C-MY-G18-SG18-...
31.350
29.700
G1/8
G1/8
78.350
68.500
31.250
70.350
67.800
20.500
26.000
6.500
35.600
0.418
4052568630256
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D