magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VAVN - dosing needle
Festo
产品 (A - Z)
V
VAVN
Powered by
CAD模型選擇
{festo/parts/v/vavn/vavn.prj},{NB=8104294 VAVN-N-A1.6-03-30-V-V1-P10},{TNR=8104294},{TYP=VAVN-N-A1.6-03-30-V-V1-P10},{VERS=2.000},{L=30.000},{D1=0.000},{D2=0.300},{D3=1.300},{D4=0.600},{T=0.000},{W=0.000},{CNSMASSEXACT=0.0039},{GTIN=4052568560041}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
L
ⁿ/ₐ
D1
ⁿ/ₐ
D2
ⁿ/ₐ
D3
ⁿ/ₐ
D4
ⁿ/ₐ
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8104290 VAVN-N-A1.6-06-30...
8104290
VAVN-N-A1.6-06-30-V1-P10
30.000
0.600
0.000
0.000
0.000
0.0041
4052568560003
8104291 VAVN-N-A1.6-12-30...
8104291
VAVN-N-A1.6-12-30-V1-P10
30.000
1.200
0.000
0.000
0.000
0.0021
4052568560010
8104292 VAVN-N-A1.6-06-60...
8104292
VAVN-N-A1.6-06-60-V1-P10
60.000
0.600
0.000
0.000
0.000
0.0083
4052568560027
8104293 VAVN-N-A1.6-12-60...
8104293
VAVN-N-A1.6-12-60-V1-P10
60.000
1.200
0.000
0.000
0.000
0.0042
4052568560034
8104294 VAVN-N-A1.6-03-30...
8104294
VAVN-N-A1.6-03-30-V-V1-P1...
30.000
0.000
0.300
1.300
0.600
0.0039
4052568560041
8104295 VAVN-N-A1.6-03-30...
8104295
VAVN-N-A1.6-03-30-F-V-V1-...
30.000
0.000
0.300
1.300
0.600
0.0039
4052568560058
8104296 VAVN-N-A1.6-06-30...
8104296
VAVN-N-A1.6-06-30-V-V1-P1...
30.000
0.000
0.600
1.000
1.200
0.0019
4052568560065
8104297 VAVN-N-A1.6-03-60...
8104297
VAVN-N-A1.6-03-60-V-V1-P1...
60.000
0.000
0.300
1.300
0.600
0.0081
4052568560072
8104298 VAVN-N-A1.6-03-60...
8104298
VAVN-N-A1.6-03-60-F-V-V1-...
60.000
0.000
0.300
1.300
0.600
0.0081
4052568560089
8104299 VAVN-N-A1.6-06-60...
8104299
VAVN-N-A1.6-06-60-V-V1-P1...
60.000
0.000
0.600
1.000
1.200
0.0041
4052568560096
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D