magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VAL - 高度补偿器
Festo
产品 (A - Z)
V
VAL
Powered by
CAD模型選擇
{festo/parts/v/val/val_asmtab.prj},{NB=151209 VAL-M5-5---(0)},{TNR=151209},{TYP=VAL-M5-5},{B=5.000},{L5=0},{D=M16x1},{D1=M5},{D2=8.000},{D3=2.000},{L=46.000},{L1=35.000},{L2=25.500},{L3=2.000},{L4=4.500},{L5MAX=5.000},{NUTTNR=348988},{SW=19.000},{SW1=7.000},{PPATH=assemblies/val_asmtpl.prj},{CNSMASSEXACT=0.025},{GTIN=4052568069926}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B
[mm]
D
螺纹
[mm]
D1
螺纹
[mm]
D2
[mm]
D3
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
SW
扳手开口宽度
[mm]
SW1
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
151209 VAL-M5-5---(0)
151209
VAL-M5-5
5.000
M16x1
M5
8.000
2.000
46.000
35.000
25.500
2.000
4.500
19.000
7.000
0.025
4052568069926
151210 VAL-1/8-10---(0)
151210
VAL-1/8-10
6.000
M22x1,5
G1/8
13.000
3.000
66.000
50.000
39.000
2.500
5.500
27.000
12.000
0.062
4052568069933
151211 VAL-1/4-20---(0)
151211
VAL-1/4-20
8.000
M26x1,5
G1/4
17.000
4.000
100.000
73.000
60.000
2.500
6.500
32.000
16.000
0.118
4052568010676
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D