magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VABF S3 - 减压阀板
Festo
产品 (A - Z)
V
VABF
Powered by
CAD模型選擇
{festo/parts/v/vabf/vabf_s3_1_asmtab.prj},{NB=543537 VABF-S3-1-R4C2-C-6---(0_0)},{TNR=543537},{TYP=VABF-S3-1-R4C2-C-6},{VERS=4.000},{BG=1},{BB=26},{RF=R4},{DA=C2},{PA=C},{RB=6.000},{L1=130.350},{L2=0.000},{L3=0.000},{L4=260.700},{L5=0.000},{L6=0.000},{A=-},{KNOB=0},{GAUGE=0},{CNSMASSEXACT=0.430},{GTIN=4052568181994}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
543525 VABF-S3-1-R1C2-C-6...
543525
VABF-S3-1-R1C2-C-6
130.350
183.880
0.000
0.000
0.000
0.000
0.305
4052568181871
543527 VABF-S3-1-R1C2-C-1...
543527
VABF-S3-1-R1C2-C-10
130.350
183.880
0.000
0.000
0.000
0.000
0.305
4052568181895
543529 VABF-S3-1-R3C2-C-6...
543529
VABF-S3-1-R3C2-C-6
0.000
0.000
0.000
0.000
130.350
192.900
0.305
4052568181918
543531 VABF-S3-1-R3C2-C-1...
543531
VABF-S3-1-R3C2-C-10
0.000
0.000
0.000
0.000
130.350
192.900
0.305
4052568181932
543533 VABF-S3-1-R2C2-C-6...
543533
VABF-S3-1-R2C2-C-6
130.350
0.000
192.900
0.000
0.000
0.000
0.305
4052568181956
543535 VABF-S3-1-R2C2-C-1...
543535
VABF-S3-1-R2C2-C-10
130.350
0.000
192.900
0.000
0.000
0.000
0.305
4052568181970
543537 VABF-S3-1-R4C2-C-6...
543537
VABF-S3-1-R4C2-C-6
130.350
0.000
0.000
260.700
0.000
0.000
0.430
4052568181994
543539 VABF-S3-1-R4C2-C-1...
543539
VABF-S3-1-R4C2-C-10
130.350
0.000
0.000
260.700
0.000
0.000
0.430
4052568182014
543541 VABF-S3-1-R5C2-C-6...
543541
VABF-S3-1-R5C2-C-6
0.000
0.000
0.000
0.000
0.000
0.000
0.430
4052568182038
543543 VABF-S3-1-R5C2-C-1...
543543
VABF-S3-1-R5C2-C-10
0.000
0.000
0.000
0.000
0.000
0.000
0.430
4052568182052
546787 VABF-S3-1-R6C2-C-6...
546787
VABF-S3-1-R6C2-C-6
130.350
195.000
0.000
0.000
0.000
0.000
0.305
4052568185329
546789 VABF-S3-1-R6C2-C-1...
546789
VABF-S3-1-R6C2-C-10
130.350
195.000
0.000
0.000
0.000
0.000
0.305
4052568185343
546791 VABF-S3-1-R7C2-C-6...
546791
VABF-S3-1-R7C2-C-6
0.000
0.000
0.000
0.000
130.350
195.000
0.305
4052568185367
546793 VABF-S3-1-R7C2-C-1...
546793
VABF-S3-1-R7C2-C-10
0.000
0.000
0.000
0.000
130.350
195.000
0.305
4052568185381
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D