magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
PUN-S - 螺旋管
Festo
产品 (A - Z)
P
PUN
Powered by
CAD模型選擇
{festo/parts/p/pun/pun_s.prj},{NB=197612 PUN-10X1,5-S-2-SW---(430)},{TNR=197612},{TYP=PUN-10X1,5-S-2-SW},{DA=10},{DI=7.0},{DW=80},{AW=22},{BL=430},{AL=2000},{L3=100.0},{L4=25.0},{LEN=430},{CNSMASSEXACT=0.250},{VER=1.000},{COLOR=0.00,0.00,0.00,0.00},{GTIN=4052568082543}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
DA
气管外径
[mm]
DI
Tube inner diameter
[mm]
DW
Coil diameter
[mm]
AW
Number of windings
ⁿ/ₐ
BL
Block length
[mm]
AL
Working length
[mm]
L3
质量
[mm]
L4
质量
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
质量
ⁿ/ₐ
197587 PUN-4X0,75-S-0,5-B...
197587
PUN-4X0,75-S-0,5-BL
4
2.6
25
20
184
500
50.0
12.5
0.013
4052568045401
197602 PUN-4X0,75-S-0,5-S...
197602
PUN-4X0,75-S-0,5-SW
4
2.6
25
20
184
500
50.0
12.5
0.013
4052568045463
197588 PUN-4X0,75-S-1-BL-...
197588
PUN-4X0,75-S-1-BL
4
2.6
25
45
284
1000
50.0
12.5
0.027
4052568045418
197603 PUN-4X0,75-S-1-SW-...
197603
PUN-4X0,75-S-1-SW
4
2.6
25
45
284
1000
50.0
12.5
0.027
4052568045470
197589 PUN-4X0,75-S-1,5-B...
197589
PUN-4X0,75-S-1,5-BL
4
2.6
25
70
384
1500
50.0
12.5
0.042
4052568045425
197604 PUN-4X0,75-S-1,5-S...
197604
PUN-4X0,75-S-1,5-SW
4
2.6
25
70
384
1500
50.0
12.5
0.042
4052568045487
197590 PUN-6X1-S-1-BL---(...
197590
PUN-6X1-S-1-BL
6
4.0
40
23
344
1000
100.0
25.0
0.051
4052568045432
197605 PUN-6X1-S-1-SW---(...
197605
PUN-6X1-S-1-SW
6
4.0
40
23
344
1000
100.0
25.0
0.051
4052568045494
197591 PUN-6X1-S-2-BL---(...
197591
PUN-6X1-S-2-BL
6
4.0
40
52
518
2000
100.0
25.0
0.110
4052568045449
197606 PUN-6X1-S-2-SW---(...
197606
PUN-6X1-S-2-SW
6
4.0
40
52
518
2000
100.0
25.0
0.110
4052568045500
197592 PUN-6X1-S-6-BL---(...
197592
PUN-6X1-S-6-BL
6
4.0
40
168
1214
6000
100.0
25.0
0.350
4052568082444
197607 PUN-6X1-S-6-SW---(...
197607
PUN-6X1-S-6-SW
6
4.0
40
168
1214
6000
100.0
25.0
0.350
4052568082505
197593 PUN-8X1,25-S-1-BL-...
197593
PUN-8X1,25-S-1-BL
8
5.7
60
12
304
1000
100.0
25.0
0.065
4052568045456
197608 PUN-8X1,25-S-1-SW-...
197608
PUN-8X1,25-S-1-SW
8
5.7
60
12
304
1000
100.0
25.0
0.065
4052568045517
197594 PUN-8X1,25-S-2-BL-...
197594
PUN-8X1,25-S-2-BL
8
5.7
60
27
424
2000
100.0
25.0
0.140
4052568082451
197609 PUN-8X1,25-S-2-SW-...
197609
PUN-8X1,25-S-2-SW
8
5.7
60
27
424
2000
100.0
25.0
0.140
4052568082512
197595 PUN-8X1,25-S-6-BL-...
197595
PUN-8X1,25-S-6-BL
8
5.7
60
87
904
6000
100.0
25.0
0.440
4052568082468
197610 PUN-8X1,25-S-6-SW-...
197610
PUN-8X1,25-S-6-SW
8
5.7
60
87
904
6000
100.0
25.0
0.440
4052568082529
197596 PUN-10X1,5-S-1-BL-...
197596
PUN-10X1,5-S-1-BL
10
7.0
80
10
305
1000
100.0
25.0
0.110
4052568082475
197611 PUN-10X1,5-S-1-SW-...
197611
PUN-10X1,5-S-1-SW
10
7.0
80
10
305
1000
100.0
25.0
0.110
4052568082536
197597 PUN-10X1,5-S-2-BL-...
197597
PUN-10X1,5-S-2-BL
10
7.0
80
22
430
2000
100.0
25.0
0.250
4052568082482
197612 PUN-10X1,5-S-2-SW-...
197612
PUN-10X1,5-S-2-SW
10
7.0
80
22
430
2000
100.0
25.0
0.250
4052568082543
197598 PUN-10X1,5-S-6-BL-...
197598
PUN-10X1,5-S-6-BL
10
7.0
80
70
910
6000
100.0
25.0
0.760
4052568082499
197613 PUN-10X1,5-S-6-SW-...
197613
PUN-10X1,5-S-6-SW
10
7.0
80
70
910
6000
100.0
25.0
0.760
4052568082550
197599 PUN-12X2-S-1-BL---...
197599
PUN-12X2-S-1-BL
12
8.0
95
9
320
1000
100.0
25.0
0.200
4052568160685
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D