magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
O - 密封圈
Festo
产品 (A - Z)
O
O
Powered by
CAD模型選擇
{festo/parts/o/o/o.prj},{NB=2224 O-1/4},{TNR=2224},{TYP=O-1/4},{D1=13.200},{D2=18.000},{B=2.000},{GTIN=4052568000158}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
[mm]
D2
[mm]
B
[mm]
GTIN
ⁿ/ₐ
30290 O-M3-B
30290
O-M3-B
2.800
4.800
0.300
4052568017774
3565 O-M5
3565
O-M5
5.100
8.000
1.000
4052568018290
534226 O-M5-500
534226
O-M5-500
5.100
8.000
1.000
4052568017781
2223 O-1/8
2223
O-1/8
10.000
13.000
1.500
4052568008253
534227 O-1/8-500
534227
O-1/8-500
10.000
13.000
1.500
4052568017798
2224 O-1/4
2224
O-1/4
13.200
18.000
2.000
4052568000158
534228 O-1/4-200
534228
O-1/4-200
13.200
18.000
2.000
4052568017804
2225 O-3/8
2225
O-3/8
16.800
22.000
2.000
4052568000165
534229 O-3/8-200
534229
O-3/8-200
16.800
22.000
2.000
4052568017811
2226 O-1/2
2226
O-1/2
21.000
28.000
2.000
4052568018078
534230 O-1/2-100
534230
O-1/2-100
21.000
28.000
2.000
4052568048761
2227 O-3/4
2227
O-3/4
26.500
33.000
2.000
4052568018085
210893 O-1
210893
O-1
33.300
38.900
2.000
4052568045692
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D