magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NST - 沟槽螺母
Festo
产品 (A - Z)
N
NST
Powered by
CAD模型選擇
{festo/parts/n/nst/nst.prj},{NB=526093 NST-HMV-8-2-M8},{TNR=526093},{TYP=NST-HMV-8-2-M8},{INFO=},{B1=12.900},{B2=7.900},{L1=50.000},{L2=26.000},{H1=9.000},{H2=7.400},{H3=0.900},{G1=M8},{VER=4.000},{CNSMASSEXACT=0.0000},{GTIN=4052568046927},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
L1
[mm]
L2
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
G1
螺纹
ⁿ/ₐ
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
380612 NST-5-M4
380612
NST-5-M4
0.000
0.000
0.000
0.000
0.000
0.000
0.000
M4
0.0000
150914 NST-5-M5
150914
NST-5-M5
7.700
5.200
12.000
4.000
5.200
4.600
0.700
M5
0.0030
4052568030483
150915 NST-8-M6
150915
NST-8-M6
12.900
7.900
22.000
6.250
9.000
7.400
0.900
M6
0.0110
4052568030490
526094 NST-HMV-5-2-M5
526094
NST-HMV-5-2-M5
7.900
5.200
24.000
12.500
5.200
4.600
0.700
M5
0.0000
4052568046934
526093 NST-HMV-8-2-M8
526093
NST-HMV-8-2-M8
12.900
7.900
50.000
26.000
9.000
7.400
0.900
M8
0.0000
4052568046927
526091 NST-HMV-M4
526091
NST-HMV-M4
0.000
0.000
8.000
0.000
4.000
0.000
0.000
M4
0.0020
4052568046910
558045 NST-3-M3
558045
NST-3-M3
0.000
0.000
0.000
0.000
0.000
0.000
0.000
M3
0.0003
4052568053680
8047843 NST-5-M5-10
8047843
NST-5-M5-10
7.700
5.200
12.000
4.000
5.200
4.600
0.700
M5
0.0018
4052568287740
8047878 NST-5-M5-50
8047878
NST-5-M5-50
7.700
5.200
12.000
4.000
5.200
4.600
0.700
M5
0.0018
4052568287771
8047868 NST-8-M6-10
8047868
NST-8-M6-10
12.900
7.900
22.000
6.250
9.000
7.400
0.900
M6
0.0085
4052568287757
8047869 NST-8-M6-50
8047869
NST-8-M6-50
12.900
7.900
22.000
6.250
9.000
7.400
0.900
M6
0.0085
4052568287764
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D