magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPQR-D - 快插接头
Festo
产品 (A - Z)
N
NPQR
Powered by
CAD模型選擇
{festo/parts/n/npqr/npqr_d.prj},{NB=8085702 NPQR-D-Q14-E---(high)},{TNR=8085702},{TYP=NPQR-D-Q14-E},{LODLEVEL=high},{D=14.000},{D1=0.000},{D2=0.000},{C=21.500},{C1=0.000},{C2=0.000},{L=45.000},{L1=0.000},{L2=0.000},{L5=22.400},{NW=13.000},{CNSMASSEXACT=0.0478},{VER=1},{L01=5.000},{L02=18.000},{L03=32.000},{L04=35.000},{L05=38.000},{L06=2.000},{L07=0.000},{L08=0.000},{L09=0.000},{L10=0.000},{L11=0.000},{L12=0.000},{L13=0.000},{D01=18.500},{D02=20.000},{D03=20.100},{D04=17.800},{D05=15.900},{D06=20.500},{D07=0.000},{D08=0.000},{D09=0.000},{D10=0.000},{D11=0.000},{D12=0.000},{W1=20.000},{W2=0.000},{GTIN=4052568553289}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
C
[mm]
C1
[mm]
C2
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L5
[mm]
NW
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8085697 NPQR-D-Q4-E
8085697
NPQR-D-Q4-E
4.000
0.000
0.000
10.300
0.000
0.000
30.000
0.000
0.000
14.000
3.000
0.0098
4052568454883
8085698 NPQR-D-Q6-E
8085698
NPQR-D-Q6-E
6.000
0.000
0.000
12.500
0.000
0.000
34.000
0.000
0.000
16.000
5.000
0.0150
4052568454890
8085699 NPQR-D-Q8-E
8085699
NPQR-D-Q8-E
8.000
0.000
0.000
14.500
0.000
0.000
35.500
0.000
0.000
16.800
7.000
0.0194
4052568454906
8085700 NPQR-D-Q10-E
8085700
NPQR-D-Q10-E
10.000
0.000
0.000
17.500
0.000
0.000
41.000
0.000
0.000
19.350
9.000
0.0324
4052568454913
8085701 NPQR-D-Q12-E
8085701
NPQR-D-Q12-E
12.000
0.000
0.000
20.500
0.000
0.000
47.000
0.000
0.000
22.400
11.000
0.0491
4052568454920
8085702 NPQR-D-Q14-E
8085702
NPQR-D-Q14-E
14.000
0.000
0.000
21.500
0.000
0.000
45.000
0.000
0.000
22.400
13.000
0.0478
4052568553289
8085703 NPQR-D-Q16-E
8085703
NPQR-D-Q16-E
16.000
0.000
0.000
24.000
0.000
0.000
53.500
0.000
0.000
22.400
15.000
0.0656
4052568553296
8085704 NPQR-D-Q6-Q4
8085704
NPQR-D-Q6-Q4
0.000
6.000
4.000
0.000
12.500
10.300
32.100
16.100
14.000
0.000
3.000
0.0120
4052568454937
8085705 NPQR-D-Q8-Q6
8085705
NPQR-D-Q8-Q6
0.000
8.000
6.000
0.000
14.500
12.500
35.000
17.050
16.100
0.000
5.000
0.0167
4052568454944
8085706 NPQR-D-Q10-Q8
8085706
NPQR-D-Q10-Q8
0.000
10.000
8.000
0.000
17.500
14.500
38.500
19.350
17.250
0.000
7.000
0.0251
4052568454951
8085707 NPQR-D-Q12-Q10
8085707
NPQR-D-Q12-Q10
0.000
12.000
10.000
0.000
20.500
17.500
44.000
22.400
19.600
0.000
9.000
0.0396
4052568454968
8085708 NPQR-D-Q16-Q12
8085708
NPQR-D-Q16-Q12
0.000
16.000
12.000
0.000
24.000
20.500
52.500
23.500
22.500
0.000
11.000
0.0637
4052568553302
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D