magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPQP-Y-E-FD - Y型快插接头
Festo
产品 (A - Z)
N
NPQP
Powered by
CAD模型選擇
{festo/parts/n/npqp/npqp_y_e_fd.prj},{NB=133120 NPQP-Y-Q6-E-FD-P10},{TNR=133120},{TYP=NPQP-Y-Q6-E-FD-P10},{D=6.000},{B=38.000},{C=17.100},{F=15.900},{D1=3.400},{J=12.000},{T=13.500},{P1=13.000},{P2=12.500},{Z=11.800},{NENN=4.300},{CNSMASSEXACT=0.0090},{LL13=4.750},{DELTA=0.500},{W4=2.000},{P=12.500},{E=20.550},{L13=4.750},{D10=11.500},{L11=3.800},{D6=11.100},{L15=2.850},{L17=1.800},{R3=0.200},{L9=3.000},{W3=3.000},{D12=8.100},{L7=14.500},{L5=2.000},{D7=10.500},{H1=2.000},{GTIN=4052568030001}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
气接口
[mm]
B
[mm]
C
[mm]
F
[mm]
D1
[mm]
J
[mm]
T
[mm]
P1
[mm]
P2
[mm]
Z
[mm]
NENN
额定尺寸
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
133119 NPQP-Y-Q4-E-FD-P10
133119
NPQP-Y-Q4-E-FD-P10
4.000
33.000
15.000
14.200
3.400
11.000
10.400
10.000
10.000
9.900
2.600
0.0065
4052568029999
133120 NPQP-Y-Q6-E-FD-P10
133120
NPQP-Y-Q6-E-FD-P10
6.000
38.000
17.100
15.900
3.400
12.000
13.500
13.000
12.500
11.800
4.300
0.0090
4052568030001
133121 NPQP-Y-Q8-E-FD-P10
133121
NPQP-Y-Q8-E-FD-P10
8.000
42.400
18.100
17.200
3.400
14.000
15.100
15.000
14.500
13.800
5.700
0.0130
4052568030018
133122 NPQP-Y-Q10-E-FD-P1...
133122
NPQP-Y-Q10-E-FD-P10
10.000
48.800
20.900
19.700
4.200
18.000
18.200
17.500
17.500
16.800
6.700
0.0220
4052568030025
133123 NPQP-Y-Q12-E-FD-P1...
133123
NPQP-Y-Q12-E-FD-P10
12.000
55.200
23.600
22.400
4.200
20.000
21.700
21.000
21.000
19.800
8.000
0.0310
4052568030032
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D