magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPQP-T-FD (BR) - T形快插接头
Festo
产品 (A - Z)
N
NPQP
Powered by
CAD模型選擇
{festo/parts/n/npqp/npqp_t_fd_br.prj},{NB=133177 NPQP-T-Q6-Q4-FD},{TNR=133177},{TYP=NPQP-T-Q6-Q4-FD},{D1=6.000},{D2=4.000},{C1=17.100},{C2=15.000},{B=19.600},{E1=20.200},{E2=40.400},{F1=8.000},{F2=16.000},{D3=3.200},{T=13.500},{P=13.000},{Z1=11.800},{Z2=9.900},{NENN=2.300},{NENN2=4.000},{CNSMASSEXACT=0.0090},{Z=11.800},{D=6.000},{E=20.200},{F=8.000},{L5=2.000},{L7=14.900},{L9=3.000},{L10=3.400},{L11=3.800},{L12=4.200},{L13=4.750},{L14=2.500},{L15=2.850},{L16=1.600},{L17=1.800},{D5=9.100},{D6=11.100},{D7=10.500},{D9=9.500},{D10=11.500},{D12=8.100},{D13=5.400},{R3=0.200},{H1=2.000},{W3=3.000},{W4=5.000},{GTIN=4052568309886}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
气接口 1
[mm]
D2
气接口 2
[mm]
C1
[mm]
C2
[mm]
B
[mm]
E1
[mm]
E2
[mm]
F1
[mm]
F2
[mm]
D3
[mm]
T
[mm]
P
[mm]
Z1
[mm]
Z2
[mm]
NENN
额定尺寸
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
133177 NPQP-T-Q6-Q4-FD
133177
NPQP-T-Q6-Q4-FD
6.000
4.000
17.100
15.000
19.600
20.200
40.400
8.000
16.000
3.200
13.500
13.000
11.800
9.900
2.300
0.0090
4052568309886
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D