magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPQP-T - T形快插接头
Festo
产品 (A - Z)
N
NPQP
Powered by
CAD模型選擇
{festo/parts/n/npqp/npqp_t.prj},{NB=132567 NPQP-T-Q8-Q6},{TNR=132567},{TYP=NPQP-T-Q8-Q6},{INFO=2014-03-31},{D1=8.000},{D2=6.000},{C1=18.100},{C2=17.000},{B=22.400},{E1=22.200},{E2=44.400},{F1=9.000},{F2=18.000},{D3=3.200},{T=15.600},{P=15.000},{Z1=13.800},{Z2=11.800},{NENN=3.600},{CNSMASSEXACT=0.0120},{Z=13.800},{D=8.000},{E=22.200},{F=9.000},{L5=2.500},{L7=16.400},{L9=3.000},{L10=3.800},{L11=3.800},{L12=4.750},{L13=4.700},{L14=2.850},{L15=2.800},{L16=1.800},{L17=2.000},{D5=11.100},{D6=13.600},{D7=12.500},{D9=11.500},{D10=13.800},{D12=9.800},{D13=8.100},{R3=0.200},{H1=2.000},{W3=3.000},{W4=22.000},{EOLDATE=31.03.2014}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2014年3月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
NPQP-T-FD - T形快插接头
Festo
26.09.2023
1
2
3
4
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
气接口 1
[mm]
D2
气接口 2
[mm]
C1
[mm]
C2
[mm]
B
[mm]
E1
[mm]
E2
[mm]
F1
[mm]
F2
[mm]
D3
[mm]
T
[mm]
P
[mm]
Z1
[mm]
Z2
[mm]
NENN
额定尺寸
[mm]
CNSMASSEXACT
重量
[kg]
132566 NPQP-T-Q6-Q4
132566
NPQP-T-Q6-Q4
6.000
4.000
17.100
15.000
19.600
20.200
40.400
8.000
16.000
3.200
13.500
13.000
11.800
9.900
2.300
0.0090
132567 NPQP-T-Q8-Q6
132567
NPQP-T-Q8-Q6
8.000
6.000
18.100
17.000
22.400
22.200
44.400
9.000
18.000
3.200
15.600
15.000
13.800
11.800
3.600
0.0120
132568 NPQP-T-Q10-Q8
132568
NPQP-T-Q10-Q8
10.000
8.000
20.400
18.100
24.900
25.400
50.800
12.000
24.000
4.200
18.200
17.500
16.800
13.800
5.000
0.0195
132569 NPQP-T-Q12-Q10
132569
NPQP-T-Q12-Q10
12.000
10.000
23.100
20.900
28.200
28.600
57.200
14.000
28.000
4.200
21.700
21.000
19.800
16.800
6.400
0.0280
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D