magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPQP-LQ-FD - L型快插式螺纹接头
Festo
产品 (A - Z)
N
NPQP
Powered by
CAD模型選擇
{festo/parts/n/npqp/npqp_lq_r_fd.prj},{NB=133065 NPQP-LQ-R18-Q8-FD-P10},{TNR=133065},{TYP=NPQP-LQ-R18-Q8-FD-P10},{D=8.000},{R=R1/8},{A=8.000},{B=50.400},{C=18.100},{E=22.200},{L1=46.400},{L2=24.200},{HEX=14.000},{P=15.000},{Z=13.800},{NENN=4.800},{CNSMASSEXACT=0.0110},{RNDR=9.728},{L13=4.700},{D10=13.800},{L11=3.800},{D6=13.600},{L15=2.800},{L17=2.000},{R3=0.500},{L9=3.000},{W3=9.500},{D12=9.800},{L7=14.800},{L5=2.500},{D7=12.500},{H1=2.000},{GTIN=4052568029487}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
气接口
[mm]
R
螺纹
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
E
[mm]
L1
[mm]
L2
[mm]
HEX
扳手开口宽度
[mm]
P
[mm]
Z
[mm]
NENN
额定尺寸
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
133061 NPQP-LQ-R18-Q4-FD-...
133061
NPQP-LQ-R18-Q4-FD-P10
4.000
R1/8
8.000
40.200
15.000
17.000
36.200
19.200
10.000
10.000
9.900
2.000
0.0060
4052568029449
133062 NPQP-LQ-R14-Q4-FD-...
133062
NPQP-LQ-R14-Q4-FD-P10
4.000
R1/4
11.000
43.200
15.000
17.000
37.200
20.200
14.000
10.000
9.900
2.000
0.0065
4052568029456
133063 NPQP-LQ-R18-Q6-FD-...
133063
NPQP-LQ-R18-Q6-FD-P10
6.000
R1/8
8.000
46.300
17.100
20.200
42.300
22.000
12.000
13.000
11.800
3.300
0.0080
4052568029463
133064 NPQP-LQ-R14-Q6-FD-...
133064
NPQP-LQ-R14-Q6-FD-P10
6.000
R1/4
11.000
49.300
17.100
20.200
43.300
23.000
14.000
13.000
11.800
3.300
0.0085
4052568029470
133065 NPQP-LQ-R18-Q8-FD-...
133065
NPQP-LQ-R18-Q8-FD-P10
8.000
R1/8
8.000
50.400
18.100
22.200
46.400
24.200
14.000
15.000
13.800
4.800
0.0110
4052568029487
133066 NPQP-LQ-R14-Q8-FD-...
133066
NPQP-LQ-R14-Q8-FD-P10
8.000
R1/4
11.000
53.400
18.100
22.200
47.400
25.200
14.000
15.000
13.800
4.800
0.0120
4052568029494
133067 NPQP-LQ-R14-Q10-FD...
133067
NPQP-LQ-R14-Q10-FD-P10
10.000
R1/4
11.000
61.400
20.400
25.400
55.400
30.000
17.000
17.500
16.800
5.800
0.0180
4052568029500
133068 NPQP-LQ-R38-Q10-FD...
133068
NPQP-LQ-R38-Q10-FD-P10
10.000
R3/8
12.000
62.400
20.400
25.400
56.100
30.700
17.000
17.500
16.800
5.800
0.0190
4052568029517
133069 NPQP-LQ-R38-Q12-FD...
133069
NPQP-LQ-R38-Q12-FD-P10
12.000
R3/8
12.000
67.800
23.100
28.400
61.500
32.900
22.000
21.000
19.800
6.900
0.0260
4052568029524
133070 NPQP-LQ-R12-Q12-FD
133070
NPQP-LQ-R12-Q12-FD
12.000
R1/2
15.000
70.800
23.100
28.400
62.600
34.000
22.000
21.000
19.800
6.900
0.0280
4052568029531
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D