magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPQP-D-S - 快插接头
Festo
产品 (A - Z)
N
NPQP
Powered by
CAD模型選擇
{festo/parts/n/npqp/npqp_d_s.prj},{NB=132590 NPQP-D-Q6-S8},{TNR=132590},{TYP=NPQP-D-Q6-S8},{INFO=2014-03-31},{D1=6.000},{D2=8.000},{B=40.900},{C=17.100},{E=23.300},{P=12.500},{Z=11.800},{NENN=3.800},{CNSMASSEXACT=0.0032},{D=6.000},{L13=4.750},{D10=11.500},{L11=3.800},{D6=11.100},{L15=2.850},{L17=1.800},{R3=0.200},{L9=3.000},{W3=3.000},{D12=8.100},{L7=13.300},{L5=2.000},{D7=9.000},{EOLDATE=31.03.2014}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2014年3月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
NPQP-D-S-FD - 快插接头
Festo
26.09.2023
1
2
3
4
5
6
7
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
气接口 1
[mm]
D2
气接口 2
[mm]
B
[mm]
C
[mm]
E
[mm]
P
[mm]
Z
[mm]
NENN
额定尺寸
[mm]
CNSMASSEXACT
重量
[kg]
132588 NPQP-D-Q4-S6
132588
NPQP-D-Q4-S6
4.000
6.000
37.800
15.000
22.300
10.000
9.900
2.500
0.0024
132589 NPQP-D-Q4-S8
132589
NPQP-D-Q4-S8
4.000
8.000
40.300
15.000
23.300
12.500
9.900
2.400
0.0030
132590 NPQP-D-Q6-S8
132590
NPQP-D-Q6-S8
6.000
8.000
40.900
17.100
23.300
12.500
11.800
3.800
0.0032
132591 NPQP-D-Q6-S10
132591
NPQP-D-Q6-S10
6.000
10.000
43.900
17.100
28.300
12.500
11.800
3.800
0.0036
132592 NPQP-D-Q8-S10
132592
NPQP-D-Q8-S10
8.000
10.000
43.700
18.100
24.800
14.500
13.800
5.400
0.0047
132593 NPQP-D-Q8-S12
132593
NPQP-D-Q8-S12
8.000
12.000
49.700
18.100
33.500
14.500
13.800
5.400
0.0054
132594 NPQP-D-Q10-S12
132594
NPQP-D-Q10-S12
10.000
12.000
50.200
20.400
28.800
17.500
16.800
6.300
0.0079
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D