magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPQP-D - 快插接头
Festo
产品 (A - Z)
N
NPQP
Powered by
CAD模型選擇
{festo/parts/n/npqp/npqp_d.prj},{NB=132544 NPQP-D-Q8-Q6},{TNR=132544},{TYP=NPQP-D-Q8-Q6},{INFO=2014-03-31},{D1=8.000},{D2=6.000},{B=38.000},{C1=18.100},{C2=17.100},{P=14.500},{Z1=13.800},{Z2=11.800},{NENN=4.000},{CNSMASSEXACT=0.0070},{L13=4.750},{L15=2.850},{L17=1.800},{L11=3.800},{D6=11.100},{D10=11.500},{R3=0.200},{W4=11.000},{D7=10.500},{H1=2.000},{L7=13.500},{L5=15.500},{L9=3.000},{D12=8.100},{D9=14.000},{D5=13.600},{W3=3.000},{D13=9.800},{L14=2.800},{L10=3.900},{L16=1.800},{L12=4.700},{EOLDATE=31.03.2014}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2014年3月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
NPQP-D-FD - 快插接头
Festo
26.09.2023
1
2
3
4
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
气接口 1
[mm]
D2
气接口 2
[mm]
B
[mm]
C1
[mm]
C2
[mm]
P
[mm]
Z1
[mm]
Z2
[mm]
NENN
额定尺寸
[mm]
CNSMASSEXACT
重量
[kg]
132543 NPQP-D-Q6-Q4
132543
NPQP-D-Q6-Q4
6.000
4.000
34.600
17.100
15.000
12.500
11.800
9.900
2.600
0.0055
132544 NPQP-D-Q8-Q6
132544
NPQP-D-Q8-Q6
8.000
6.000
38.000
18.100
17.100
14.500
13.800
11.800
4.000
0.0070
132545 NPQP-D-Q10-Q8
132545
NPQP-D-Q10-Q8
10.000
8.000
43.300
20.400
18.400
17.500
16.800
13.800
5.000
0.0120
132546 NPQP-D-Q12-Q10
132546
NPQP-D-Q12-Q10
12.000
10.000
48.000
23.600
20.400
21.000
19.800
16.800
6.700
0.0180
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D