magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPQM-T-S - T形快插接头
Festo
产品 (A - Z)
N
NPQM
Powered by
CAD模型選擇
{festo/parts/n/npqm/npqm_t_s.prj},{NB=558792 NPQM-T-Q6-S6-P10},{TNR=558792},{TYP=NPQM-T-Q6-S6-P10},{D1=6.000},{NENN=5.000},{D2=6.000},{D5=12.000},{H1=29.500},{L1=44.000},{DEPT=15.800},{CNSMASSEXACT=0.0245},{L5=15.800},{L4=20.000},{D6=4.000},{D7=12.500},{D8=9.000},{L6=14.000},{L8=7.000},{L7=6.000},{L2=1.500},{DA2=7.300},{DI5=5.200},{L9=0.000},{GTIN=4052568055295}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
气接口 1
[mm]
NENN
额定尺寸
[mm]
D2
气接口 2
[mm]
D5
[mm]
H1
[mm]
L1
[mm]
DEPT
深度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
558791 NPQM-T-Q4-S4-P10
558791
NPQM-T-Q4-S4-P10
4.000
3.000
4.000
9.000
25.500
39.000
13.000
0.0185
4052568055288
558792 NPQM-T-Q6-S6-P10
558792
NPQM-T-Q6-S6-P10
6.000
5.000
6.000
12.000
29.500
44.000
15.800
0.0245
4052568055295
558793 NPQM-T-Q8-S8-P10
558793
NPQM-T-Q8-S8-P10
8.000
5.500
8.000
14.000
29.500
45.000
16.000
0.0290
4052568055301
558794 NPQM-T-Q10-S10-P10
558794
NPQM-T-Q10-S10-P10
10.000
8.500
10.000
16.000
33.500
52.000
18.300
0.0410
4052568055318
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D