magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPQM-DK - 快插接头
Festo
产品 (A - Z)
N
NPQM
Powered by
CAD模型選擇
{festo/parts/n/npqm/npqm_dk.prj},{NB=558659 NPQM-DK-M7-Q4-P10},{TNR=558659},{TYP=NPQM-DK-M7-Q4-P10},{D1=M7},{NENN=3.000},{D2=4.000},{D5=9.000},{D6=9.000},{L1=20.000},{L2=5.000},{SW=3.000},{DEPT=13.000},{CNSMASSEXACT=0.0050},{C=9.000},{L5=13.000},{LR2=1.400},{L3=1.000},{L6=4.000},{D3=1.250},{RR=0.750},{DA2=5.200},{L7=4.500},{VERS=2.000},{TDM=7.000},{GTIN=4052568054557}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
NENN
额定尺寸
[mm]
D2
气接口
[mm]
D5
[mm]
D6
[mm]
L1
[mm]
L2
[mm]
SW
扳手开口宽度
[mm]
DEPT
深度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
558657 NPQM-DK-M5-Q4-P10
558657
NPQM-DK-M5-Q4-P10
M5
2.500
4.000
8.000
9.000
19.000
4.000
2.500
13.000
0.0046
4052568054533
558659 NPQM-DK-M7-Q4-P10
558659
NPQM-DK-M7-Q4-P10
M7
3.000
4.000
9.000
9.000
20.000
5.000
3.000
13.000
0.0050
4052568054557
558658 NPQM-DK-M5-Q6-P10
558658
NPQM-DK-M5-Q6-P10
M5
2.500
6.000
8.000
12.000
22.000
4.000
2.500
15.800
0.0086
4052568054540
558660 NPQM-DK-M7-Q6-P10
558660
NPQM-DK-M7-Q6-P10
M7
3.000
6.000
9.000
12.000
23.000
5.000
3.000
15.800
0.0095
4052568054564
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D